Cantilever axis with gear rack EHMH
Title:
Cantilever axis with gear rack EHMH
Subtitle:
Ideal for heavy loads
Description:

Its ability to move high payloads of up to 200 kg extremely dynamically, precisely and easily makes the EHMH very suitable for handling systems. It can be used, for example, for palletising and stacking in the packaging and automotive industries or unloading and loading machine tools. The rack and pinion technology contributes to its long service life.

Document type:
Product information
Title Version
Cantilever axis with gear rack EHMH
Cantilever axis with gear rack EHMH
Auslegerachse mit Zahnstange EHMH
Auslegerachse mit Zahnstange EHMH
Eje en voladizo con cremallera EHMH
Eje en voladizo con cremallera EHMH