Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

Pinch valve for heavy-duty applications
Pinch valve for heavy-duty applications 7/10/2019 Extremely low wear!

The heavy-duty pinch valve is ideal for use with abrasive or corrosive

fl uids, pastes, pulps, powders, or media with a high solids content.

Its high performance, extremely low wear, and long service life in

open and close mode as well as in proportional control applications

make it very suitable for use in mineral processing, in the cement

and construction industry, in iron and steel production, in metallurgy

and foundries, or in aluminium production.

Safety Sub-Functions SS1-t, STO Servo Drive CMMT-ST-…-S0
Safety Sub-Functions SS1-t, STO Servo Drive CMMT-ST-…-S0 7/8/2019 With Stepper Motors: SS1-t, STO, Category 3, up to PL e. With EC Motors: STO, Category 3, up to PL d

Application Note for the realization of the safety sub-functions safe stop 1 (SS1) and safe torque off (STO) with category 3 and up to PL e. This Application Note contains possible circuits for the servo drive CMMT-AS-…-S1.

1.0
7/8/2019
Safety Sub-Function STO Servo Drive CMMT-ST-…-S0
Safety Sub-Function STO Servo Drive CMMT-ST-…-S0 7/8/2019 With Stepper Motors: STO, Category 3, up to PL e. With EC Motors: STO, Category 3, up to PL d

Application Note for the realization of the safety sub-function safe torque off (STO) with category 3 and up to PL e for stepper motors or category 3 and up to PL d for EC motors. This Application Note contains possible circuits for the servo drive CMMT-ST-…-S0.

1.0
7/8/2019

Top downloads

Servicevideos
Servicevideos service2see

(servicevideos)

Spare parts catalogue
Spare parts catalogue Spare parts finder for configured products like valve terminals and service units
What must be taken into account when using Festo products?
What must be taken into account when using Festo products?
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.