Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
EGC-HD-BS
EGC-HD-BS
Product video: High load bearings Belt Axis EGC-HD
Product video: High load bearings Belt Axis EGC-HD 2013, 2.34 min, MP4
Toothed belt and spindle axes EGC/EGC-HD
Toothed belt and spindle axes EGC/EGC-HD Overview EGC family

The EGC family at a glance with technical features and variants, as well as optional safety elements and relevant motors and controllers.

Adaptive shape gripper DHEF Gentle gripping

It was inspired by nature. Nature has come up with a solution with

which very different objects of prey can be grasped using just a single

principle. This principle can now also be used on your factory

floor and for your applications.

Festo DGTZ PSI EN142458
Festo DGTZ PSI EN142458 Compact and durable

Increasing our customers’ productivity is a clear objective of Festo as

a company. You told us where your pinch points are. As a solution

to meet your requirements, we have developed the space-optimised

twin cylinder DGTZ.

Compact cylinder ADN-…-C (ISO),
Compact cylinder ADN-…-C (ISO), Newly designed output

When space is tight, when saving every gram counts and when only

the most essential features are required, the ADN-...C is the perfect

fit. Its sturdy design to ISO and more than 350 variants in a wide

range of sizes, lengths and cushioning options make it an extremely

attractive option for many applications.

Round cylinders DSNU-S-..., DSNU-...
Round cylinders DSNU-S-..., DSNU-... Space savers - Ideal for small spaces

ISO standards-based DSNU or the smaller and even slimmer DSNU-S?

The round cylinder DSNU is always a solid choice when it comes

to performance and compact dimensions. Its universal variants make

it ideal in applications where low friction, chemical resistance or

corrosion resistance are required.

Highlights 2020
Highlights 2020 Digitalisation – the key to increased productivity

With this issue of Highlights 2020, you are holding a kind of compass
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
PSI_148_3_DACS_en_V02
PSI_148_3_DACS_en_V02 Holding brake DACS / Cylinder with holding brake DFLC/DFLG

From 100 to zero in the shortest possible time thanks to the operating

mode of this holding brake, which enables braking procedures

especially for safety applications. As soon as a signal is received,

the through piston rod comes to a halt, despite the load and full

speed.
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
Electric automation
Electric automation Electric automation without compromise

Put your trust in a partner who has been setting technological standards for decades. Whether in pneumatic or electric automation. And don't expect anything less than a complete package, from mechanical systems to integrated motion control solutions and subsystems.

Electronic proximity switch SDBT-MSX
Electronic proximity switch SDBT-MSX Extremely easy commissioning with Auto teach-in

The first proximity switch with automatic switching point setting

makes commissioning easier than ever before. With its detection

range of 20 mm, it is easy and reliable to install, especially in appli

cations

where mounting is difficult. SDBT-MSX is ideal for all standard

applications, especially in factory automation and the electronics

industry/small parts handling.

Decentralised control concepts
Decentralised control concepts

Installation and control concepts are influencing each other more than ever before, especially as we move towards Industry 4.0 and the Internet of Things (IoT). It is only through effective interaction between these architectures that modular, flexible and adaptable production concepts with decentralised intelligence, pre-processing, autonomous machines or subsystems, cyber-physical systems – in other words, smart factories – will be successful.

Simplified_Motion_Series
Simplified_Motion_Series Simplified functionality for simple movements.

The simplicity of pneumatics is now combined for the first time with the advantages of electric automation thanks to the Simplified Motion Series. These integrated drives are the perfect solution for all users who are looking for an electric alternative for very simple movement and positioning tasks, but don't want the commissioning process for traditional electric drive systems that can often be quite complex. Operation is simply based on the "plug and work" principle, without the need for any software. Digital I/O (DIO) and IO-Link are always automatically included – a product with two types of control as standard.

Adaptive shape gripper DHEF
Adaptive shape gripper DHEF Gentle gripping

It was inspired by nature. Nature has come up with a solution with

which very different objects of prey can be grasped using just a single

principle. This principle can now also be used on your factory

floor and for your applications.

Cantilever axis with gear rack EHMH
Cantilever axis with gear rack EHMH Ideal for heavy loads

Its ability to move high payloads of up to 200 kg extremely dynamically, precisely and easily makes the EHMH very suitable for handling systems. It can be used, for example, for palletising and stacking in the packaging and automotive industries or unloading and loading machine tools. The rack and pinion technology contributes to its long service life.

Intelligent automation solutions using electrics and pneumatics
Intelligent automation solutions using electrics and pneumatics Product overview from the control to the field level

Controls, Controller, Drives, axes, cylinder, operation, visualisation, front unit, gripper, sensors, air preparation, accessories, customer solutions, handling systems

Electric cylinder EPCC
Electric cylinder EPCC Easy positioning!

Cost-effective, yet powerful and very flexible: the EPCC with ball screw drive enables precise and rapid positioning in simple positioning tasks. And its compact dimensions are ideal when you need to make optimum use of installation space: in assembly systems, test and inspection systems or desktop applications, in small parts handling or the electronics industry.

Cantilever axis with toothed belt ELCC
Cantilever axis with toothed belt ELCC Powerful and dynamic for faster cycle times

Extremely rigid and lightweight, fast and reliable, the powerful ELCC cantilever axes can take on many roles. These include palletising and erecting boxes in the packaging industry and a wide range of positioning tasks with long strokes at vertical, horizontal or other installation angles. With a profile that moves in and out of the workspace, the axis can be removed from the working area.

Automation Technology
Automation Technology Pneumatic and electrical components
  • Pneumatic drives
  • Servopneumatic positioning systems
  • Electromechanical drives
  • Motors and controllers
  • Grippers
  • Handling systems
  • Vacuum technology
  • Valves
  • Valve terminals
  • Sensors
  • Image processing systems
  • Compressed air preparation
  • Pneumatic connection technology
  • Electrical connection technology
  • Control technology and software
  • Other pneumatic devices
  • Ready-to-install solutions
  • Services
Ballscrew and toothbelt axes ELGC and mini-slide EGSC
Ballscrew and toothbelt axes ELGC and mini-slide EGSC Compact!

For applications where compact dimensions are essential, these

axes can be combined into very space-saving handling systems

that fit seamlessly into assembly systems, testing and inspection

systems, small parts handling units, desk top applications and in

the electronics industry. The low-cost linear axes ELGC and the mini

slides EGSC offer an optimal ratio between installation space and

working space. They feature a common system approach, platform

architecture and, last but not least, adapterless connections.

Commissioning software Festo Automation Suite
Commissioning software Festo Automation Suite Ready for operation faster!

The PC-based Festo Automation Suite software combines the parameterisation, programming and maintenance of Festo components in one program. It enables the entire drive package, from the mechanical system to the controller, to be commissioned. Perfect for making industrial automation simple, efficient and seamless.

Mini slide EGSC-BS
Mini slide EGSC-BS Compact positioning!

Whether in the electronics industry, desktop applications, assembly systems, small parts handling or test and inspection systems, the low-cost and compact mini slide EGSC is the first choice when it comes to compact dimensions and optimised installation space. It is the ideal complement to the rotary drive ERMO and the linear axis ELGC in highly efficient 2D and 3D handling systems.

Spindle axis ELGC-BS and toothed belt axis ELGC-TB
Spindle axis ELGC-BS and toothed belt axis ELGC-TB Compact movement!

When it comes to compact dimensions and optimised installation space, the low-cost axis series ELGC is ideal. These features are a clear advantage in assembly systems, test and inspection systems, small parts handling, the electronics industry and desktop applications. The spindle and toothed belt axes are suitable for all horizontal and vertical movements, and are the perfect complement to the guide axis ELFC or the mini slide EGSC.

PSI_170_1_EFSD_en_L
PSI_170_1_EFSD_en_L Electric stopper EFSD

Cover distances in a short time and then stop on the dot. Give feedback

and continue on command. The electric stopper does it, from cushioning

and stopping to outputting a sensor signal and receiving direct

commands via the PLC.

Spare parts catalogue
Spare parts catalogue Spare parts finder for configured products like valve terminals and service units
Product Overview
Product Overview
Worldwide always in stock: the Festo core product range for automation
Worldwide always in stock: the Festo core product range for automation The stars of pneumatics
Operating conditions and standards in pneumatics
Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
Show 8 more results ...
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.