Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Non-return valves HGL
Non-return valves HGL Pneumatically controlled
Ready-to-install solutions
Ready-to-install solutions Fast, efficient, economical

Speed up your automation, from design to operation. With ready-to-install solutions:

Control cabinets, mounting plates, product modules, integration solutions, handling systems with suitable control cabinet, hall and robot installation plates

High pressure valve block
High pressure valve block
CPX terminal Interlinking block CPX-GE-EV-7/8"-5POL/4POL
CPX terminal Interlinking block CPX-GE-EV-7/8"-5POL/4POL
From industry – for industry: CODESYS version 2 – A hardware independent introduction to PLC programming
From industry – for industry: CODESYS version 2 – A hardware independent introduction to PLC programming PLC281

Training and Consulting

CoDeSys is a tried-and-tested, globally introduced and hardware-independent software from 3S. It constitutes a Controller Development System according to the IEC 61131-3 with all defined programming languages independent of the hardware manufacturer. This training demystifies CoDeSys and gives participants confidence in using it.

Safely on the way in the automotive and Tier 1 supplier industry
Safely on the way in the automotive and Tier 1 supplier industry Reach your destination of maximum machine availability and machine safety – without detours and safely.
One-way flow control valves and functional combinations
One-way flow control valves and functional combinations
Soft start/quick exhaust valve VABF for ISO valve terminal VTSA
Soft start/quick exhaust valve VABF for ISO valve terminal VTSA
Ready-to-install solutions: Integrated solutions
Ready-to-install solutions: Integrated solutions
Ready-to-install solutions: Sub-assemblies
Ready-to-install solutions: Sub-assemblies

The Festo product portfolio includes around 30,000 individual components,

which can be preassembled to create a sub-assembly based on their function. Accessories such as fittings and connections can also be assembled on the unit. The sub-assembly can thus be installed directly in the system or in the higher-level system as a ready-to-install subsystem.

ISO valve terminal VTSA – maximum functionality
ISO valve terminal VTSA – maximum functionality Strong fl ow rate!

The VTSA is ideal for maximum pneumatic and electrical function integration. Especially innovative is the mix of 5 valve sizes on one valve terminal, without the need for an adapter plate up to size 2! The VTSA is fully compliant with ISO 15407-2 and ISO 5599-2 – yet is easy to integrate. It can be used as a complete installation solution for large-scale machine concepts. And is also available as a fl ow-optimised version VTSA-F.

Functional safety in the process industry
Functional safety in the process industry SIL - Safety Integrity Level

Safety equipment in process plants aims to reduce the hazards presented by a plant for people, the environment and property to the lowest possible, acceptable level. Depending on the potential hazards, plants are assigned a Safety Integrity Level (SIL1 to SIL4). SIL1 represents the lowest risk and SIL4 the highest acceptable risk with catastrophic consequences.

Valve terminal type 12 CPA, Compact Performance
Valve terminal type 12 CPA, Compact Performance

Modular system offering a range of configuration options

Remote I/O
Remote I/O CPX-P for NAMUR signals

A valve terminal and remote I/O for the process industry for control cabinets in zone 2: it is integrated, compact, all from a single source and comes in protection class IP65. Together with MPA valves it forms a NAMUR-compatible process interface with an extremely modular and flexible design.

Valve terminal CPA, Compact Performance
Valve terminal CPA, Compact Performance Attention: Product can no longer be ordered!
Valve terminals MPA-F
Valve terminals MPA-F Attention: Product can no longer be ordered!
Valve terminals type 15 CDVI, Clean Design
Valve terminals type 15 CDVI, Clean Design
White Paper - Function integration
White Paper - Function integration Function integration saves time all round

If electrical and pneumatic subsystems are separate, it can often take a lot of time to construct relatively simple systems in terms of system design, purchasing, logistics, installation and  commissioning. Function integration is the answer here, allowing a saving of time throughout the value creation chain. This White Paper shows you how valve terminals can boost efficiency and productivity throughout your company.

Valve terminals CDVI, Clean Design
Valve terminals CDVI, Clean Design Attention: product can no longer be ordered!
Modular electrical peripherals, for type 03/04

Modular electrical peripherals provide the required control technology for type 03 (MIDI/MAXI) and type 04 (ISO) valve terminals.

Valve terminals type 82 CPA-SC, Smart Cubic
Valve terminals type 82 CPA-SC, Smart Cubic Attention: Product can no longer be ordered!
Safety engineering guidelines
Safety engineering guidelines Pneumatic and electric solutions
Decentralised installation and control concepts
Decentralised installation and control concepts

Installation and control concepts are influencing each other more than ever before, especially as we move towards Industry 4.0 and the Internet of Things (IoT). It is only through effective interaction between these architectures that modular, flexible and adaptable production concepts with decentralised intelligence, pre-processing, autonomous machines or subsystems, cyber-physical systems – in other words, smart factories – will be successful.

White Paper: Saving process costs with software support
White Paper: Saving process costs with software support Part 1: Practical tips for phases 1 – 3

Product life cycles are becoming ever shorter. Less and less time is available, whether for development of an installation or its possible
modernisation. Companies and their employees therefore try to continuously optimise their processes as that is the only way they can
remain competitive and deal with increasingly demanding challenges.
The software tools provided by system and component suppliers can support them in this; they have been available for quite some time and
their number is constantly growing. The short tips in this white paper are intended as a guide to selecting tools which will help you to save
valuable time.

Automation with function integration
Automation with function integration The pneumatic and electrical modules of the valve terminal CPX/MPA/VTSA

An overview of the automation platform CPX

 

 

Single-platform solutions

• Digital and analogue standard tasks

• Demanding I/O tasks with single-channel diagnostics and parameterisation

• Temperature, displacement and pressure measurement

• Electrical and pneumatic safety functions

• Integrated, comprehensive diagnostics and condition monitoring

• Subordinate, decentralised installation system

 

Combine these functions directly with the operating elements

• Pilot or process valves

• Control valves for cylinders, grippers, vacuum

• Pressure regulators

• Servopneumatic positioning systems

• Electric drives and axes

 

For control, choose from fi eldbus/Ethernet as remote I/O or the following front-end controllers:

• CPX-FEC (Festo mini control system)

• CPX-CEC (CODESYS controller with 32-bit processor,  400 MHz, CANopen master)

• PC Worx (controller for control environments from Phoenix Contact)

Maximum productivity: Terminal CPX.
Maximum productivity: Terminal CPX. Automation platform

CPX is ideal as automation platform, valve terminal partner or remote I/O - it is electric, open and direct. It is also the perfect platform for electrical peripherals. With CPX, you can integrate pneumatic and electrical control chains easily, quickly, flexibly and seamlessly into all automation concepts and company-specific standards.

Maximum productivity: Terminal CPX
Maximum productivity: Terminal CPX
High throughput DNA extraction system - Synchron Lab Automation
High throughput DNA extraction system - Synchron Lab Automation Detailed user report

The Dutch company Synchron Lab Automation developed an automated DNA extraction system with very high throughput rates by working very closely together with Festo. As a result, customers in the seed industry can collect DNA from up to 40,000 samples per day.

Industry 4.0
Industry 4.0 From vision to reality – Status 2019

Many concepts from the past have been overtaken by the fourth industrial revolution: business models, partnerships, customer interfaces, value chains, and even the traditional automation pyramid – all are undergoing huge change. As an innovator and trendsetter in fieldbus technology, Festo will make a major contribution to reshaping the future with new concepts for Industry 4.0.

Servo drive CMMT-AS and servo motor EMMT-AS
Servo drive CMMT-AS and servo motor EMMT-AS Perfectly integrated!

The benefits of the new servo drives CMMT-AS and servo motors EMMT-AS are numerous: maximum connectivity of the hardware and software, great efficiency, clever engineering and easy operation. Dynamic motion and precise positioning, whether for point to point or interpolation, are additional plus points. Last but not least, the complete system is extremely quick and easy to commission.

Show 30 more results ...
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.