F-EX

Certificate F-EX
Ex-protection - Manufacturer's declaration

Available since:
2015/02/18

Associated products

  • Butterfly valve unit KVZA- (8073655)
  • Solenoid valve VSNC (8026033)
  • Solenoid valve VSNC-F-B52-D-G14-FN (577268)
  • Solenoid valve VSNC-F-B52-D-G14-FN-1A1-EX4-A (577282)
  • Solenoid valve VSNC-F-B52-D-N14-FN (577273)
  • Solenoid valve VSNC-F-B52-D-N14-FN-1A1-EX4-A (577287)
  • Solenoid valve VSNC-FC-M52-MD-G14-F8-1A1 (8074945)
  • Solenoid valve VSNC-FC-M52-MD-G14-FN (577267)
  • Solenoid valve VSNC-FC-M52-MD-G14-FN-1A1+G (8078398)
  • Solenoid valve VSNC-FC-M52-MD-G14-FN-1A1-EX4-A (577281)
  • Solenoid valve VSNC-FC-M52-MD-G14-FN-3AA1+G (8078399)
  • Solenoid valve VSNC-FC-M52-MD-N14-FN (577272)
  • Solenoid valve VSNC-FC-M52-MD-N14-FN-1A1-EX4-A (577286)
  • Solenoid valve VSNC-F-P53C-MD-G14-FN (577269)
  • Solenoid valve VSNC-F-P53C-MD-N14-FN (577274)
  • Solenoid valve VSNC-F-P53E-MD-G14-FN (577271)
  • Solenoid valve VSNC-F-P53E-MD-N14-FN (577276)
  • Solenoid valve VSNC-F-P53U-MD-G14-FN (577270)
  • Solenoid valve VSNC-F-P53U-MD-N14-FN (577275)
Version / Date ende
2015/02/18 - 9999/12/31
3676900
3676900