Title:
Firmware Package
Subtitle:
Firmware CMMT-AS-...-PN (PROFINET) & GSDML
Description:

Firmware and PROFINET GSDML data for the servo drive CMMT-AS-...-PN (PROFINET)

 

New Features:

 

  • PROFIdrive AC4 (e.g. Tell 3& 105) support for Interpolation, PLCopen and TOs (technology objects) 
  • Synchronized parameter channel
  • Position trigger
  • Touch probe (fast capture inputs)
  • Input shaping
  • Improved auto tuning
  • Firmware and parameter transfer via CDSB
  • Export of frequencyresponse diagrams
  • Dynamic adjustment of torque limitations

 

Fixed Bugs:

 

  • EnDat 2.2 initial communication error
  • Touch probe and position trigger misalignment  
  • Handling errors with SinaPos (FB284)
  • Start of the CMMT after STO in conjunction with SinaPos (FB284) only after restart

 

 

Supported systems:

  • servo drive CMMT-AS-C2-3A-PN-S1 (5340814)
  • servo drive CMMT-AS-C4-3A-PN-S1 (5340815)
  • servo drive CMMT-AS-C2-11A-P3-PN-S1 (5340816)
  • servo drive CMMT-AS-C3-11A-P3-PN-S1 (5340817)
  • servo drive CMMT-AS-C5-11A-P3-PN-S1 (5340818)
Document type:
Firmware
Title Version
Firmware Package