Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Animation DFST stopper cylinder
Animation Standard NAMUR valve VSNC
Animation Standard NAMUR valve VSNC

Get to know the new NAMUR generation: The standard NAMUR valve VSNC is certified worldwide in accordance with the usual explosion-protection standards and can be used in many industry segments and applications

Animation: Angle seat valve VZXA for process automation
Animation: Angle seat valve VZXA for process automation

Discover how easily the VZXA adapts to the task in hand: Thanks to its range of variants it maximizes flexibility and minimizes the effort involved in designing your application.

Animation: Pinch valve VZQA for process automation
Animation: Pinch valve VZQA for process automation

Normally open or normally closed? It’s your decision! The compact pinch valve VZQA is modularly configurable, and the full bore passage ensures easy maintenance and cleaning. Bring your media into the flow!

Animation: Quarter turn actuator DFPD for process automation
Animation: Quarter turn actuator DFPD for process automation 2016, 2:54, MP4

Get to know the technical features of the quarter turn actuator DFPD in this animation: With an adjustable end position by 5° at both ends, a rotation angle up to 180° and corrosion-resistant or hard anodised versions, the single- or double-acting DFPD is suitable for ball valves, butterfly valves or air dampers in the chemical, pharmaceutical and beverage industries, as well as for water treatment.

Animation: Linear actuator DFPI for process automation
Animation: Linear actuator DFPI for process automation

ISO 15552, high IP and corrosion protection, an integrated displacement encoder or even a fully integrated positioner, swivel motion thanks to optimized piston rod guide – the robust and reliable linear actuator DFPI is the optimal choice for control of dampers, blades, slides, gate valves, pinch valves, dart valves, penstocks and many more.

Spindle and toothed belt axes ELGC and mini slides EGSC
Spindle and toothed belt axes ELGC and mini slides EGSC 2017, 1:27 min, mp4

For applications where compact dimensions are essential, these axes can be combined into very space-saving handling systems. The low-cost linear axes ELGC and the mini slides EGSC offer an optimal ratio between installation space and working space.

Vacuum generator OVEM/OVEL
Vacuum generator OVEM/OVEL 2017, 2:28 min, mp4

OVEM is a compact unit with a large variety of individually selectable functions. Five performance classes and the new IO-Link communication standard make it the ideal solution for every application.

Proportional pressure regulators VEAA/VEAB
Proportional pressure regulators VEAA/VEAB 2017, 1:45 min, mp4

These valves offer high-precision flow control at up to 20 l/min. – with low hysteresis, high repeat accuracy and low energy consumption. The proportional characteristics of a piezo bender with direct actuation ensure stable and reliable regulation – and a stepless pressure rise.

Tubing/fitting combination PUN-H/QS
Tubing/fitting combination PUN-H/QS 2017, 1:19 min, mp4

Tubing PUN and push-in fitting QS, combined for optimal, sustained trouble-free operation of your system – simply with Festo plug and work for quick assembly.

Animation Toothed belt axis ELGA-TB
Animation Toothed belt axis ELGA-TB
Animation Pressure booster DPA
Animation Pressure booster DPA
Animation: Compact handling system YXMx
Animation: Compact handling system YXMx
Animation Planar surface gantry EXCM
Animation Servo press kit YJKP
Animation Servo press kit YJKP
Animation Fieldbus modules CTEU
Animation Fieldbus modules CTEU
Animation Energy efficieny module MSE6-E2M
Animation VTUG plug-in
Animation VTUG plug-in
Animation Solenoid valve VUVG
Animation Electric cylinder ESBF
Animation Electric cylinder ESBF
Animation Toothed belt and spindle axes EGC
Animation Toothed belt and spindle axes EGC
Animation Semi-rotary drive with piston DRRD
Animation Semi-rotary drive with piston DRRD
Animation DHTG rotary indexing table
Animation DHTG rotary indexing table
Animation Semi-rotary vane drive DRVS
Animation Semi-rotary vane drive DRVS
Animation Guided drive DFM/DFM-B
Animation Guided drive DFM/DFM-B
Animation: Multi Carrier System
Animation: Multi Carrier System
Animation Proportional flow control valve VPCF
Animation Proportional flow control valve VPCF
Animation Proximity sensor SME-8M
Animation Proximity sensor SME-8M
Easy Clip: Automation solutions for the chemcials industry "We speak the language of chemistry fluently"

What can Festo offer for the chemicals industry? Start our clip and learn more!

Product video: Planar surface gantry EXCM-30
Product video: Planar surface gantry EXCM-30
Show 30 more results ...
Subscribe to RSS