Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

Holding brakes DACS
Holding brakes DACS 2020/09/28
Proportional pressure regulators VEAA/VEAB
Proportional pressure regulators VEAA/VEAB 2020/09/22 2017, 1:45 min, mp4

These valves offer high-precision flow control at up to 20 l/min. – with low hysteresis, high repeat accuracy and low energy consumption. The proportional characteristics of a piezo bender with direct actuation ensure stable and reliable regulation – and a stepless pressure rise.

Animation DFST stopper cylinder 2020/01/23

Top downloads

Holding brakes DACS
Holding brakes DACS
Proportional pressure regulators VEAA/VEAB
Proportional pressure regulators VEAA/VEAB 2017, 1:45 min, mp4

These valves offer high-precision flow control at up to 20 l/min. – with low hysteresis, high repeat accuracy and low energy consumption. The proportional characteristics of a piezo bender with direct actuation ensure stable and reliable regulation – and a stepless pressure rise.

Animation DFST stopper cylinder
Subscribe to RSS