3/18/2014

The long-stroke power package

The long-stroke power package

Powerful, fast and precise positioning
Positioning with the electric cylinder ESBF with its ball screw spindle offers many possibilities.

Perfect for positioning in all kinds of industrial applications: the electric cylinder ESBF from Festo in a Clean Look. This exceptionally powerful cylinder, rated at 17 kilonewtons, has a stroke of 1500 mm and a speed of 1.35 m/s. Its service life is equal to a running distance of approx. 10,000 kilometres.

 

Positioning with the electric cylinder ESBF with its ball screw spindle offers many possibilities. There is, for example, a choice of motors and controllers allowing freely selectable positioning, any desired travel profiles and defined speeds. Positions can be detected and evaluated by sensors. Further advantages include easy connection to higher-level control systems and universal motor mounting in an axial or parallel configuration.

 

Whether in the automotive industry, assembly and packaging technology, for clamping, gripping or cutting or other applications, thanks to the three ball screw variants this electric cylinder is highly adaptable when it comes to positioning. A wide selection of piston rod variants and function accessories provide users with an almost unlimited choice.

Contact:

Christopher Haug

+49(711)347-4032
+49(711)34754-4032

Festo Media Service

 
 

Photos

Caption Download
Festo press photo ESBF Powerful, fast and precise positioning - the electric cylinder ESBF. High performance with a rating of 17 kilonewtons and a stroke of 1500 mm. (Photo: Festo AG & Co. KG)