Title:
Plastic tubing PUN-H, PEN and PUN – a comparison
Subtitle:
Tubing PUN-H and PEN are always a good choice for standard pneumatic applications.
Description:

We also recommend them for use in all other applications. In plants where a temperature-dependent operating pressure of max. 1 MPa and an ambient temperature of max. 60 °C are required, all tubes meet the necessary requirements.

Document type:
Product information in brief
Title Version
Plastic tubing PUN-H, PEN and PUN – a comparison
Kunststoffschläuche PUN-H, PEN und PUN im Vergleich
Comparativa de tubos de plástico PUN-H, PEN y PUN