|
Version 1.117.6
! Warning ! update leads to a reset of the condition counter values.
product features:
- Added diagnostic message for UELSEN low warning
- Added Diagnosis 0C|01|01B5 Condition counter reached
- New behavior for valve diagnostics: reset valve diagnostics by 24 V PL power cycle
- New behavior: channel with open load fault now latches off (similar to a short circuit fault), if diagnosis is enabled
fixes and improvements:
- Improved startup behavior
- Extend ULOAD measurement debouncing for more stability in measurement
- Adjust LED brightness
- Improved update procedure
- Change Processdate update time to 500us
- Fixed issue with short circuit diagnosis not being raised in HW Rev. 20, 21
AP system:
- More statistics in case of communication errors
- Improved communication reliability of physical layer
- Improved handling of communication errors
- Uniform replacement values for unsupported parameters (0xFFFE/65534 mV for UELSEN/ULOAD, 0xFE/254 for ASIC temperature)
- Fixed an error with the synchronization of the internal real-time clock
- Fixed automatic startup after soft reset
|
VABX-A-P-EL-E12-API-v1.117.6-0-g4cce22d8-libap_v1.113.6.ffwp
File size: 66 KB
Version: 1.117.6 (8/30/2024)
|
|
|
VABX-A-P-EL-E12-API-v1.111.4-0-ga5050603-libap_v1.109.0.ffwp
File size: 65 KB
Version: 1.111.4 (9/21/2023)
|