Titulo:
Linear motor axis with air bearing ELGL
DescripciĆ³n:
In comparison to all other bearing forms, air bearings have one important USP: they work contactlessly. This means that in normal operation, there is no wear or abrasion on these bearings, and that they are practically maintenance-free. Mode of ...
Tipo de documento:
Wiki
Titulo VersiĆ³n
Linear motor axis with air bearing ELGL
Luftgelagerte Linearmotorachse ELGL