Titulo:
Firmware
Subtítulo:
CPX-CMAX-C1-1, Release 2.2
Descripción:

Version changes:
Firmware download files for CPX-CMAX-C1-1

  • Firmware 2.3.1 (Neu)
  • Firmware 2.2.5
  • Firmware 2.2.4
  • Firmware 1.9
  • Firmware 1.8
  • Firmware 1.1
  • ErrorMessages 2.3

 

  • New in Version 2.3 (Release 13):
    • Extension of record list to 128 records
    • Target position and target force can be transmitted in seperated 16 Bit values in the control data
    • Sign of Life bit in SPOS.B0 for function monitoring by PLC
    • Clamping unit of DGCI can be controlled externally
    • Secondary actual value can transmit error and warning
    • Error E76 can be acknowledged without data reset



Supported systems:

  • Axis controller CPX-CMAX-C1-1 (548932)
  • Terminal CPX (197330)
Tipo de documento:
Firmware
Titulo Versión
Firmware