Portal de Soporte técnico

Seleccione a la izquierda una categoría o utilice la Búsqueda.

Buscar

Numero de parte

Serie

Código de orden

Descripción Versión
Safety Sub-Functions Pneumatic
Safety Sub-Functions Pneumatic SDI, PUS, Category 1, up to PL c

Application Note for the realization of the safety sub-functions safe direction (SDI) and prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains possible circuits for monostable 5/2 directional control valves.

1.0
14/5/2019
Safety Sub-Functions Pneumatic
Safety Sub-Functions Pneumatic STO, PUS, SLT, Category 1, up to PL c

Application Note for the realization of the safety sub-functions safe torque off (STO), prevention of an unexpected start-up (PUS) and safely-limited torque (SLT) with category 1 and up to PL c. This Application Note contains possible circuits for permanent oder switchable safely-limited torque (SLT).

1.0
14/5/2019
Safety Sub-Functions Pneumatic
Safety Sub-Functions Pneumatic STO, PUS, SLS, Category 1, up to PL c

Application Note for the realization of the safety sub-functions safe torque off (STO), prevention of an unexpected start-up (PUS) and safely-limited speed (SLS) with category 1 and up to PL c. This Application Note contains possible circuits for permanent oder switchable safely-limited speed (SLS).

1.0
14/5/2019
Safety Sub-Functions Pneumatic
Safety Sub-Functions Pneumatic SS1, STO, PUS, Category 1, up to PL c

Application Note for the realization of the safety sub-functions safe stop 1, time controlled (SS1-t), safe torque off (STO) and prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains possible circuits for 5/3, 3/2 and 2/2 directional control valves.

1.0
14/5/2019
Safety Sub-Functions Pneumatic
Safety Sub-Functions Pneumatic PUS, Category 1, up to PL c

 

Application Note for the realization of the safety sub-function prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains possible circuits for 5/2 directional control valves.

1.4
14/5/2019
Safety Sub-Functions Pneumatic
Safety Sub-Functions Pneumatic STO, PUS, Category 1, up to PL c

 

Application Note for the realization of the safety sub-functions safe torque off (STO) and prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains possible circuits for 5/3, 3/2 and 2/2 directional control valves.

1.1
14/5/2019
Safety Sub-Functions Pneumatic
Safety Sub-Functions Pneumatic SSC, PUS, Category 1, up to PL c

 

Application Note for the realization of the safety sub-functions safe stopping and closing (SSC) and prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains possible circuits for 5/3, 3/2 and 2/2 directional control valves and delockable check valves.

1.1
14/5/2019
EMC - Checklist
EMC - Checklist General

A checklist to avoid EMC trouble

 

1.10
8/8/2017
Servicevideos
Servicevideos service2see

(servicevideos)

Changes in switching function on directional control valves
The path of compressed air in pneumatics is controlled using directional control valves. They can for example control whether a double-acting cylinder retracts or extends, or whether a compressed air line is supplied with air or exhausted.On many ...
Suscripción al RSS