Portal de Soporte técnico

Seleccione a la izquierda una categoría o utilice la Búsqueda.

Buscar

Numero de parte

Serie

Código de orden

Descripción Versión
FCT - Festo Configuration Tool - PlugIn FCT PlugIn VPPX

Configuration and commissioning software for the proportional valve VPPX

FCT PlugIn VPPX V1.1.0.971

Supported systems:

  • Proportional-pressure regulator VPPX-12L-L-1-G12-0L10H-S1 (2448444)
  • Proportional-pressure regulator VPPX-6F-L-1-F-0L10H-S1 (570968)
  • Proportional-pressure regulator VPPX-6L-L-1-G18-0L10H-S1 (570967)
  • Proportional-pressure regulator VPPX-8F-L-1-F-0L10H-S1 (570970)
  • Proportional-pressure regulator VPPX-8L-L-1-G14-0L10H-S1 (570969)
1.1.0.971
12/3/2020
FCT - Festo Configuration Tool - PlugIn Configuration and commissioning software for the motor controller CMMP-AS

Version history:

  • FCT Plugin CMMP-AS V2.14.1.11 for Firmware V4.0.1501.2.4
  • FCT Plugin CMMP-AS V2.13.1.1 for Firmware V4.0.1501.2.4
  • FCT Plugin CMMP-AS V2.12.0.174 for Firmware V4.0.1501.2.4
  • FCT Plugin CMMP-AS V2.10.0.150 for Firmware V4.0.1501.2.4
  • FCT Plugin CMMP-AS V2.9.0.255 for Firmware V4.0.1501.2.4
  • FCT Plugin CMMP-AS V2.8.0.554 for Firmware V4.0.1501.2.3
  • FCT Plugin CMMP-AS V2.7.0.154 for Firmware V4.0.1501.2.3
  • Festo Configuration Tool V1.4.2.1



Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C10-11A-P3-M3-C1 (2106335)
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C2-3A-M3-C1 (2106332)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-11A-P3-M3-C1 (2106334)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMP-AS-C5-3A-M3-C1 (2106333)
2.14.1.11
27/3/2020
FCT - Festo Configuration Tool - PlugIn for CMMP-AS

Configuration and commissioning software for the motor controller CMMP-AS

  • FCT PlugIn CMMP-AS v2.3.0.664

Firmware Version V4.0.1501.2.3

  • FCT PlugIn CMMP-AS v2.2.2.15

Firmware Version V4.0.1501.2.3

  • FCT PlugIn CMMP-AS v2.1.2.46

Firmware Version V4.0.1501.2.3

  • FCT PlugIn CMMP-AS v2.0.2.46
  • FirmwareVersion  V4.0.1501.1.1
  • Festo Configuration Tool v1.2.1.3

 

Supported Systems:

  • Motorcontroller CMMP-AS-C15-11A-P3 (3215473)
  • Motorcontroller CMMP-AS-C10-11A-P3 (551024)
  • Motorcontroller CMMP-AS-C10-11A-P3-C1 (1669374)
  • Motorcontroller CMMP-AS-C20-11A-P3 (1366842)
  • Motorcontroller CMMP-AS-C2-3A (550041)
  • Motorcontroller CMMP-AS-C2-3A-C1 (1669371)
  • Motorcontroller CMMP-AS-C5-11A-P3 (551023)
  • Motorcontroller CMMP-AS-C5-11A-P3-C1 (1669373)
  • Motorcontroller CMMP-AS-C5-3A (550042)
  • Motorcontroller CMMP-AS-C5-3A-C1 (1669372
2.3.0.664
6/8/2014
FCT - Festo Configuration Tool - PlugIn CPX-CMAX-C1-1, PlugIn-Release 2.3

Features:

  • supports axis controller CPX-CMAX-C1-1 (548932)
  • recommended for CMAX firmware version 2.3
  • downwards compatible to firmware version 1.1
  • for more details look into FCT help " What's new in this version" 
2.3.1.333
13/9/2017
Firmware CPX-CMAX-C1-1, Release 2.2

Version changes:
Firmware download files for CPX-CMAX-C1-1

  • Firmware 2.3.1 (Neu)
  • Firmware 2.2.5
  • Firmware 2.2.4
  • Firmware 1.9
  • Firmware 1.8
  • Firmware 1.1
  • ErrorMessages 2.3

 

  • New in Version 2.3 (Release 13):
    • Extension of record list to 128 records
    • Target position and target force can be transmitted in seperated 16 Bit values in the control data
    • Sign of Life bit in SPOS.B0 for function monitoring by PLC
    • Clamping unit of DGCI can be controlled externally
    • Secondary actual value can transmit error and warning
    • Error E76 can be acknowledged without data reset



Supported systems:

  • Axis controller CPX-CMAX-C1-1 (548932)
  • Terminal CPX (197330)
2.3.1.14
25/8/2017
FCT - Festo Configuration Tool - PlugIn Configuration and commissioning software for the motor controller CMXH

Configuration and commissioning software for the motor controller CMXH

  • FCT Plugin CMXH V2.2.0.97
  • FCT Plugin CMXH V2.1.0.501
  • FCT Plugin CMXH V2.0.0.513
  • Festo Configuration Tool V1.4.2.1



Supported systems:

  • Controller CMXH-ST2-C5-7-DIOP (3605478)
  • Planar surface gantry EXCM-30- (2226101)
  • Planar surface gantry EXCM-40- (3741955)
2.2.0.97
27/3/2020
FCT - Festo Configuration Tool Application to convert FCT components for the device family CMMP-AS from version 1.x or 2.x to the latest version 2.x

Application to convert FCT components for the device family CMMP-AS from version 1.x or 2.x to the latest version 2.x

Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C10-11A-P3-M3-C1 (2106335)
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C2-3A-M3-C1 (2106332)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-11A-P3-M3-C1 (2106334)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMP-AS-C5-3A-M3-C1 (2106333)
1.0.15.2
27/3/2020
FCT - Festo Configuration Tool - PlugIn Configuration and commissioning software for the motor controller CMMO-ST

Version history:

  • FCT Plugin CMMO-ST V1.11.0.23
  • FCT Plugin CMMO-ST V1.10.0.112
  • FCT Plugin CMMO-ST V1.9.0.176
  • FCT Plugin CMMO-ST V1.8.0.274
  • FCT Plugin CMMO-ST V1.7.0.168
  • FCT Plugin CMMO-ST V1.6.0.162
  • FCT Plugin CMMO-ST V1.5.2.1
  • FCT Plugin CMMO-ST V1.4.0.303
  • Festo Configuration Tool V1.4.2.1



Supported systems:

  • Motor controller CMMO-ST-C5-1-DIOP (1512316)
1.11.0.23
27/3/2020
FCT - Festo Configuration Tool Configuration and commissioning software for the motor controller CMMS-ST

Version history:

  • FCT Plugin CMMS-ST V2.7.0.24
  • FCT Plugin CMMS-ST V2.6.0.117
  • FCT Plugin CMMS-ST V2.5.0.177
  • FCT Plugin CMMS-ST V2.4.0.234
  • FCT Plugin CMMS-ST V2.3.0.113
  • FCT Plugin CMMS-ST V2.2.0.180
  • FCT Plugin CMMS-ST V2.1.0.622
  • FCT Plugin CMMS-ST V2.0.1.28
  • Festo Configuration Tool V1.4.2.1



Supported systems:

  • Motor controller CMMS-ST-C8-7-G2 (572211)
2.7.0.24
27/3/2020
FCT - Festo Configuration Tool - PlugIn Configuration and commissioning software for the integrated drive EMCA-EC-67-...

Version history:

  • FCT Plugin EMCA V1.8.0.24
  • FCT Plugin EMCA V1.7.0.123
  • FCT Plugin EMCA V1.6.0.148
  • FCT Plugin EMCA V1.5.0.137
  • FCT Plugin EMCA V1.4.0.96
  • FCT Plugin EMCA V1.3.0.256
  • FCT Plugin EMCA V1.2.0.136
  • FCT Plugin EMCA V1.1.1.1
  • Festo Configuration Tool V1.4.2.1



Supported systems:

  • integrated drive EMCA-EC-67- (1509036)
  • integrated drive EMCA-EC-67-M-1TE-CO (8034239)
  • integrated drive EMCA-EC-67-M-1TM-CO (8034241)
  • integrated drive EMCA-EC-67-S-1TE-CO (8034238)
  • integrated drive EMCA-EC-67-S-1TM-CO (8034240)
1.8.0.24
27/3/2020
FCT - Festo Configuration Tool - PlugIn For the controller EXCM-...-E... (EXCM-2ST-...)

Configuration and commissioning software for the motor controller EXCM-...-E... (EXCM-2ST-...)

  • FCT PlugIn EXCM v1.3.0.12
  • FCT PlugIn EXCM v1.2.1.6
  • FCT PlugIn EXCM v1.1.0.80
  • FCT PlugIn EXCM v1.0.0.18
  • Festo Configuration Tool v1.3.1.1



Supported systems:

  • Planar surface gantry EXCM-10-150-110-GF-ST-B-E1 (1801920)
  • Planar surface gantry EXCM-10-260-110-GF-ST-B-E1 (1801915)
  • Planar surface gantry EXCM-10-300-110-GF-ST-B-E1 (1801917)
  • Planar surface gantry EXCM-10-360-110-GF-ST-B-E1 (1801918)
  • Planar surface gantry EXCM-10-460-110-GF-ST-B-E1 (1801916)
  • Planar surface gantry EXCM-10-700-110-GF-ST-B-E1 (1801919)
  • Planar surface gantry EXCM-30- (2226101)
1.3.0.12
27/7/2017
FCT - Festo Configuration Tool CMXR-C2

Configuration and commissioning software for the multi-axis controller CMXR-C2:

  • FCT PlugIn CMXR-C2 v1.3.0.286
  • FCT PlugIn CMXR-C2 v1.2.0.141
  • FCT PlugIn CMXR-C2 v1.1.2.40
  • FCT PlugIn CMXR-C2 v1.0.3.10
  • Festo Configuration Tool v1.2.1.3



Supported systems:

  • Controller CMXR-C2 (567869)
1.3.0.286
29/2/2016
FCT - Festo Configuration Tool CMXX-PlugIn (CMXX Rev 06)

CMXX PlugIn [V1.2.1.8] not including the prerequisites. To use this installation package the FCT software already has to be installed.

Supported systems:
Control block CPX-CMXX (555667) Rev 06

1.2.1.77
FCT - Festo Configuration Tool Kamerasystem SBOA-MSY-R1B-H (575980) , SBOC-M-R1B-H (574642)

Supported systems: Kamerasystem SBOA-MSY-R1B-H (575980) Komp.Kamerasystem SBOC-M-R1B-H (574642)

Supported systems:

  • Camera system SBOA-MSY-R1B-H (575980)
  • Compact Vision System SBOC-M-R1B-H (574642)
1.2.1
FCT - Festo Configuration Tool CMMD-AS-C8-3A

Configuration and commissioning software for the motor controller: CMMD-AS

  • FCT PlugIn CMMD-AS 2.0.2.154
  • FCT PlugIn CMMD-AS v1.0.3.34
  • Festo Configuration Tool v1.2.1.3
2.0.2.154
30/1/2014
FCT - Festo Configuration Tool CMMS-AS-C4-3A-G2

Configuration and commissioning software for the motor controller: CMMS-AS

  • FCT PlugIn CMMS-AS v2.0.2.157
  • FCT PlugIn CMMS-AS v1.2.3.85
  • FCT PlugIn CMMS-AS v1.1.4.1
  • FCT PlugIn CMMS-AS v1.0.0.151
  • Festo Configuration Tool v1.2.1.3
2.0.2.157
30/1/2014
FCT - Festo Configuration Tool MTR-DCI

Configuration and commissioning software for following electrical positioning controller: MTR-DCI, PlugIn for MTR-DCI V1.0.0.0 (I/O), PlugIn for MTR-DCI V1.1.2.0 (I/O), PlugIn for MTR-DCI V2.0.0.341 (I/O PB CO), PlugIn for MTR-DCI V2.1.1.4 (I/O PB CO DN)

Supported systems:

  • Motor unit MTR-DCI-32 (533736)
  • Motor unit MTR-DCI-42 (533742)
  • Motor unit MTR-DCI-52 (533748)
  • Motor unit MTR-DCI-62 (533754)
2.1.1.4
25/6/2013
FCT - Festo Configuration Tool

Configuration and commissioning software for the multi-axis controller CMXR-C1

  • FCT PlugIn CMXR-C1 v1.1.2.20
  • FCT PlugIn CMXR-C1 v1.0.6.2
  • Festo Configuration Tool v1.2.1.3
1.1.2.20
17/7/2013
FCT - Festo Configuration Tool SFC-DC

Configuration and commissioning software for the motor controller: SFC-DC

  • FCT PlugIn SFC-DC V3.0.1.19 (I/O PB CO DN)
  • FCT PlugIn SFC-DC V2.3.0.204 (I/O PB CO DN)
  • FCT PlugIn SFC-DC V2.2.1.1 (I/O PB CO DN)
  • FCT PlugIn SFC-DC V2.1.0.209 (I/O PB CO)
  • FCT PlugIn SFC-DC V2.0.0.74 (I/O PB)
  • FCT PlugIn SFC-DC V1.0.1.6 (I/O)
  • Festo Configuration Tool v1.2.1.3
3.0.1.19
3/5/2013
FCT - Festo Configuration Tool
Configuration and commissioning software for the high-speed-cameras SBOC-M and SBOI-M: Plugin SBO..-M Network V1.1.0.1118

Supported systems:
  • Camera system SBOA-M-SYSTAINER (543408)
  • Compact Vision System SBOC-M-R1B (541398)
  • Compact Vision System SBOI-M-R1B (541395)
FCT 1.1.5 with PlugIn SBO..-M Network 1.1.0.1118
FCT - Festo Configuration Tool - PlugIn

configuration and start-up software for the par.kinematic: EXPT-..

  • FCT PlugIn CMMP-AS v1.4
  • FW CMMP-AS v3.5
  • FCT PlugIn CMXR-C1 v1.1.1.6
  • FCT PlugIn CMXR-C2 v1.1.2.40
  • Festo Configuration Tool v1.2
  • CoDeSys provided by Festo v2.3.9.28
  • TSP (CoDeSys Target Support Package) für CMXR-C2 v01.11
  • sample projects for EXPT-..



Supported systems:

  • Parallel kinematic (system) EXPT-120-E4 (569800)
  • Parallel kinematic (system) EXPT-45-E1 (569797)
  • Parallel kinematic (system) EXPT-70-E1 (569798)
  • Parallel kinematic (system) EXPT-95-E4 (569799)
1.0
16/5/2012
FCT - Festo Configuration Tool GFDM
Configuration Tool for GFDM. Festo Energy Monitoring (GFDM) comprises the condition monitoring capabilities of air flow and air consumption including status indication in reference to green (normal), yellow (warning), orange (maintenance reminder), and red (alarm)

Supported systems:
  • Diagnostic module GFDM- (552054)
V 1.1.0.294
FCT - Festo Configuration Tool CMMP-AS, CMMS-AS and CMMS-ST with Chinese language support

Configuration and commissioning software for the following motor controllers:

  • CMMP-AS: PlugIn (V1.2.2.1) for CMMP-AS (FW V3.5.1501.3.1 or higher)
  • CMMS-AS: PlugIn (V1.1.4.1) for CMMS-AS (FW V1.3.0.15 or higher)
  • CMMS-ST: PlugIn (V1.1.1.2) for CMMS-ST (FW V1.3.0.1.7 or higher)



Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3 (551024)
  • Motor controller CMMP-AS-C10-11A-P3-C1 (1669374)
  • Motor controller CMMP-AS-C2-3A (550041)
  • Motor controller CMMP-AS-C2-3A-C1 (1669371)
  • Motor controller CMMP-AS-C5-11A-P3 (551023)
  • Motor controller CMMP-AS-C5-11A-P3-C1 (1669373)
  • Motor controller CMMP-AS-C5-3A (550042)
  • Motor controller CMMP-AS-C5-3A-C1 (1669372)
  • Motor controller CMMS-AS-C4-3A (552741)
  • Motor controller CMMS-AS-C4-3A-G2 (572986)
  • Motor controller CMMS-ST-C8-7 (547454)
  • Motor controller CMMS-ST-C8-7-G2 (572211)
30/11/2011
FCT - Festo Configuration Tool CPX-CMAX-C1-1, PlugIn-Release 1.1

FCT V1.2.0.87 Configuration- and commissioning software for the servoPneumatic position- and force controller: CPX-CMAX-C1-1, PlugIn (V1.0.1.2) for CPX-CMAX-C1-1 (FW 1.00), PlugIn (V1.1.0.92) for CPX-CMAX-C1-1 (all FW versions)

Supported systems:

  • Axis controller CPX-CMAX-C1-1 (548932)
1.2.0.87
1/4/2010
FCT - Festo Configuration Tool CMXX
FCT V1.2.0.87 Configuration and commissioning software for the multi-axis interface: CMXX PlugIn [V1.2.1.8] including the software to install the PlugIn, FCT and the prerequisites (e.g. Microsoft .NET Framework 2.0 and Language pack, Windows Installer, …)

Supported systems:
  • Control block CPX-CMXX (555667)
1.2.1.8
FCT - Festo Configuration Tool CMMP-AS

Configuration and commissioning software for the motor controller: CMMP-AS

  • PlugIn for CMMP-AS v1.4.2.5 (FW V3.5.1501.5.3 or higher)
  • PlugIn for CMMP-AS v1.3.4.1 (FW V3.5.1501.4.3 or higher)
  • PlugIn for CMMP-AS v1.2.1.0 (FW V3.5.1501.3.1 or higher)
  • PlugIn for CMMP-AS v1.1.3.0 (FW V3.5.1501.2.1 or higher)
  • PlugIn for CMMP-AS v1.0.1.3 (FW V3.5.1501.1.1 or higher)
  • Festo Configuration Tool v1.2.1.3

    Supported systems:
  • Motor controller CMMP-AS-C10-11A-P3 (551024)
  • Motor controller CMMP-AS-C10-11A-P3-C1 (1669374)
  • Motor controller CMMP-AS-C20-11A-P3 (1366842)
  • Motor controller CMMP-AS-C2-3A (550041)
  • Motor controller CMMP-AS-C2-3A-C1 (1669371)
  • Motor controller CMMP-AS-C5-11A-P3 (551023)
  • Motor controller CMMP-AS-C5-11A-P3-C1 (1669373)
  • Motor controller CMMP-AS-C5-3A (550042)
  • Motor controller CMMP-AS-C5-3A-C1 (1669372)
1.4.2.5
1/8/2011
FCT - Festo Configuration Tool SBO..-M
Configuration and commissioning software for the high-speed-cameras SBOC-M and SBOI-M: Plugin SBO..-M Network V1.1.0.1118

Supported systems:
  • Camera system SBOA-M-SYSTAINER (543408)
  • Camera system SBOA-M-SYSTAINER-110V (572909)
  • Compact Vision System SBOC-M-R1B (541398)
  • Compact Vision System SBOI-M-R1B (541395)
FCT 1.1.5 with PlugIn SBO..-M Network 1.1.0.1118
13/3/2009
FCT - Festo Configuration Tool HSP-AE, HSW-AE
Configuration and commissioning software for following electrical positioning controller: HSP-AE / HSW-AE (MTR-DCI-HM), PlugIn for HSP-AE (MTR-DCI-HM) V1.0.1.41 (I/O), PlugIn for HSP-AE / HSW-AE (MTR-DCI-HM) V2.0.0.362 (I/O)

Supported systems:
  • Handling module HSP-12-AE-IO (539536)
  • Handling module HSP-12-AE-IO-GE (539537)
  • Handling module HSP-12-AE-IO-SD (539538)
  • Handling module HSP-12-AE-IO-SD-GE (539539)
  • Handling module HSP-16-AE-IO (539544)
  • Handling module HSP-16-AE-IO-GE (539545)
  • Handling module HSP-16-AE-IO-SD (539546)
  • Handling module HSP-16-AE-IO-SD-GE (539547)
  • Handling module HSP-25-AE-IO (539552)
  • Handling module HSP-25-AE-IO-GE (539553)
  • Handling module HSP-25-AE-IO-SD (539554)
  • Handling module HSP-25-AE-IO-SD-GE (539555)
  • Handling module HSW-10-AE-IO (540250)
  • Handling module HSW-10-AE-IO-GE (540251)
  • Handling module HSW-10-AE-IO-SD (540252)
  • Handling module HSW-10-AE-IO-SD-GE (540253)
  • Handling module HSW-12-AE-IO (540266)
  • Handling module HSW-12-AE-IO-GE (540267)
  • Handling module HSW-12-AE-IO-SD (540268)
  • Handling module HSW-12-AE-IO-SD-GE (540269)
  • Handling module HSW-16-AE-IO (540282)
  • Handling module HSW-16-AE-IO-GE (540283)
  • Handling module HSW-16-AE-IO-SD (540284)
  • Handling module HSW-16-AE-IO-SD-GE (540285)
FCT - Festo Configuration Tool SFC-LAC, SFC-LACI
Configuration and commissioning software for the motor controller: SFC-LAC / SFC-LACI, PlugIn for SFC-LAC V1.0.1.6 (I/O), PlugIn for SFC-LAC V2.0.0.454 (I/O PB), PlugIn for SFC-LAC V2.2.0.10 (I/O PB CO DN), PlugIn for SFC-LAC / SFC-LACI V3.0.0.766 (I/O PB CO DN)

Supported systems:
  • Motor controller SFC-LACI-VD-10-E-H0-CO (562849)
  • Motor controller SFC-LACI-VD-10-E-H0-DN (562851)
  • Motor controller SFC-LACI-VD-10-E-H0-IO (562845)
  • Motor controller SFC-LACI-VD-10-E-H0-PB (562847)
  • Motor controller SFC-LACI-VD-10-E-H2-CO (562850)
  • Motor controller SFC-LACI-VD-10-E-H2-DN (562852)
  • Motor controller SFC-LACI-VD-10-E-H2-IO (562846)
  • Motor controller SFC-LACI-VD-10-E-H2-PB (562848)
  • Motor controller SFC-LAC-VD-10-E-H0-CO (540633)
  • Motor controller SFC-LAC-VD-10-E-H0-DN (552346)
  • Motor controller SFC-LAC-VD-10-E-H0-IO (540038)
  • Motor controller SFC-LAC-VD-10-E-H0-PB (540631)
  • Motor controller SFC-LAC-VD-10-E-H2-CO (540634)
  • Motor controller SFC-LAC-VD-10-E-H2-DN (552347)
  • Motor controller SFC-LAC-VD-10-E-H2-IO (540039)
  • Motor controller SFC-LAC-VD-10-E-H2-PB (540632)
3.0.0.766
21/7/2009
Suscripción al RSS