Portal de Soporte técnico

Seleccione a la izquierda una categoría o utilice la Búsqueda.

Buscar

Numero de parte

Serie

Código de orden

Descripción Versión
service2see: Commissioning the servo press kit (electrical)
service2see: Commissioning the servo press kit (electrical) YJKP

(Servicevideo)

service2see: Commissioning the servo press kit (mechanical)
service2see: Commissioning the servo press kit (mechanical) YJKP

(Servicevideo)

service2see: CDSU-1: Using the USB IO-Link master
service2see: CDSU-1: Using the USB IO-Link master

CDSU-1: Using the USB IO-Link master

YJKP - Logging functionalities
YJKP - Logging functionalities YJKP

 

How to use the different logging functionalities on the YJKP:

- USB

- SD card

- FTP Server on Windows 7

- FTP Server on Windows 10

- FTP Server using "FileZilla Server (Win7)"

- SMB-share

1.10
05-02-2019
Servo press kit YJKP - force control function
Servo press kit YJKP - force control function YJKP

This Application Note describes characteristics, mode of operation, parameters configuration and application examples of the force control function of the servo press kit YJKP.

1.10
05-02-2019
Servo Press Kit YJKP - Advanced Force Mode
Servo Press Kit YJKP - Advanced Force Mode YJKP

This Application Note describes the properties, operation and parameterization of the advanced force mode of the servo press kit YJKP.

1.10
05-02-2019
YJKP - Adjustment force sensor
YJKP - Adjustment force sensor YJKP

Step by step description to adjust the force sensor of the YJKP

1.10
04-02-2019
Servo Press Kit YJKP - Description and integration of host function blocks in CODESYS (V3)
Servo Press Kit YJKP - Description and integration of host function blocks in CODESYS (V3)

This application note describes how you integrate and use the host

function blocks of the servo press kit YJKP in CODESYS (V3).

Supported systems:

- Tested with CPX-CEC-M1-V3

- All compatible devices

1.10
02-03-2018
Read YJKP logging data via FT
Read YJKP logging data via FT YJKP

Short step by step description to read out logging data from the YJKP via FTP

1.30
01-03-2018
Servo Press Kit YJKP - Description of host function blocks in Allen Bradley (Studio 5000 Logix Designer V26.01)
Servo Press Kit YJKP - Description of host function blocks in Allen Bradley (Studio 5000 Logix Designer V26.01) YJKP; Allen Bradley

This application note describes how you use the host function blocks of the servo press kit YJKP in Allen Bradley (Studio 5000 Logix Designer V26.01).

 

Supported systems:

- Tested with CompactLogix (1769-L24ER-QB1B)

- All compatible devices

1.10
17-11-2017
Servo Press Kit YJKP - Integration of host function blocks in Allen Bradley (Studio 5000 Logix Designer V26.01)
Servo Press Kit YJKP - Integration of host function blocks in Allen Bradley (Studio 5000 Logix Designer V26.01) YJKP; Allen Bradley

This application note describes how you integrate the host func-tion blocks of the servo press kit YJKP in Allen Bradley (Studio 5000 Logix Designer V26.01).

Supported systems:

- Tested with CompactLogix (1769-L24ER-QB1B)

- All compatible devices

1.10
17-11-2017
Servo press kit YJKP - Host interface
Servo press kit YJKP - Host interface YJKP

Host interface of the servo press kit YJKP:

- Communication possibilities

- Workflow

- Object directory

- Communication protocol

- Communication Mobus TCP

- Communication EtherNet/IP

- Communication TCP/IP

1.30
07-11-2017
Quick Start Guide - Servo press kit YJKP
Quick Start Guide - Servo press kit YJKP YJKP

Quick startup of the servo press kit YJKP:

- Scope of delivery

- Mechanical commissioning

- Electric commissioning

- Basic software steps

1.20
07-11-2017
Servo Press Kit YJKP - Description of host function blocks in Siemens SIMATIC S7 (TIA Portal V14)
Servo Press Kit YJKP - Description of host function blocks in Siemens SIMATIC S7 (TIA Portal V14) YJKP; TIA

Description and how you integrate the host function blocks of the servo press kit YJKP in Siemens SIMATIC Step 7 (TIA Portal V14).

1.10
24-10-2017
Servo Press Kit YJKP - Description and Integration of host function blocks in Siemens SIMATIC Step 7
Servo Press Kit YJKP - Description and Integration of host function blocks in Siemens SIMATIC Step 7 YJKP; Siemens Step 7

Servo Press Kit YJKP - Description and Integration of host function blocks in Siemens SIMATIC Step 7 (Classic V5.5) (S7-300, S7-400)

 

1.10
24-10-2017
EPLAN sample circuit diagram YJKP-0,8-100-AX-S-5
EPLAN sample circuit diagram YJKP-0,8-100-AX-S-5 YJKP_GSAY V1.1.1; YJKP_GSAY V1.2.1

Additional to EPLAN macros of used standard components this sample circuit diagram helps customers to install the YJKP servo press kit incl. safety concept.

1.40
19-10-2017
EPLAN sample circuit diagram YJKP-17-400-PX-M-B-15
EPLAN sample circuit diagram YJKP-17-400-PX-M-B-15 YJKP_GSAY V1.1.1; YJKP_GSAY V1.2.1

Additional to EPLAN macros of used standard components this sample circuit diagram helps customers to install the YJKP servo press kit incl. safety concept.

1.40
19-10-2017
SS1 with emergency stop switch
SS1 with emergency stop switch YJKP, CMMP-AS-..-M0

Application Note for the servo press kit YJKP with motor control-ler CMMP-AS-..-M0 for the implementation of a safe stop (SS1) with a emergency stop switch and up to PL e, Category 4 with safety switching devices of the manufacturer Pilz

1.20
26-04-2017
SS1 with emergency stop switch andhigher order controller
SS1 with emergency stop switch andhigher order controller YJKP, CMMP-AS-..-M0

Application Note for the servo press kit YJKP with motor control-ler CMMP-AS-..-M0 for the implementation of a safe stop (SS1) with a emergency stop switch and up to PL e, Category 4 with a higher order controller

1.20
26-04-2017
SS1 with emergency stop switch and a safety door
SS1 with emergency stop switch and a safety door YJKP, CMMP-AS....M0

Application Note for the servo press kit YJKP with motor control-ler CMMP-AS-..-M0 for the implementation of a safe stop (SS1) with a emergency stop switch and a safety door with PL e, cate-gory 4 with safety switching devices of the manufacturer Pilz

1.20
26-04-2017
Servo press kit YJKP - Commissioning Anybus X-gateway Modbus PROFINET
Servo press kit YJKP - Commissioning Anybus X-gateway Modbus PROFINET YJKP

Commissioning of the Anybus X-gateway Modbus-TCP PROFINET in connection with the servo press kit YJKP:

- Electrical commissioning

- Mechanical commissioning

- Software commissioning

1.20
14-02-2017
Servo press kit YJKP - Updates
Servo press kit YJKP - Updates YJKP

Updates of the servo press kit YJKP:

- Firmware update of the motor controller CMMP-AS

- Firmware update of the controller CECC-X

- Software update of the application software GSAY

1.10
08-02-2017
Servo press kit YJKP - Parse logging data
Servo press kit YJKP - Parse logging data YJKP

Parse logging data of the servo press kit YJKP

1.10
08-02-2017
EMC - Checklist
EMC - Checklist General

A checklist to avoid EMC trouble

 

1.10
08-08-2017
Servicevideos
Servicevideos service2see

(servicevideos)

Suscripción al RSS