Titulo:
Festo CAD plugin for SolidWorks 2012-2020
Subtítulo:
Assure a reliable link between the Festo PARTdataManager and your SolidWorks.
Descripción:

A Festo menu is added to your CAD system, by means of which part selection is seamlessly integrated.

 

Advantages:

• Much faster component modelling with matings

• No additinal application is needed

• Use of your own system templates

• Individualised configuration of interface settings

 

PARTdataManager version: supported CAD system versions:

 

2020-1: SolidWorks 2014 - 2019 and 2020

2019:    SolidWorks 2014 - 2018

2018:    SolidWorks 2012 - 2017

 

For the respective PARTdataManager version 2020 the CAD interface for SolidWorks 2020 is available as a separate setup.

 

Please note: Festo PARTdataManager has to be installed.

Tipo de documento:
Software de dimensionamiento
Titulo Versión

For PARTdataManager 2020: SolidWorks 2014-2020

For PARTdataManager 2019: SolidWorks 2014-2018

For PARTdataManager 2018: SolidWorks 2012-2017