Titulo:
Festo Automation Suite
Subtítulo:
Parameterisation, programming and maintenance of electronic devices by Festo
Descripción:

New Features:

  • EtherCAT scan (only non-modular devices)
  • Manual access also for motors, axes and gears


Fixed Bugs:

  • Firmware is not shown correctly after downloading it into the repository
  • Connections between devices get lost when copying and pasting
  • Opening the scan view while the application window is shown in reduced size might freeze the application


Known Issues:

  • After importing a modular device from the EtherCAT scan, its modules still need to be configured manually.
  • Downloading a firmware to a CMMT-AS with improper network settings stops at 10 %, and the application freezes.
Tipo de documento:
Puesta a punto
Titulo Versión
Festo Automation Suite