Titulo:
Festo Automation Suite - Plug-in
Subtítulo:
Plug-in for the parametrisation and diagnosis of the automation system CPX-E
Descripción:

New features:

  • Synchronization between system bus and EtherCAT can be deactivated
  • I/O mapping and forcing for modules at a CPX-E-EC Remote I/O

 

Fixed Bugs:

  • Replacing a module might prevent further changes on the module configuration
  • Check of maximum number of modules wrong
  • Process data for digital I/O modules show least significant bit left bound instead of right bound

 

Supported systems:

  • analogue input module CPX-E-4AI-U-I (4080493)
  • analogue output module CPX-E-4AO-U-I (4080494)
  • automation system CPX-E (5237644)
  • bus module CPX-E-EC (4080498)
  • bus module CPX-E-EP (4080499)
  • bus module CPX-E-PB (4080496)
  • bus module CPX-E-PN (4080497)
  • controller CPX-E-CEC-C1 (5226780)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • counter module CPX-E-1CI (4827505)
  • digital input module CPX-E-16DI (4080492)
  • digital output module CPX-E-8DO (4080491)
  • IO-Link Master module CPX-E-4IOL (4080495)
Tipo de documento:
Puesta a punto
Titulo Versión
Festo Automation Suite - Plug-in