Festo Media Service

Seleccione una categoría en la columna izquierda o utilice la función de búsqueda.

Pie de foto Download
Packaging in mode “Industry 4.0”
Festo press photo Display Loading module Flexible loading module for end of line packaging: The complete package includes all components from a single source – from suction grippers and electric axis systems right up to CODESYS controllers. Dynamic loading processes with fast format changeovers can be easily implemented with this combination. (Photo: Festo AG & Co. KG)
Packaging in mode “Industry 4.0”
Festo press photo Linear gantry EXCT For horizontal and vertical movements and positioning: Low moving mass thanks to stationary motors and recirculating toothed belt provides the high dynamics of the linear gantry EXCT. (Photo: Festo AG & Co. KG)
Packaging in mode “Industry 4.0”
Festo press photo Controller CPX-CEC The application is controlled by a CODESYS controller CPX-CEC with IP65/67 protection for compact on-site installation – without a control cabinet, neatly integrated into the system. All fieldbuses or Industrial Ethernet, as well as the Industry 4.0 OPC UA standard are available as interfaces. (Photo: Festo AG & Co. KG)
Packaging in mode “Industry 4.0”
Festo press photo CP factory Qualification for Industry 4.0: Festo Didactic offers a cyber-physical learning and research platform in the form of the CP Factory. This platform models the stations in a real production plant. (Photo: Festo Didactic SE)