Portal de Soporte técnico

Seleccione a la izquierda una categoría o utilice la Búsqueda.

Buscar

Numero de parte

Serie

Código de orden

Descripción Versión
Function blocks Siemens PCS 7
Function blocks Siemens PCS 7

Driver block library for seamlessly integrating Festo CPX remote I/O terminals with or without attached valve terminals (MPA, VTSA) into a Siemens SIMATIC PCS 7 process control system via Profibus DP; provides full support for “Generate Module Drivers” function

Supported systems:

  • Electrical terminal CPX
  • Valve terminal MPA with CPX terminal
  • Valve terminal MPA-F with CPX terminal
  • Valve terminal VTSA with CPX terminal
  • Valve terminal VTSA-F with CPX terminal



Supported systems:

  • Bus node CPX-FB13 (195740)
  • Bus node CPX-FB33 (548755)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • Bus node-SET CPX-FB13 (195741)
  • Bus node-SET CPX-M-FB34-M3 (548752)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
V2.1.3.0
14/11/2017
FCT - Festo Configuration Tool - PlugIn CPX-CMAX-C1-1, PlugIn-Release 2.3

Features:

  • supports axis controller CPX-CMAX-C1-1 (548932)
  • recommended for CMAX firmware version 2.3
  • downwards compatible to firmware version 1.1
  • for more details look into FCT help " What's new in this version" 
2.3.1.333
13/09/2017
Firmware for SST
Firmware for SST

Please refer to the manual that is included as a PDF in the zip file.

 

Supported systems:

 

Standardised control cabinet SST

V2.00.24
31/07/2017
CheckOpti

Software for configuration and optimisation of the inspection programs of the Compact Vision Systems SBO..-Q und the Checkbox.

Supported systems:

  • Camera system CHB-C-N (3501040)
  • Checkbox CHB (197890)
  • Checkbox CHB-C-C (532271)
  • Checkbox CHB-C-P (532270)
  • Checkbox CHB-C-X (536084)
  • Compact Vision System SBOC-Q-R1B (541399)
  • Compact Vision System SBOC-Q-R1B-S1 (569771)
  • Compact Vision System SBOC-Q-R1C (548317)
  • Compact Vision System SBOC-Q-R1C-S1 (569774)
  • Compact Vision System SBOC-Q-R2B (551021)
  • Compact Vision System SBOC-Q-R2B-S1 (569772)
  • Compact Vision System SBOC-Q-R2C (551022)
  • Compact Vision System SBOC-Q-R3B-WB (555841)
  • Compact Vision System SBOC-Q-R3B-WB-S1 (569777)
  • Compact Vision System SBOC-Q-R3C-WB (555842)
  • Compact Vision System SBOC-Q-R3C-WB-S1 (569778)
  • Compact Vision System SBOI-Q-R1B (541396)
  • Compact Vision System SBOI-Q-R1B-S1 (569773)
  • Compact Vision System SBOI-Q-R1C (548316)
  • Compact Vision System SBOI-Q-R1C-S1 (569776)
  • Compact Vision System SBOI-Q-R3B-WB (555839)
  • Compact Vision System SBOI-Q-R3B-WB-S1 (569779)
  • Compact Vision System SBOI-Q-R3C-WB (555840)
  • Compact Vision System SBOI-Q-R3C-WB-S1 (569780)
  • Control unit CB-ST (192888)
  • Control unit IB-ST (192887)
  • Control unit SB-ST (192889)
3.2 Rel. 06
19/08/2016
CheckKon

Operations taking place within the Checkbox can be displayed, documented and adapted with the help of CheckKon.

Supported systems:

  • Camera system CHB-C-N (3501040)
  • Checkbox CHB (197890)
  • Checkbox CHB-C-C (532271)
  • Checkbox CHB-C-P (532270)
  • Checkbox CHB-C-X (536084)
  • Compact Vision System SBOC-Q-R1B (541399)
  • Compact Vision System SBOC-Q-R1B-S1 (569771)
  • Compact Vision System SBOC-Q-R1C (548317)
  • Compact Vision System SBOC-Q-R1C-S1 (569774)
  • Compact Vision System SBOC-Q-R2B (551021)
  • Compact Vision System SBOC-Q-R2B-S1 (569772)
  • Compact Vision System SBOC-Q-R2C (551022)
  • Compact Vision System SBOC-Q-R3B-WB (555841)
  • Compact Vision System SBOC-Q-R3B-WB-S1 (569777)
  • Compact Vision System SBOC-Q-R3C-WB (555842)
  • Compact Vision System SBOC-Q-R3C-WB-S1 (569778)
  • Compact Vision System SBOI-Q-R1B (541396)
  • Compact Vision System SBOI-Q-R1B-S1 (569773)
  • Compact Vision System SBOI-Q-R1C (548316)
  • Compact Vision System SBOI-Q-R1C-S1 (569776)
  • Compact Vision System SBOI-Q-R3B-WB (555839)
  • Compact Vision System SBOI-Q-R3B-WB-S1 (569779)
  • Compact Vision System SBOI-Q-R3C-WB (555840)
  • Compact Vision System SBOI-Q-R3C-WB-S1 (569780)
  • Control unit CB-ST (192888)
  • Control unit IB-ST (192887)
  • Control unit SB-ST (192889)
4.3 Rel. 06
19/08/2016
Designer Studio Festo Designer Studio 2.0 build 332

Festo Designer Studio for CDPX-HMI V2.0:

Supported systems:

  • Operator unit CDPX-X-A-S-10 (574412)
  • Operator unit CDPX-X-A-W-13 (574413)
  • Operator unit CDPX-X-A-W-4 (574410)
  • Operator unit CDPX-X-A-W-7 (574411)

 

Version changes:

  • Import of structered variables
  • Data logging
  • OPC UA client
  • ...

 

System requirements:

  • Windows XP/7/8/10 (32/64 Bit), suitable PC hardware for the used Windows platform

 

V2.0
29/07/2016
Designer Studio Designer Studio 1.91 build 261

Festo Designer Studio for CDPX-HMI

Supported systems:

  • Operator unit CDPX-X-A-S-10 (574412)
  • Operator unit CDPX-X-A-W-13 (574413)
  • Operator unit CDPX-X-A-W-4 (574410)
  • Operator unit CDPX-X-A-W-7 (574411)

 

Version changes:
Program- and configuration tool for all CDPX panels

Extended functionality to V1.90:

- Support of mobile devices without App

- Indexed TAG addressing

- ...

 

System requirements:

  • Windows XP/7/8 (32/64 Bit), suitable PC hardware for the used Windows platform.
1.91
19/08/2014
USB driver

USB driver for Festo CPX-USB-Adapter (NEFC-M12G5-0.3-U1G5) with hardware version >= HW 10.09 only.
WHQL certified by Microsoft.

Supported OS:
Windows 7/8/8.1/10 (32/64 Bit)

Supported systems:

  • Adapter NEFC-M12G5-0.3-U1G5 (547432)
  • Terminal CPX (197330)
6.7.3
19/05/2016
USB driver

USB driver for Festo CPX-USB-Adapter (NEFC-M12G5-0.3-U1G5) with hardware version >= HW 10.09. only.

WHQL certified by Microsoft.

Supported OS:

Windows XP/2003/Vista/Windows 7 (32/64 Bit).

Supported systems:

  • Adapter NEFC-M12G5-0.3-U1G5 (547432)
  • Terminal CPX (197330)
6.7
2/04/2015
FCT - Festo Configuration Tool CMXR-C2

Configuration and commissioning software for the multi-axis controller CMXR-C2:

  • FCT PlugIn CMXR-C2 v1.3.0.286
  • FCT PlugIn CMXR-C2 v1.2.0.141
  • FCT PlugIn CMXR-C2 v1.1.2.40
  • FCT PlugIn CMXR-C2 v1.0.3.10
  • Festo Configuration Tool v1.2.1.3



Supported systems:

  • Controller CMXR-C2 (567869)
1.3.0.286
29/02/2016
Soft Stop
Soft Stop

English
Soft Stop can practically turn the impossible into reality. Travel times are shortened by as much as 30% for pneumatic drives and vibration is greatly reduced. The selection program performs all of the necessary calculations.

Español
El Soft Stop puede hacer realidad lo que parecía imposible. Los tiempos de recorrido de actuadores neumáticos se reducen en un 30% y disminuyen drásticamente las vibraciones. El programa de selección realiza todos los cálculos necesarios.

Français
Ce logiciel vous permet de configurer un système Soft Stop de l'actionneur au système de commande en quelques étapes. Le système Soft Stop transforme l'impossible en possible : réduit les temps de cycle jusqu'à 30% et diminue de manière drastique les vibrations.

4.0.0.38
26/04/2016
Selección de las unidades de mantenimiento
Selección de las unidades de mantenimiento

¿Qué calidad del aire comprimido se precisa para qué aplicación y qué productos son los adecuados? Esta herramienta de selección le ayuda a escoger la configuración apropiada para su unidad de mantenimiento basándose en la experiencia de nuestros expertos

TCP/IP Application Modbus TCP/ FHPP Simulation Software

Modbus TCP Client (Master) to test and debug the Modbus communication to the motor-controller CMMO-ST-..-LKP with FHPP.

Supported systems:

  • Motor controller CMMO-ST-C5-1-LKP (1512320)
1.0.0.12
10/09/2015
Target Support Package CODESYS TSP CMXR-C2 1.11

Target Support Package for the Motion Controller CMXR-C2. It is for configuration, commissioning and programming of the controller with the software CoDeSys provided by Festo.

Supported systems:

  • Controller CMXR-C2 (567869) Revision 05
1.11
USB driver

USB driver Setup

Festo CMMP-AS-...-Mx USB driver installer for Windows XP (32 Bit), Vista/Windows 7 (32/64 Bit)

Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328) Revision 04
  • Motor controller CMMP-AS-C10-11A-P3-M3-C1 (2106335) Revision 04
  • Motor controller CMMP-AS-C2-3A-M3 (1501325) Revision 04
  • Motor controller CMMP-AS-C2-3A-M3-C1 (2106332) Revision 04
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327) Revision 04
  • Motor controller CMMP-AS-C5-11A-P3-M3-C1 (2106334) Revision 04
  • Motor controller CMMP-AS-C5-3A-M3 (1501326) Revision 04
  • Motor controller CMMP-AS-C5-3A-M3-C1 (2106333) Revision 04
1.0.0.3.1
20/08/2014
FCT - Festo Configuration Tool - PlugIn for CMMP-AS

Configuration and commissioning software for the motor controller CMMP-AS

  • FCT PlugIn CMMP-AS v2.3.0.664

Firmware Version V4.0.1501.2.3

  • FCT PlugIn CMMP-AS v2.2.2.15

Firmware Version V4.0.1501.2.3

  • FCT PlugIn CMMP-AS v2.1.2.46

Firmware Version V4.0.1501.2.3

  • FCT PlugIn CMMP-AS v2.0.2.46
  • FirmwareVersion  V4.0.1501.1.1
  • Festo Configuration Tool v1.2.1.3

 

Supported Systems:

  • Motorcontroller CMMP-AS-C15-11A-P3 (3215473)
  • Motorcontroller CMMP-AS-C10-11A-P3 (551024)
  • Motorcontroller CMMP-AS-C10-11A-P3-C1 (1669374)
  • Motorcontroller CMMP-AS-C20-11A-P3 (1366842)
  • Motorcontroller CMMP-AS-C2-3A (550041)
  • Motorcontroller CMMP-AS-C2-3A-C1 (1669371)
  • Motorcontroller CMMP-AS-C5-11A-P3 (551023)
  • Motorcontroller CMMP-AS-C5-11A-P3-C1 (1669373)
  • Motorcontroller CMMP-AS-C5-3A (550042)
  • Motorcontroller CMMP-AS-C5-3A-C1 (1669372
2.3.0.664
6/08/2014
Buscador de productos Cilindro con vástago, sistema métrico
Buscador de productos Cilindro con vástago, sistema métrico
Buscador de productos Tubos flexibles
Buscador de productos Tubos flexibles
Buscador de productos Cilindros sin vástago, métrico
Buscador de productos Cilindros sin vástago, métrico
Buscador de productos Actuadores giratorios
Buscador de productos Actuadores giratorios
Buscador de productos Válvulas de proceso y de medios
Buscador de productos Válvulas de proceso y de medios
Buscador de productos Válvulas individuales accionadas eléctricamente
Buscador de productos Válvulas individuales accionadas eléctricamente
Buscador de productos Válvulas de accionamiento manual o mecánico
Buscador de productos Válvulas de accionamiento manual o mecánico
Buscador de productos terminales de válvulas
Buscador de productos terminales de válvulas
Buscador de productos generadores de vacio
Buscador de productos generadores de vacio
Buscador de productos ventosas
Buscador de productos ventosas
Conversion of technical and physical units

Conversion of units:

- length

- area

- volume

- pressure

- flow rate

- temperature

- measure

- speed

- density
Calculation:

- Flow rate (Air)

- force by pressure and area (e.g. for cylinder force)

FCT - Festo Configuration Tool - PlugIn

Configuration and commissioning software for the proportional valve VPPX

FCT PlugIn VPPX V1.0.0.14

1.0.0.14
31/01/2014
FCT - Festo Configuration Tool CMMD-AS-C8-3A

Configuration and commissioning software for the motor controller: CMMD-AS

  • FCT PlugIn CMMD-AS 2.0.2.154
  • FCT PlugIn CMMD-AS v1.0.3.34
  • Festo Configuration Tool v1.2.1.3
2.0.2.154
30/01/2014
FCT - Festo Configuration Tool CMMS-AS-C4-3A-G2

Configuration and commissioning software for the motor controller: CMMS-AS

  • FCT PlugIn CMMS-AS v2.0.2.157
  • FCT PlugIn CMMS-AS v1.2.3.85
  • FCT PlugIn CMMS-AS v1.1.4.1
  • FCT PlugIn CMMS-AS v1.0.0.151
  • Festo Configuration Tool v1.2.1.3
2.0.2.157
30/01/2014
30 mostrar otros resultados ...
Suscripción al RSS