Portal de Soporte técnico

Seleccione a la izquierda una categoría o utilice la Búsqueda.

Buscar

Numero de parte

Serie

Código de orden

Please note, that these files are not necessarily valid for the product you have searched for. These documents are only valid for the products described in the files.
Descripción
F-EX
Certificado F-EX Ex-protection - Manufacturer's declaration

Associated products

  • Finger lever valve TH-3-1/4-B (8983)
  • Finger lever valve TH-5-1/4-B (8994)
  • Front panel valve SV-3-M5 (6817)
  • Front panel valve SV-5-M5-B (11914)
  • Front panel valve SVOS-3-1/8 (10191)
  • Front panel valve SVS-3-1/8 (10190)
  • Front panel valve SVS-4-1/8 (10192)
  • PANEL MNTD. VAL D:ER-SV-5-M5-I (34001)
  • Pushbutton valve K-3-M5 (3660)
  • Stem actuated valve V-3-M5 (3626)
  • Stem actuated valve VOS-3-1/8 (2952)
  • Stem actuated valve VS-3-1/8 (2334)
  • Stem actuated valve VS-4-1/8 (3394)
  • Stepper module TAA-2N-PK-3-01-B (10535)
  • Stepper module TAB-2N-PK-3-01-B (10536)
  • Swivel lever valve RW/O-3-1/8 (4937)
F-EX
Certificado F-EX Ex-protection - Manufacturer's declaration

Associated products

  • ABFRAGE, PNEUM. D:MP-B-SE-PN-SMA (34098)
  • Roller lever valve R-3-1/4-B (8985)
  • Roller lever valve R-3-M5 (3629)
  • Roller lever valve RO-3-1/4-B (8991)
  • Roller lever valve ROS-3-1/8 (2270)
  • Roller lever valve RS-3-1/8 (2272)
  • Roller lever valve RS-4-1/8 (2949)
Suscripción al RSS
Al buscar Usted puede obtener información detallada (e.g. Soporte de CAD y datos técnicos) con numero de parte o numero de orden
Si no están disponibles, utilice Product selection en el catálogo.