Portal de Soporte técnico

Seleccione a la izquierda una categoría o utilice la Búsqueda.

Buscar

Numero de parte

Serie

Código de orden

Actualidad

Servicevideo: what is this ?
Servicevideo: what is this ? 5/11/2019 service2see channel

(servicevideos)

White Paper
White Paper 7/10/2019 Considerations for choosing pneumatic guided drives and slides

This whitepaper includes information on:

• How pneumatic guided drives and slides work

• Pneumatic or electric? Where pneumatic excels

• Guided drive or slide? Which to choose

• Customization possibilities: bearings, cushioning and more

• Models for special situations

• Sizing the drive or slide for your application

Smartenance – the app for mobile digital maintenance management
Smartenance – the app for mobile digital maintenance management 16/04/2019 Faster and easier ...

Smartenance – the app for mobile digital maintenance management

 

Get digital. Now! The digital maintenance manager for production managers and system operators finally makes maintenance management paperless. Smartenance provides you with a clear schedule and evaluation for your system maintenance and offers a fast and easy transition to digital maintenance.

 

- Simple, clear operation thanks to clear structure and buttons

- Reciprocal checking by system operators and production managers provides greater reliability

- Faster processing via mobile, digital apps

 

www.festo.com/smartenance

 

Descargas más destacadas

Conversion of technical and physical units

Conversion of units:

- length

- area

- volume

- pressure

- flow rate

- temperature

- measure

- speed

- density
Calculation:

- Flow rate (Air)

- force by pressure and area (e.g. for cylinder force)

Buscador de productos Tubos flexibles
Buscador de productos Tubos flexibles
PTFE plastic tubing
Does Festo manufacture tubing made of PTFE? The Festo range includes a temperature and chemical-resistant tube made of perfluoroalkoxy (type designation PFAN). This tubing is resistant to many acids and lyes, and can be used in a temperature range of -20°C to +150°C.
Suscripción al RSS