Portal de Soporte técnico

Seleccione a la izquierda una categoría o utilice la Búsqueda.

Buscar

Numero de parte

Serie

Código de orden

Descripción
Válvula reguladora de caudal proporcional VEMD
Válvula reguladora de caudal proporcional VEMD Regulador de caudal másico

En aplicaciones móviles destacan de forma especial, por ejemplo, aparatos de oxígeno portátiles con un consumo de energía mínimo y un peso reducido. Al mismo tiempo, los requisitos de fiabilidad y rendimiento son cada vez más estrictos. En lo que a esto se refiere, la tecnología piezoeléctrica ofrece ventajas decisivas, ya que es sorprendentemente rentable.

High throughput DNA extraction system - Synchron Lab Automation
High throughput DNA extraction system - Synchron Lab Automation Detailed user report

The Dutch company Synchron Lab Automation developed an automated DNA extraction system with very high throughput rates by working very closely together with Festo. As a result, customers in the seed industry can collect DNA from up to 40,000 samples per day.

LifeTech - Technology for Life Sciences
LifeTech - Technology for Life Sciences Components for medical technology and laboratory automation

The healthcare sector worldwide is facing ever greater

challenges – challenges that could also be addressed by

industrial automation. Festo’s LifeTech division offers

forward-looking answers as well as innovative solutions

for medical technology and laboratory automation. Festo

supports systems and equipment manufacturers by

combining top quality with maximum efficiency in

components and custom-specific solutions.

Liquid Handling
Liquid Handling Manipulación de líquidos con un sistema modular de dosificación

Dosificación de distintos líquidos y volúmenes de muestras, con hasta 12 cabezales de dosificación: el sistema modular de dosificación de Festo le brinda numerosas posibilidades. Los componentes de Festo y los componentes externos de otros fabricantes de renombre garantizan una calidad máxima.

Eye surgery - BYTEC Medizintechnik
Eye surgery - BYTEC Medizintechnik Detailed user report

Nowadays, cataract surgery is a routine procedure. But this is only possible because companies like BYTEC Medizintechnik develop devices that enable eye surgeons to carry out operations accurately, error-free and in accordance with their own personal requirements. Piezo, proportional and fast-switching valves from Festo, designed in the form of a control block, allow the necessary rapid incisions to be made.

LifeTech - Technology for Life Sciences
LifeTech - Technology for Life Sciences Components for medical technology and laboratory automation

The healthcare sector worldwide is facing ever greater challenges – challenges that could also be addressed by industrial automation. Festo’s LifeTech division offers forward-looking answers as well as innovative solutions for medical technology and laboratory automation. Festo supports systems and equipment manufacturers by combining top quality with maximum efficiency in components and custom-specific solutions.

PSI 909.7: EHMD módulo de sujeción y giro
PSI 909.7: EHMD módulo de sujeción y giro Giro y sujeción

El módulo de giro y sujeción más compacto de su clase es ideal para la manipulación de objetos pequeños en muchas aplicaciones. El EHMD es especialmente adecuado para la automatización de laboratorios, p. ej. para abrir fácilmente los frascos de muestras más diversos.

 

Válvula distribuidora proporcional de 2/2 vías VEAE con piezotecnología
Válvula distribuidora proporcional de 2/2 vías VEAE con piezotecnología Gran caudal, apta para oxígeno

Pequeña, ligera, silenciosa, sin calentamiento propio, con consumo de energía extremadamente reducido y, pese a ello, un gran caudal de hasta 100 l/min: la piezo-válvula proporcional VEAE es ideal para aplicaciones móviles que funcionan por batería en la técnica médica como, por ejemplo, respiradores artificiales.

 

Válvula distribuidora proporcional de 2/2 vías VPWS
Válvula distribuidora proporcional de 2/2 vías VPWS Ligera y compacta, con un gran caudal

Gracias a la construcción compacta y al elevado caudal, la electroválvula proporcional VPWS es ideal para utilizar en la técnica médica. No obstante, también es apta para otros ámbitos de aplicación y segmentos de la industria en los que deben regularse flujos de gas desde 5 l/min hasta 500 l/min con hasta 6 bar.

 

VEMP válvula proporcional
VEMP válvula proporcional Pequeña, ligera, asequible

En aplicaciones móviles, destaca un consumo de energía mínimo, un

peso bajo y una gran fiabilidad, por ejemplo, en la terapia con oxígeno.

Para estos requisitos, resulta ideal la válvula proporcional VEMP.

Proportional valves with piezo technology in medical technology
Proportional valves with piezo technology in medical technology

With a choice of various valve series with different working pressures, nominal widths, flow ranges and working temperatures, Festo offers you the optimal proportional valve for your needs.

World of Automation
World of Automation Mundo automatizado -- Competencia desde los componentes individuales hasta los sistemas de control.

Nuestra presentación del sistema estático multipieza ofrece una descripción
detallada de:
• Cómo se pueden conectar e integrar los productos de Festo en diferentes
protocolos de bus de campo y Ethernet utilizados en el sector de la
tecnología de la automatización.
• Cómo se relacionan entre sí las jerarquías de comunicación.
• Qué conceptos de red e instalación admite Festo: para el control de
fluidos y de movimiento, para la automatización de la fábrica y de los
procesos, y para la industria 4.0

Ejes accionados por correa dentada
Ejes accionados por correa dentada

ELGA: ideal para aplicaciones con guía protegida. La familia completa

de ejes lineales con guía interna destaca – con sus múltiples

variantes de correa dentada o accionamiento por husillo – por su

dinamismo, velocidad y fuerza, y posee una amplia gama de aplicación

gracias a sus diferentes guías. ELGA se encuentra disponible

como eje individual o como solución completa en sistemas de

manipulación estándar.

Oxygen conserver - Musashi Medical Technology
Oxygen conserver - Musashi Medical Technology Detailed user report

Japanese company Musashi Medical Laboratory supplies easy-to-operate regulators in smartphone format for these oxygen system devices, thus significantly improving comfort and handling for patients.

Válvula servopilotada miniaturizada de la VUVG
Válvula servopilotada miniaturizada de la VUVG Pequeña y económica

Ideales para espacios reducidos. Incluye funciones de vacío.

Aptas tanto para equipos médicos como para su uso en manipulación de líquidos para la automatización en el laboratorio.

Módulo híbrido rotativo/lineal DSL-16- … -SA (ejecución especial)
Módulo híbrido rotativo/lineal DSL-16- … -SA (ejecución especial)

Para complicados procesos de carrera con giro en espacios limitados:

el DSL-16-...SA universalmente aplicable.

Alta funcionalidad, diseño compacto y un manejo extremadamente

flexible: la combinación de movimientos neumáticos de carrera y de

sujeción y de movimientos rotativos electrónicos supervisables y

ajustables con la máxima precisión convierte los procesos de laboratorio

en seguros y repetibles.

Anton Paar - Automatización de la preparación de muestras de laboratorio
Anton Paar - Automatización de la preparación de muestras de laboratorio Manipulación precisa de fluidos viscosos

Los laboratorios de la industria química, petroquímica, farmacéutica o alimentaria optan cada vez con mayor frecuencia por automatizar las operaciones necesarias para la preparación de muestras. El procesador modular de muestras, desarrollado recientemente por el fabricante global de aparatos de laboratorio Anton Paar, es una buena solución para realizar esa tarea.

Media valve series VODA
Media valve series VODA From the individual component to the integration solution

Ideal for laboratory analysis of clinical sample preparations, using highly integrated fluid technology from Festo. Sophisticated technology, advanced control electronics with maximum manufacturing precision together guarantee precise metering results from Festo liquid handling solutions.

Relazione di applicazione: LGC
Relazione di applicazione: LGC Robot oKtopure con preciso sistema de manipulación de Festo

El robot para la extracción de ADN combina un alto rendimiento con la purificación estandarizada y de alta calidad del ADN, de manera que el personal altamente cualificado ya no tiene que realizar estos trabajos de rutina. Se incluye un sistema de manipulación que se basa en ejes eléctricos, motores y controladores de Festo.

Automatización de procesos de laboratorio
Automatización de procesos de laboratorio Soluciones para todas las fases del análisis de muestras

Ya sea en el transporte, la identificación y la clasificación de muestras, en el pipeteo y la dosificación de fluidos o en el equipamiento de centrífugas, con los sistemas de automatización personalizados de Festo se aumenta exponencialmente la productividad y la seguridad en cada uno de los pasos del análisis.

 

Product Overview Cleanroom ES
Product Overview Cleanroom ES Series products for the clean room
  • Tested to VDI 2083-9.1
  • Classified to ISO 14644
White Paper: Series products for cleanrooms
White Paper: Series products for cleanrooms

What is a cleanroom (definition, norms, standards)?
How are products tested for suitability for cleanrooms?
In which areas and applications are cleanrooms necessary?
Under which conditions are series products suitable for cleanrooms?

Medical Technology
Medical Technology

From the initial concept and mutual development, right on up to delivery of customer-specific components and subsystems of medical devices

Sensor de visión SBSI y sistema de visión artificial SBO…-Q
Sensor de visión SBSI y sistema de visión artificial SBO…-Q Su productividad en la mira, con sistemas industriales de visión artificial de Festo

Los sistemas de visión artificial de Festo contribuyen decisivamente a que los resultados justifiquen los costes. Controlan los procesos y los estabilizan, ya sea con la lectura de códigos o mediante la detección de posiciones en tareas de manipulación. En algunos casos, incluso controlan el proceso. Además, comprueban la calidad desde el inicio del montaje hasta la obtención del producto final.

Así, su trabajo resulta más sencillo. Aumenta la productividad y versatilidad de sus máquinas y equipos. Adicionalmente, usted aprovecha mejor el material.

Placas deslizantes neumáticas ATBT
Placas deslizantes neumáticas ATBT

Para un transporte sin contacto y libre de rasguños

Medienventile_Kompflyer_es_V04
Medienventile_Kompflyer_es_V04
Partner for laboratory automation
Partner for laboratory automation

The brochure points out the challenges laboratories are faced with.

Moreover, it shows Festo’s expertise in laboratory automation and gives a short overview of the portfolio.

Novedades 2019
Novedades 2019 Digitalización para mayor productividad

Esta edición de las novedades de 2019 que sostiene en sus manos

es una especie de brújula que le indica la dirección que tomará usted

este año en compañía de Festo.

Un primer resultado de ello puede verse en nuestro programa básico.

Numerosos componentes nuevos, como mini carros DGST o cilindros

compactos ADN-S, complementan la gama de productos.

Un tema central para nosotros es la conectividad a todos los niveles

posibles: mecánico, eléctrico y de software.

Industría 4.0
Industría 4.0 De la visión a la realidad: situación en 2018

La cuarta revolución industrial revisa muchos conceptos del pasado: los modelos empresariales, las colaboraciones, las interfaces del cliente, las cadenas de valor añadido y el panorama de la automatización de la pirá- mide clásica han cambiado de forma considerable. Festo, como innovadora y líder de la tecnología de bus de campo, también contribuye decisivamente al futuro de Industria 4.0 con nuevos conceptos.

Guía sobre seguridad técnica
Guía sobre seguridad técnica Soluciones neumáticas y eléctricas
1 mostrar otros resultados ...
Suscripción al RSS