Portal de Soporte técnico

Seleccione a la izquierda una categoría o utilice la Búsqueda.

Buscar

Numero de parte

Serie

Código de orden

Descripción Versión
CANopen EDS

EDS file for the CTEU-CO CANopen bus module. Usable for valve terminals with the Festo I-Port interface as: e.g. VTUB-12, VTUG,...

Supported systems:

  • Bus node CTEU-CO (570038) Revision 04
3
4/07/2014
CANopen EDS SFC-DC-..-CO

Version changes:
EDS-Dateien for SFC-DC-...-CO (CANopen)

Supported systems:

  • Motor controller SFC-DC-VC-3-E-H0-CO (540364)
  • Motor controller SFC-DC-VC-3-E-H2-CO (540365)
1.03
1/03/2010
CANopen EDS

EDS files for CMMP-AS CAN (CIA 402 and FHPP)

 

Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3 (551024)
  • Motor controller CMMP-AS-C10-11A-P3-C1 (1669374)
  • Motor controller CMMP-AS-C20-11A-P3 (1366842)
  • Motor controller CMMP-AS-C2-3A (550041)
  • Motor controller CMMP-AS-C2-3A-C1 (1669371)
  • Motor controller CMMP-AS-C5-11A-P3 (551023)
  • Motor controller CMMP-AS-C5-11A-P3-C1 (1669373)
  • Motor controller CMMP-AS-C5-3A (550042)
  • Motor controller CMMP-AS-C5-3A-C1 (1669372)
2.7
15/01/2013
CANopen EDS EDS files for EMCA-EC-...-CO (CIA 402 and FHPP)

EDS files for EMCA-EC-...-CO (CIA 402 and FHPP)

 

  • Version: 1.0 (25.04.2016)

 

Supported Systems:

  • EMCA-EC-67- ... - ... -CO- ...
1.3
16/08/2018
CANopen EDS CMMS-ST-C8-7-G2

EDS files for CMMS-ST-... CAN (CIA 402 und FHPP) 
All versions 1p0 ... 1p2 see Readme.txt

Supported systems:

  • Motor controller CMMS-ST-C8-7-G2 (572211)
3.2
8/12/2016
CANopen EDS SFC-LACI-..-CO

Supported systems:

  • Motor controller SFC-LACI-VD-10-E-H0-CO (562849)
  • Motor controller SFC-LACI-VD-10-E-H2-CO (562850)
1.0
1/08/2009
CANopen EDS CPV

Electronic Data Sheet's (EDS-files) and icons for Festo valve terminals CPV10, CPV14, CPV18 for the variants CO, CO2, CO3

Supported systems:

  • Electrical interface CPV10-GE-CO2-8 (525876)
  • Electrical interface CPV10-GE-CO3-8 (546204)
  • Electrical interface CPV14-GE-CO2-8 (525882)
  • Electrical interface CPV14-GE-CO3-8 (546206)
  • Electrical interface CPV18-GE-CO2-8 (525884)
  • Electrical interface CPV18-GE-CO3-8 (546208)
  • Valve terminal CPA-SC-FB-VI (538509)
  • Valve terminal CPV10-VI (18200)
  • Valve terminal CPV14-VI (18210)
  • Valve terminal CPV18-VI (18220)
  • Valve terminal CPV-SC-FB-VI (538510)
1/07/2009
CANopen EDS For the controllers EXCM-...-E... (EXCM-2ST-...) and EXCM-...-PF... (CMXH-ST2-...)

Supported systems:

  • Planar surface gantry EXCM-10-150-110-GF-ST-B-E1 (1801920)
  • Planar surface gantry EXCM-10-260-110-GF-ST-B-E1 (1801915)
  • Planar surface gantry EXCM-10-300-110-GF-ST-B-E1 (1801917)
  • Planar surface gantry EXCM-10-360-110-GF-ST-B-E1 (1801918)
  • Planar surface gantry EXCM-10-460-110-GF-ST-B-E1 (1801916)
  • Planar surface gantry EXCM-10-700-110-GF-ST-B-E1 (1801919)
  • Planar surface gantry EXCM-30- (2226101)
1.11
8/04/2019
CANopen EDS CMMS-AS-C4-3A-G2

EDS files for CMMS-AS-... CAN (CIA 402 und FHPP)

All versions 1p0 ... 1p2 see Readme.txt

Supported systems:

  • Motor controller CMMS-AS-C4-3A-G2 (572986)
3.2
8/12/2016
CANopen EDS

Electronic data sheets (EDS files) and icons for Festo valve terminals (MPA and VTSA)

Supported systems:

  • Bus node CPX-FB14 (526174) Revision 27
  • Electrical interface CPX-CTEL-4-M12-5POL (1577012)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
V1.23
17/09/2014
CANopen EDS SEC-AC..-CO

Supported systems:

  • Motor controller SEC-AC-305-CO-P01 (533781)
  • Motor controller SEC-AC-508-CO-P01 (533782)
CANopen EDS

Supported systems:

  • Motor unit MTR-DCI-32 (533736)
  • Motor unit MTR-DCI-42 (533742)
  • Motor unit MTR-DCI-52 (533748)
  • Motor unit MTR-DCI-62 (533754)
CANopen EDS
CANopen EDS SFC-LAC-..-CO

Supported systems:

  • Motor controller SFC-LAC-VD-10-E-H0-CO (540633)
  • Motor controller SFC-LAC-VD-10-E-H2-CO (540634)
2.0
1/08/2009
CANopen EDS CMMD-AS-C8-3A

EDS files for CMMD-AS... CAN (CIA 402 und FHPP) 
All versions - 1p0 ... 1p2 - see Readme.txt

Supported systems:

  • Motor controller CMMD-AS-C8-3A (561406)
7/08/2013
Target Support Package CODESYS

CODESYS_V3 library for usage with EXCM controler and CANopen- or CVE- (control via ethernet) protocol. Content: -Driver function blocks for CANopen and CVE -Standard function blocks for device control -Documentation, online help

compatibility information: Usage only with CODESYS Version 3.5, ServicePack 4, Patch 1 or newer Required Firmware of EXCM-controlers: 1.1.1.14 or newer

Supported systems:

  • Planar surface gantry EXCM-10-150-110-GF-ST-B-E1 (1801920)
  • Planar surface gantry EXCM-10-260-110-GF-ST-B-E1 (1801915)
  • Planar surface gantry EXCM-10-300-110-GF-ST-B-E1 (1801917)
  • Planar surface gantry EXCM-10-360-110-GF-ST-B-E1 (1801918)
  • Planar surface gantry EXCM-10-460-110-GF-ST-B-E1 (1801916)
  • Planar surface gantry EXCM-10-700-110-GF-ST-B-E1 (1801919)
  • Planar surface gantry EXCM-30- (2226101)
Firmware Firmware for the integrated drive EMCA-EC-67-...-CO

Firmware for the integrated drive EMCA-EC-67-...-CO

 

 

Supported Systems:

  • EMCA-EC-67-...-CO

 

1.4.0.17
13/02/2019
Suscripción al RSS
Al buscar Usted puede obtener información detallada (e.g. Soporte de CAD y datos técnicos) con numero de parte o numero de orden
Si no están disponibles, utilice Product selection en el catálogo.