Portal de Soporte técnico

Seleccione a la izquierda una categoría o utilice la Búsqueda.

Buscar

Numero de parte

Serie

Código de orden

Descripción Versión
Ethernet/IP EDS

Device Description File for CPX-AP-I-EP-M12 EtherNet/IP Interface.

1.2
12/06/2019
Ethernet/IP EDS EDS-File for CPX-FB36 EtherNet/IP

EDS-File for CPX Valveterminals with EtherNet/IP connection

Supported systems:

  • Bus node CPX-FB36 (1912451)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
  • Motion Terminal VTEM (8047502)
1.5
10/04/2018
PROFINET/ETHERNET IP FDT/DTM

Device Type Manager (DTM) for Festo CPX Terminal, MPA-FB-VI, MPA-F-FB-VI or VTSA-FB-VI with PROFINET (CPX-FB33, CPX-M-FB34, CPX-M-FB35) or ETHERNET IP (CPX-FB36). Allows connection to field devices via HART with CPX-4AE-4AA-H module.

Supported systems:

  • Bus node CPX-FB33 (548755)
  • Bus node CPX-FB36 (1912451)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • CP-electrical part CTEC (539641)
  • Terminal CPX (197330)
  • Terminal CPX-P (562818)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
V1.0.3
12/03/2018
Ethernet/IP EDS

EDS-Files for EMCA-EC-...-EP (FHPP)

Supported systems:

  • Integrated Drive EMCA-EC-67- (1509036)
  • Integrated Drive EMCA-EC-67-M-1TE-EP (8061202)
  • Integrated Drive EMCA-EC-67-M-1TM-EP (8061204)
  • Integrated Drive EMCA-EC-67-S-1TE-EP (8061201)
  • Integrated Drive EMCA-EC-67-S-1TM-EP (8061203)
1.9
11/11/2016
Ethernet/IP EDS EDS-File for CTEU-EP EtherNet/IP

Supported Systems:

  • Bus Node CTEU-EP (2798071)
2.3
20/11/2017
Ethernet/IP EDS CPX-E-EP Bus module

EtherNet/IP Device description file (EDS-file)

for Festo CPX-E-EP EtherNet/IP Bus module

Supported systems:

  • Bus module CPX-E-EP Revision 01
2/05/2017
Ethernet/IP EDS

EDS files for CMMP-AS M3 with CAMC-F-EP

 

version 1.1 for CMMP-AS M3 FW <= 4.0.1501.2.1

version 1.2 for CMMP-AS M3 FW = 4.0.1501.2.2
version 1.3 for CMMP-AS M3 FW >= 4.0.1501.2.3


Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C10-11A-P3-M3-C1 (2106335)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C2-3A-M3-C1 (2106332)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-11A-P3-M3-C1 (2106334)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMP-AS-C5-3A-M3-C1 (2106333)
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
1.3
30/03/2016
Ethernet/IP EDS EDS Device Description for CPX-FB32 EtherNet/IP

EDS file for CPX valve terminals with Ethernet/IP connection



Supported systems:

  • Bus node CPX-FB32 (541302)
  • CP-electrical part CTEC (539641)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
>=R17
20/08/2014
Firmware Package Firmware CMMT-ST-...-EP (EtherNet/IP) & EDS Datei

Firmware and EDS data for the ELV servo drive CMMT-ST-C8-1C-EP-S0 (Ethernet/IP)

 

Supported systems:

  • servo drive CMMT-ST-C8-1C-EP-S0 (8084006)
16.0.14.71
23/09/2019
Firmware Package Firmware CMMT-AS-...-EP (EtherNet/IP) & EDS Datei

 Firmware and EDS file for for the Servo Drive CMMT-AS-...-EP (EtherNet/IP)

  • V016.0.14



Supported systems:

  • servo drive CMMT-AS-C2-11A-P3-EP-S1 (5340826)
  • servo drive CMMT-AS-C2-3A-EP-S1 (5340824)
  • servo drive CMMT-AS-C3-11A-P3-EP-S1 (5340827)
  • servo drive CMMT-AS-C4-3A-EP-S1 (5340825)
  • servo drive CMMT-AS-C5-11A-P3-EP-S1 (5340828)
  • Software FESTO AUTOMATION SUITE (8074657)
V016.0.14
7/08/2019
Firmware

Firmware for integrated drive EMCA-EC-67-...-EP (Ethernet/IP)

  • v1.4.0.2
  • v1.2.0.24
  • v1.2.0.8
  • v1.0.0.70


Supported systems:

  • Integrated Drive EMCA-EC-67- (1509036)
  • Integrated Drive EMCA-EC-67-M-1TE-EP (8061202)
  • Integrated Drive EMCA-EC-67-M-1TM-EP (8061204)
  • Integrated Drive EMCA-EC-67-S-1TE-EP (8061201)
  • Integrated Drive EMCA-EC-67-S-1TM-EP (8061203)
1.4.0.49
24/10/2019
Target Support Package CODESYS CPX-E-CEC Package for CODESYS V3.5 SP12 Patch6 pbF
  • Update Runtime to Codesys SP12 Patch 6
  • Implement EtherNet/IP - Device
  • Support CDSB
  • Improvement of EtherCAT-Functionality
  • Enhancement of IOLink-Functionality (scan, diagnosis)

 

Supported systems:

CPX-E-CEC-C1

CPX-E-CEC-C1-EP

CPX-E-CEC-M1

CPX-E-CEC-M1-EP

3.5.12.75
24/10/2018
FMT - Festo Maintenance Tool

The CPX-FMT is a helpful tool for commissioning, configuration and extended diagnosis of a CPX valve terminal. If Industrial Ethernet fieldbus nodes like Ethernet/IP, ProfiNet and Modbus/TCP are used, CPX-FMT can directly communicate with the CPX terminal via Ethernet connection. In the case of conventional fieldbuses, the software can be connected to the CPX terminal by means of a USB adapter (type NEFC-M12G5-0.3-U1G5).

Supported systems:

  • Adapter NEFC-M12G5-0.3-U1G5 (547432)
  • Bus node CPX-FB11 (526172)
  • Bus node CPX-FB13 (195740)
  • Bus node CPX-FB14 (526174)
  • Bus node CPX-FB23-24 (526176)
  • Bus node CPX-FB32 (541302)
  • Bus node CPX-FB33 (548755)
  • Bus node CPX-FB36 (1912451)
  • Bus node CPX-FB38 (552046)
  • Bus node CPX-FB6 (195748)
  • Bus node CPX-M-FB20 (572334)
  • Bus node CPX-M-FB21 (572221)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • Control block CPX-CEC (567346)
  • Control block CPX-FEC-1-IE (529041)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
4.21.210
11/03/2019
Function blocks Allen Bradley

Function blocks for Allen Bradley (Studio 5000 Logix Designer V26.01) to control the des Servo press kit YJKP.

Content:

  • Link to the Application Notes
  • Example
  • Source code



Compatibility information:

  • Firmware IPC controller CECC-X-M1-YJKP (3.4.6; see "Firmware")
  • Applications software GSAY-A4 (1.2.1; see " Applications software GSAY-A4")



Version changes:
Function blocks for Allen Bradley (Studio 5000 Logix Designer V26.01) to control the des Servo press kit YJKP.

Content:

  • Actual version
  • Link to the Application Notes
  • Example (CompactLogix "1769-L24ER-QB1B" | EtherNet/IP)
  • Source code
  • Previous versions
  • Release Notes



Compatibility information:

  • Application software GSAY-A4 (>= 1.2.1; see " Applications software GSAY-A4")
  • Firmware IPC controller CECC-X-M1-... (3.4.6; see "Firmware")



Supported systems:

  • IPC controller CECC-X-M1-YJKP (4803891)
  • IPC controller CECC-X-M1-YS-L1 (8082793)
  • IPC controller CECC-X-M1-YS-L2 (8082794)



Supported systems:

  • controller CECC-X-M1-YJKP (4803891)
  • controller CECC-X-M1-YS-L1 (8082793)
  • controller CECC-X-M1-YS-L2 (8082794)
  • Servo Press Kit YJKP (8077950)
  • Servo Press Kit YJKP-.. (8058596)
1.0.1
17/09/2019
Festo Automation Suite - Plug-in Plug-in for the parametrisation and diagnosis of the automation system CPX-E

New Features:

  • Online access to user documentation for configured modules
  • CODESYS variable are by default always updated
  • Synchronization between system bus and EtherCAT can be deactivated

 

Fixed Bugs:

  • Disconnecting from a device affects other Plug-in instances
  • Application might be blocked while synchronizing the module configuration after connecting to a device
  • Renaming a connected EtherCAT slave might freeze the application
  • Configuration page for IO-Link device is empty after master module has been moved
  • Process data width is not set up correctly for IO-Link master module connected to a CPX-E-EC EtherCAT-Slave node

 

Included Driver Function Blocks:

  • CODESYS CPX-E-CEC V3.5.12.75:
    • Support for CODESYS runtime SP12 Patch 6
    • Support for EtherNet/IP device interface
    • Support for CDSB
    • Improvement of EtherCAT functionality
    • Enhancement of IO-Link functionality (scan, diagnosis)

 

 

Supported systems:

  • analogue input module CPX-E-4AI-U-I (4080493)
  • analogue output module CPX-E-4AO-U-I (4080494)
  • automation system CPX-E (5237644)
  • bus module CPX-E-EC (4080498)
  • bus module CPX-E-EP (4080499)
  • bus module CPX-E-PB (4080496)
  • bus module CPX-E-PN (4080497)
  • controller CPX-E-CEC-C1 (5226780)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • counter module CPX-E-1CI (4827505)
  • digital input module CPX-E-16DI (4080492)
  • digital output module CPX-E-8DO (4080491)
  • IO-Link Master module CPX-E-4IOL (4080495)
1.1.0.108
16/01/2019
Festo Automation Suite - Plug-in Plug-in for the configuration and parametrisation of the servo drive CMMT-ST

New Features:

  • Calculated limits for current and torque too low for systems with spindle axes (V1.2.2)
  • Support for CMMT-ST-...-EP with Ethernet/IP interface (V1.2.1)
  • Support for CMMT-ST-...-PN with PROFINET interface
  • Support for PositioningDrives data import
  • Support for cam controller function (position trigger)
  • Support for touch probe function
  • Calculation of system limits:
    • Warnings are shown if parameter values exceed calculated limits
    • Dialog for resetting inconsistent parameters to recommended values
  • First setup wizard:
    • Supply voltage selection
    • Consistency check for homing method and hardware switches
  • Parameter pages:
    • Order of contexts "Control" and "Diagnosis" changed
    • Warnings on parameter pages are indicated in navigator
    • Device details can be displayed on drive configuration page
    • Consistency check for digital I/Os
    • Simplified encoder settings
    • Consistency check for homing method and hardware switches
    • Software limits can be teached
  • Trace improvements:
    • Multiple signals can be selected when adding a trace channel
    • Masking of individual bits for trace channels and trigger
    • Possibility to share Y axis for signals
    • Improved handling of several trace records


Fixed Bugs:

  • Exception when entering certain feed constants
  • Error when synchronizing string parameters with the device
  • Text on button for releasing the holding not unreadable
  • Reinit after chaning the hardware switch settings not possible
  • SoftMotion driver version not displayed
  • User defined gear is deleted when chaning the axis
  • Zero point offset is not stored correctly in certain cases
  • Reinit icons missing for some parameters
  • Exception when editing an existing drive configuration
  • Missing scroll bars on page Diagnosis -> I/O state


Included Driver Function Blocks:

  • CODESYS Point to point V3.5.10.40
  • CODESYS SoftMotion V4.0.14.0

 

Supported Systems:

  • Servo Drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • Servo Drive CMMT-ST-C8-1C-PN-S0 (8084004)
  • Servo Drive CMMT-ST-C8-1C-EP-S0 (8084006)
1.2.2.4
2/10/2019
Festo Automation Suite - Plug-in Plug-in for the configuration and parametrisation of the servo drive CMMT-AS

New Features:

  • Calculated limits for current and torque too low for systems with spindle axes (V1.2.2)
  • Support for CMMT-AS-...-EP with Ethernet/IP interface (V1.2.1)
  • Support for PositioningDrives data import
  • Support for cam controller function (position trigger)
  • Support for touch probe function
  • Parameter export to CDSB operator unit
  • Calculation of system limits:
    • Warnings are shown if parameter values exceed calculated limits
    • Dialog for resetting inconsistent parameters to recommended values
  • First setup wizard:
    • Supply voltage selection
    • Consistency check for homing method and hardware switches
  • Parameter pages:
    • Order of contexts "Control" and "Diagnosis" changed
    • Warnings on parameter pages are indicated in navigator
    • Device details can be displayed on drive configuration page
    • Consistency check for digital I/Os
    • Simplified encoder settings
    • Consistency check for homing method and hardware switches
    • Software limits can be teached
  • Trace improvements:
    • Multiple signals can be selected when adding a trace channel
    • Masking of individual bits for trace channels and trigger
    • Possibility to share Y axis for signals
    • Improved handling of several trace records


Fixed Bugs:

  • Exception when entering certain feed constants
  • Error when synchronizing string parameters with the device
  • Text on button for releasing the holding brake not unreadable
  • Reinit after changing the hardware switch settings not possible
  • SoftMotion driver version not displayed
  • User defined gear is deleted when changing the axis
  • Zero point offset is not stored correctly in certain cases
  • Reinit icons missing for some parameters
  • Exception when editing an existing drive configuration
  • Missing scroll bars on page Diagnosis -> I/O state


Included Driver Function Blocks:

  • CODESYS Point to point V3.5.10.40
  • CODESYS SoftMotion V4.0.16.0

 

Supported systems:

  • servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • servo drive CMMT-AS-C2-11A-P3-PN-S1 (5340816)
  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-AS-C2-3A-PN-S1 (5340814)
  • servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
  • servo drive CMMT-AS-C3-11A-P3-PN-S1 (5340817)
  • servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • servo drive CMMT-AS-C4-3A-PN-S1 (5340815)
  • servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
  • servo drive CMMT-AS-C5-11A-P3-PN-S1 (5340818)
  • servo drive CMMT-AS-C2-3A-EP-S1 (5340824)
  • servo drive CMMT-AS-C4-3A-EP-S1 (5340825)
  • servo drive CMMT-AS-C2-11A-P3-EP-S1 (5340826)
  • servo drive CMMT-AS-C3-11A-P3-EP-S1 (5340827)
  • servo drive CMMT-AS-C5-11A-P3-EP-S1 (5340828)
1.2.2.4
2/10/2019
Suscripción al RSS
Al buscar Usted puede obtener información detallada (e.g. Soporte de CAD y datos técnicos) con numero de parte o numero de orden
Si no están disponibles, utilice Product selection en el catálogo.