Festo PARTdataManager
Titulo:
Festo PARTdataManager
Subtítulo:
Reduced workload - thanks to 2D/3D CAD data for more than 33,000 products
Descripción:

Festo PARTdataManager can be installed as a separate application.

Take advantage of comprehensive full-text searches, e.g. for part numbers, product lines or designation as well as functions like geometrical product comparison and geometrical search based on an imported 3D file.

 

2D/3D CAD interfaces for:

• AutoCAD

• Autodesk Inventor™

• CATIA V5

• Pro/ENGINEER

• NX™

• SOLID EDGE

• SolidWorks

Tipo de documento:
Software de dimensionamiento
Titulo Versión

Festo PARTdataManager 2019.

 

Download Zip file and unzip locally.

Start the installation with FestoCAD_Setup.exe.

 

Works with the installation of the Festo product catalogue on DVD

Festo PARTdataManager 2018.

 

Download Zip file and unzip locally.

Start the installation with FestoCAD_Setup.exe.

 

Works with the installation of the Festo product catalogue on DVD

Festo PARTdataManager 2017

 

Download Zip file and unzip locally.

Start the installation with FestoCAD_Setup.exe.

 

Works with the installation of the Festo product catalogue on DVD.

Festo PARTdataManager 2016.

 

Download Zip file and unzip locally.

Start the installation with FestoCAD_Setup.exe.

 

Works with the installation of the Festo product catalogue on DVD.