Portal de Soporte técnico

Seleccione a la izquierda una categoría o utilice la Búsqueda.

Buscar

Numero de parte

Serie

Código de orden

Descripción
Festo Vulnerability Handling and Disclosure Process
Festo Vulnerability Handling and Disclosure Process Product Security Incident Response Team

We take security concerns seriously and work to quickly evaluate and address them. The goal of the Festo Product Security Incident Response Team (PSIRT) is to minimize customer risk associated with security vulnerabilities by providing timely information, guidance, and remediation of vulnerabilities in our products, including software and applications. Festo PSIRT is the central team of the Festo SE & Co. KG for managing the testing and disclosure of security vulnerabilities. All reports about possible weak points or other security incidents in connection with Festo products can
be forwarded to the Festo PSIRT. The Festo PSIRT adheres also to ISO/IEC 29147:2014.

Code of Conduct Brochure
Code of Conduct Brochure Festo Group
Handout ATEX
Handout ATEX

This document explains the marking of ATEX products according to

Directive 2014/34/EU and EN 60079-0:2018

Festo Sustainability Report
Festo Sustainability Report 2017-2019

In this sustainability report, we document our global responsibility to our stakeholders using examples from 2017 to 2019 and provide an outlook on the topics covered by our sustainability strategy adopted in 2020.

General Information for Supplier Questionnaires from Customers
General Information for Supplier Questionnaires from Customers

This document contains the following information:

  • Headquarter of the Festo Group
  • Commercial Law Information
  • Board of Directors and Supervisory Board
  • Main Figures of the Festo Group
  • Products and Main Product Groups
  • Service worldwide
  • Purchase and Procurement
  • Production and Manufacturing Technologies
  • Sales Organisation and Delivery Service
  • Management System Certifications
  • Product Approvals
RoHS directive: EU 2011/65
RoHS directive: EU 2011/65 Statement issued by Festo headquarters
REACh regulation: EC 1907 / 2006
REACh regulation: EC 1907 / 2006 Statement issued by Festo headquarters
Customer information as per Art. 33(1) of the REACh Directive
Customer information as per Art. 33(1) of the REACh Directive
Quality made to measure
Quality made to measure Available worldwide – made by Festo

We see quality holistically: company quality, product quality and process quality create a unit in terms of customer requirements.

Quality and environmental understanding
Quality and environmental understanding Quality, Environment and Energy - our Standards

Festo standards in relation to quality, protection of the environment and use of energy are firmly anchored in the company's self-perception. This self-perception is expressed through our Mission, Vision and Code of Conduct and implemented according to our Values.

Seguridad funcional en la industria de procesos
Seguridad funcional en la industria de procesos SIL - Safety Integrity Level

Los dispositivos de seguridad en los equipos de ingeniería de procesos deben reducir los riesgos causados por el equipo a las personas, al medio ambiente y a los bienes, al nivel más bajo posible aceptable. Según el potencial de peligro, el equipo se clasifica en un nivel Safety Integrity Level (de SIL1 a SIL4). SIL1 es el riesgo más bajo y SIL4, el más alto que se puede asumir con consecuencias catastróficas.

Condiciones de utilización y normas válidas en la neumática
Condiciones de utilización y normas válidas en la neumática
  • Condiciones de utilización, almacenamiento y transporte para los productos Festo
  • Las normas en la neumática
  • Preparación del aire comprimido
  • Condiciones para la utilización de válvulas
  • Denominación de las conexiones de los elementos neumáticos según ISO 5599
  • Condiciones para la utilización de actuadores
  • Diagrama presión-fuerza
  • Diagrama de pandeo
  • Consumo de aire
  • La neumática y la protección contra explosiones: ATEX
  • Directivas UE / Certificación
  • Design – apropiado para salas limpias
  • Substancias perjudiciales para la pintura y resistencia a fluidos
  • Clases de resistencia a la corrosión CRC
  • Clases de protección según IEC/EN 60529
  • Conexión funcional a tierra, conexión de protección, PELV
  • Supresión del arco voltaico
Declaration
Declaration

Replacement of directive 94/9/EC with directive 2014/34/EU

Vida útil de productos en Festo
Vida útil de productos en Festo Entrenamiento de resistencia para productos de Festo - calidad para una larga vida útil
Ahorro energético
Ahorro energético

Este manual contiene sugerencias y recomendaciones para el ahorro energético en sistema neumáticos. Los ejemplos y aclaraciones permiten una fácil implementación en su planta.

Folder con combinaciones de tubos flexibles y racores
Folder con combinaciones de tubos flexibles y racores Bien combinado: combinación de tubo flexible y racor para todas las aplicaciones

La selección de la combinación correcta de tubo flexible y racor depende sobre todo del lugar de uso exacto. Para agilizar la orientación, los casos de aplicación pueden fijarse a menudo a una sola característica. El cuadro general de las combinaciones más usuales de tubos flexibles y racores permite efectuar una selección sencilla y concreta.

Las Estrellas de la Automatización_Flyer_Digital (4.16.2021)
Las Estrellas de la Automatización_Flyer_Digital (4.16.2021)
Festo Welding Gun Maintenance System
Festo Welding Gun Maintenance System 20% menos de tiempo improductivo gracias al mantenimiento predictivo

El mantenimiento predictivo incrementa la productividad de las pinzas
de soldadura. Esto es debido a que estas pinzas deben funcionar
con gran precisión, fiabilidad, eficiencia, y ser rentables. Un cambio
merece la pena. Como complemento a las soluciones de accionamiento
de Festo para pinzas de soldadura, el Festo Welding Gun
Maintenance System monitoriza todas las pinzas de soldadura. Esto
le ayuda a detectar a tiempo divergencias en el proceso, a optimizar
el mantenimiento y a ahorrar energía, gracias a la Industria 4.0.

Saque provecho de la digitalización.
Saque provecho de la digitalización. Con el Festo Motion Terminal

Propuestas para la automatización del futuro. Aqui encontrará aplicaciones reales que pueden mejorar notablemente la productividad de su empresa, sí como su eficiencia energética. Aquí puede ver ejemplos del enorme margen de movimientos libremente combinables que hace posible Motion Terminal, incluso para llevar a cabo una actualización de su sistema. ¡Queremos ser su fuente de inspiración!

PSI Actuador guiado DFM
PSI Actuador guiado DFM ¡Robusto y fiable!

La fiabilidad tiene un nombre: DFM. Con la mejor relación precio-rendimiento del mercado, este actuador guiado destaca por sus óptimas características de guiado, su diseño robusto y su flexibilidad. Seguridad, flexibilidad y resistencia, también con pares elevados.

Válvula de pulso VSVA
Válvula de pulso VSVA Ahorro de energía de hasta un 80 %

Instalar y ahorrar:
Al limpiar virutas o polvo, durante el secado y el transporte de piezas:
la electroválvula VSVA de 2x 3/2 vías con función de pulso resulta de
gran ayuda y reduce el consumo de energía. Durante las pausas se
ahorra aire comprimido. En su función como válvula de soplado, el
impulso de soplado es más fuerte que en la corriente continua de aire.
Esto sale a cuenta en poco tiempo.

Process Automation – Products & Services Offer
Process Automation – Products & Services Offer Product range for process automation

For years, Festo has been developing process automation solutions for a broad range of industry sectors. By transferring our experience from one industry to another, we take advantage of valuable synergies and create economies of scale.

Soluciones de automatización para hornos electrolíticos en fundiciones de aluminio
Soluciones de automatización para hornos electrolíticos en fundiciones de aluminio Extremadamente robustos

Los componentes de automatización en las fundiciones de aluminio están expuestos de forma ininterrumpida a calor extremo, al polvo ultrafino de alúmina y a campos magnéticos intensos. Igualmente estrictos son los requisitos para los cilindros rompecostra y dosificadores, así como para las válvulas servopilotadas. Esto es debido a que deben estar a la altura de tales condiciones ambientales agresivas.

Caja de protección para la preparación del aire comprimido
Caja de protección para la preparación del aire comprimido ¡Protéjase fácilmente!

En numerosos ámbitos de producción, las condiciones externas atacan
con dureza las unidades de mantenimiento; es el caso de la zona de
salpicaduras en la produccción de alimentos: los productos de limpieza
y la limpieza a alta presión atacan las superficies, los tornillos
y los manómetros de las unidades de mantenimiento. Con la caja de
protección de acero inoxidable, Festo ofrece una solución sencilla y
económica para garantizar la protección de los componentes de la
preparación del aire comprimido.

Drive solutions for welding guns
Drive solutions for welding guns

Welding requires a high level of precision and quality, something our drive

solutions for welding guns are specifically designed for. You decide which is best for you – the X gun or the C gun, servo-pneumatic or electric.

The Stars of Automation - Digital CA_EN
The Stars of Automation - Digital CA_EN

Standard Product Range and Strategic Focus Products. Ready for delivery in 24 hours from Festo stock.

The Stars of Automation - Digital US_EN
The Stars of Automation - Digital US_EN

Standard Product Range and Strategic Focus Products. Ready for delivery in 24 hours from Festo stock.

Cilindro redondo DPCA estándar inglés hecho de aluminio sólido
Cilindro redondo DPCA estándar inglés hecho de aluminio sólido
Amplíe el alcance del robot
Amplíe el alcance del robot Sistema de 7° eje de Festo/UR

El séptimo eje de Festo simplifica la ampliación del área de trabajo de un robot UR mediante el uso

Cilindro compacto en pulgadas
Cilindro compacto en pulgadas Cilindro Compacto de Estándar Americano DPCB

El DPCB es un actuador compacto tipo Pancake de estándar americano que puede reemplazar productos similares en el
mercado.

18 mostrar otros resultados ...
Suscripción al RSS