Safety Sub-Functions Pneumatic
Titulo:
Safety Sub-Functions Pneumatic
Subtítulo:
SSC, PUS, Category 1, up to PL c
Descripción:

 

Application Note for the realization of the safety sub-functions safe stopping and closing (SSC) and prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains possible circuits for 5/3, 3/2 and 2/2 directional control valves and delockable check valves.

Tipo de documento:
Application Note Sicherheits-Teilfunktionen SSC bis zu Kategorie 1, PL c PUS bis zu Kategorie 1, PL c
Titulo Versión

Application Note - Safety Sub-Functions Pneumatic

 

SSC Category 1, up to PL c

PUS Category 1, up to PL c

 Application Note - Sicherheits-Teilfunktionen Pneumatik

 

SSC bis zu Kategorie 1, PL c

PUS bis zu Kategorie 1, PL c