Portal de Soporte técnico

Seleccione a la izquierda una categoría o utilice la Búsqueda.

Buscar

Numero de parte

Serie

Código de orden

Actualidad

Firmware 16/10/2019 Motion Terminal VTEM

firmware for VTEM

Supported systems:

  • Motion Terminal VTEM (8047502)
4.14.0
26/9/2019
Function blocks Siemens Step 7 25/9/2019 FHPP function blocks for motor controller - TIA / S7

Function blocks for different Siemens PLCs:

  • TIA Portal V15, V14 and V13
    to use with S7-1200, S7-1500, S7-300 and S7-400
  • SIEMENS STEP 7 V5.5 (FHPP Version 5.5.1.1)
    to use with S7-300 and S7-400

 

Supported systems:

  • Motor controller CMXH-ST2-C5-7-DIOP (3605478)
  • Integrated Drive EMCA-EC-67- (1509036)
  • Motor controller CMMD-AS-C8-3A (561406)
  • Motor controller CMMO-ST-C5-1-LKP (1512320)
  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C20-11A-P3 (1366842)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMS-AS-C4-3A-G2 (572986)
  • Motor controller CMMS-ST-C8-7-G2 (572211)
  • Motor controller SFC-DC-VC-3-E-H0-PB (540366)
  • Motor controller SFC-DC-VC-3-E-H2-PB (540367)
  • Motor controller SFC-LACI-VD-10-E-H0-PB (562847)
  • Motor controller SFC-LACI-VD-10-E-H2-PB (562848)
  • Motor unit MTR-DCI-32 (533736)
  • Motor unit MTR-DCI-42 (533742)
  • Motor unit MTR-DCI-52 (533748)
  • Motor unit MTR-DCI-62 (533754)
5.5
17/9/2019
Firmware 24/9/2019 Firmware CDSB-A1

Firmware data for the Operator unit CDSB

 

New Features:

 

  • Parameter & Firmware file transfer of CDSB & CMMT  (upload and download)

 

Fixed Bugs:

 

 

Supported systems:

  • Operator unit CDSB-A1 (8070984)

 

V3.0.0

Descargas más destacadas

CAD
Where can you obtain CAD data for Festo products? On the DVD-ROM version of the product catalogue from Festo, you can find CAD models of the products in all standard neutral formats.Our online catalogue provides up-to-date CAD data for almost all ...
Festo Automation Suite - Plug-in Plug-in for the parametrisation and diagnosis of the automation system CPX-E

New Features:

  • Online access to user documentation for configured modules
  • CODESYS variable are by default always updated
  • Synchronization between system bus and EtherCAT can be deactivated

 

Fixed Bugs:

  • Disconnecting from a device affects other Plug-in instances
  • Application might be blocked while synchronizing the module configuration after connecting to a device
  • Renaming a connected EtherCAT slave might freeze the application
  • Configuration page for IO-Link device is empty after master module has been moved
  • Process data width is not set up correctly for IO-Link master module connected to a CPX-E-EC EtherCAT-Slave node

 

Included Driver Function Blocks:

  • CODESYS CPX-E-CEC V3.5.12.75:
    • Support for CODESYS runtime SP12 Patch 6
    • Support for EtherNet/IP device interface
    • Support for CDSB
    • Improvement of EtherCAT functionality
    • Enhancement of IO-Link functionality (scan, diagnosis)

 

 

Supported systems:

  • analogue input module CPX-E-4AI-U-I (4080493)
  • analogue output module CPX-E-4AO-U-I (4080494)
  • automation system CPX-E (5237644)
  • bus module CPX-E-EC (4080498)
  • bus module CPX-E-EP (4080499)
  • bus module CPX-E-PB (4080496)
  • bus module CPX-E-PN (4080497)
  • controller CPX-E-CEC-C1 (5226780)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • counter module CPX-E-1CI (4827505)
  • digital input module CPX-E-16DI (4080492)
  • digital output module CPX-E-8DO (4080491)
  • IO-Link Master module CPX-E-4IOL (4080495)
1.1.0.108
16/1/2019
USB driver CPX-E-PB Bus module version: 22.02.2016

Festo Virtual Communications Port

Supported systems:

  • Bus module CPX-E-PB Revision 01
22/2/2016
Suscripción al RSS