Portal de Soporte técnico

Seleccione a la izquierda una categoría o utilice la Búsqueda.

Buscar

Numero de parte

Serie

Código de orden

Actualidad

Safety Sub-Functions Pneumatic
Safety Sub-Functions Pneumatic 14/5/2019 SDI, PUS, Category 1, up to PL c

Application Note for the realization of the safety sub-functions safe direction (SDI) and prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains possible circuits for monostable 5/2 directional control valves.

1.0
14/5/2019
Safety Sub-Functions Pneumatic
Safety Sub-Functions Pneumatic 14/5/2019 STO, PUS, SLT, Category 1, up to PL c

Application Note for the realization of the safety sub-functions safe torque off (STO), prevention of an unexpected start-up (PUS) and safely-limited torque (SLT) with category 1 and up to PL c. This Application Note contains possible circuits for permanent oder switchable safely-limited torque (SLT).

1.0
14/5/2019
Safety Sub-Functions Pneumatic
Safety Sub-Functions Pneumatic 14/5/2019 STO, PUS, SLS, Category 1, up to PL c

Application Note for the realization of the safety sub-functions safe torque off (STO), prevention of an unexpected start-up (PUS) and safely-limited speed (SLS) with category 1 and up to PL c. This Application Note contains possible circuits for permanent oder switchable safely-limited speed (SLS).

1.0
14/5/2019

Descargas más destacadas

Servicevideos
Servicevideos service2see

(servicevideos)

Dimensionamiento neumático con GSED
Dimensionamiento neumático con GSED

Simulaciones perfectas en lugar de costosas pruebas. Con GSED es fácil seleccionar y configurar correctamente todos los elementos del circuito neumático. Si se modifica un parámetro, el programa automáticamente lo traslada al resto de los elementos.

Conversion of technical and physical units

Conversion of units:

- length

- area

- volume

- pressure

- flow rate

- temperature

- measure

- speed

- density
Calculation:

- Flow rate (Air)

- force by pressure and area (e.g. for cylinder force)

Suscripción al RSS