Portal de Soporte técnico

Seleccione a la izquierda una categoría o utilice la Búsqueda.

Buscar

Numero de parte

Serie

Código de orden

Actualidad

Industria textil
Industria textil 29/5/2019

Products from the core product range from Festo make it easy for you to increase the productivity of your textile machines. Whether the need is for spinning, stretch texturing, weaving, round knitting, flat knitting or textile finishing – Festo offers the right product for your application.

FFT - Festo Field Device Tool 23/5/2019 Software

Device Tool for service and commissioning. The Festo Field Device Tool includes various services for all Ethernet-based Festo field devices. It supports, among other features, the update of firmware files to selected devices from Festo.

 

Version changes:

 

New Features:

  • Support for CTEU-PN

 

Fixed Bugs:

  • Download of updates and firmware files via Internet not possible

 


Supported systems:

  • bus module CPX-E-EP (4080499)
  • bus module CPX-E-PB (4080496)
  • bus module CPX-E-PN (4080497)
  • Bus node CPX-FB13 (195740)
  • Bus node CPX-FB32 (541302)
  • Bus node CPX-FB33 (548755)
  • Bus node CPX-FB36 (1912451)
  • Bus node CPX-FB39 (2093101)
  • Bus node CPX-FB40 (2474896)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • Bus node CTEU-EP (2798071)
  • Bus node CTEU-PN (2201471)
  • Bus node CTEU-VN (8087559)
  • Camera system CHB-C-N (3501040)
  • Compact Vision System SBOC-C-R1B (541397)
  • Compact Vision System SBOC-C-R2B (546947)
  • Compact Vision System SBOC-C-R2C (546948)
  • Compact Vision System SBOC-C-R3B-WB (552077)
  • Compact Vision System SBOC-C-R3C-WB (552078)
  • Compact Vision System SBOC-M-R1B-H (574642)
  • Compact Vision System SBOC-Q-R1B (541399)
  • Compact Vision System SBOC-Q-R1B-S1 (569771)
  • Compact Vision System SBOC-Q-R2B-S1 (569772)
  • Compact Vision System SBOC-Q-R2C (551022)
  • Compact Vision System SBOC-Q-R3B-WB (555841)
  • Compact Vision System SBOC-Q-R3B-WB-S1 (569777)
  • Compact Vision System SBOC-Q-R3C-WB (555842)
  • Compact Vision System SBOC-Q-R3C-WB-S1 (569778)
  • Compact Vision System SBOI-C-R1B (541394)
  • Compact Vision System SBOI-C-R3B-WB (552075)
  • Compact Vision System SBOI-C-R3C-WB (552076)
  • Compact Vision System SBOI-Q-R1B (541396)
  • Compact Vision System SBOI-Q-R1B-S1 (569773)
  • Compact Vision System SBOI-Q-R3B-WB (555839)
  • Compact Vision System SBOI-Q-R3B-WB-S1 (569779)
  • Compact Vision System SBOI-Q-R3C-WB (555840)
  • Compact Vision System SBOI-Q-R3C-WB-S1 (569780)
  • Control block CPX-CEC (567346)
  • Control block CPX-CEC-C1 (567347)
  • Control block CPX-CEC-C1-V3 (3473128)
  • Control block CPX-CEC-M1 (567348)
  • Control block CPX-CEC-M1-V3 (3472765)
  • Control block CPX-CEC-S1-V3 (3472425)
  • Control block CPX-CMXX (555667)
  • Control block CPX-FEC-1-IE (529041)
  • controller CECC-D (574415)
  • controller CECC-LK (574418)
  • controller CECC-S (574416)
  • controller CECC-X-M1 (4407603)
  • controller CECC-X-M1-MV (4407605)
  • controller CECC-X-M1-MV-S1 (4407606)
  • controller CECC-X-M1-YJKP (4803891)
  • Controller CECX-X-C1 (553852)
  • Controller CECX-X-M1 (553853)
  • Controller CMXR-C2 (567869)
  • controller CPX-E-CEC-C1 (5226780)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • gateway CPX-IOT (8069773)
  • Motor controller CMMO-ST-C5-1-DION (1512317)
  • Motor controller CMMO-ST-C5-1-DIOP (1512316)
  • Motor controller CMMP-AS-C10-11A-P3-M0 (1622904)
  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C2-3A-M0 (1622901)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C5-11A-P3-M0 (1622903)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-3A-M0 (1622902)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Operator unit CDPX-X-A-S-10 (574412)
  • Operator unit CDPX-X-A-W-13 (574413)
  • Operator unit CDPX-X-A-W-4 (574410)
  • Operator unit CDPX-X-A-W-7 (574411)
  • Operator unit FED-1000 (543515)
  • Operator unit FED-2000 (543444)
  • Operator unit FED-3000 (573906)
  • Operator unit FED-301 (543438)
  • Operator unit FED-40 (541998)
  • Operator unit FED-400 (570864)
  • Operator unit FED-5000 (543447)
  • Operator unit FED-501 (543440)
  • Operator unit FED-550 (570398)
  • Operator unit FED-60 (541999)
  • Operator unit FED-700 (543442)
  • Operator unit FED-770 (573905)
  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-AS-C2-3A-PN-S1 (5340814)
  • servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • servo drive CMMT-AS-C4-3A-PN-S1 (5340815)
  • Software FESTO FIELD DEVICE TOOL FFT (8004365)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
V2.9.9.43663
10/5/2019
El equipo de carga y descarga inteligente
El equipo de carga y descarga inteligente 23/5/2019 Control descentralizado para la manipulación de material a granel

A primera vista, la manipulación de material a granel parece tarea fácil: mover, llenar, suministrar. Pero el arte de tratar con diferentes materiales reside en detalles como el acoplamiento y el desacoplamiento de los recipientes en las estaciones de pesaje. Durante estas actividades puede producirse contaminación cruzada y liberación de polvo. El AZO CleanDock se encarga de evitarlo. Su generación más joven va más allá: tiene la capacidad de pensar. Instalado directamente en el equipo de carga y descarga, el control CEC integrado en el terminal eléctrico modular CPX de Festo se encarga de aumentar la seguridad del proceso y de reducir el tiempo de puesta en funcionamiento.

Descargas más destacadas

Animation CPX Terminal
Animation CPX Terminal
P.BE-CPX-SYS-ES
Manual P.BE-CPX-SYS-ES System - CPX-Terminal

Producto asociado

  • Bloque de control CPX-CEC (567346)
  • Bloque de control CPX-CEC-C1 (567347)
  • Bloque de control CPX-CEC-M1 (567348)
  • Bloque de control CPX-CM-HPP (562214)
  • Bloque de control CPX-CMXX (555667)
  • Bloque de control CPX-FEC-1-IE (529041)
  • Controlador Soft Stop CPX-CMPX-C-1-H1 (548931)
  • Módulo de medición CPX-CMIX-M1-1 (567417)
  • Motion Terminal VTEM (8047502)
  • Nodo de bus CPX-FB11 (526172)
  • Nodo de bus CPX-FB13 (195740)
  • Nodo de bus CPX-FB14 (526174)
  • Nodo de bus CPX-FB23-24 (526176)
  • Nodo de bus CPX-FB32 (541302)
  • Nodo de bus CPX-FB6 (195748)
  • Parte eléctrica de CP CTEC (539641)
  • Sistema de control YCCP (8061000)
  • Terminal de válvulas 12P-10-MP-BR-W-4K+S (529933)
  • Terminal de válvulas 12P-10-MP-BR-W-8K+S (529932)
  • Terminal de válvulas CPA10-VI (173520)
  • Terminal de válvulas CPA14-VI (174001)
  • Terminal de válvulas MPA-FB-VI (530411)
  • Terminal de válvulas MPAF-FB-VI (544397)
  • Terminal de válvulas MPAL-VI (569926)
  • Terminal de válvulas VIFB-03-B (18980)
  • Terminal de válvulas VMPAL-MP-DL-001 (574006)
  • Terminal de válvulas VTSA-FB (539217)
  • Terminal de válvulas VTSA-FB-NPT (539218)
  • Terminal de válvulas VTSA-F-FB (547965)
  • Terminal de válvulas VTSA-F-FB-NPT (547966)
  • Terminal CPX (197330)
  • Terminal CPX-P (562818)
Servicevideos
Servicevideos service2see

(servicevideos)

Suscripción al RSS
Al buscar Usted puede obtener información detallada (e.g. Soporte de CAD y datos técnicos) con numero de parte o numero de orden
Si no están disponibles, utilice Product selection en el catálogo.