Portal de Soporte técnico

Seleccione a la izquierda una categoría o utilice la Búsqueda.

Buscar

Numero de parte

Serie

Código de orden

Descripción Versión
DeviceNet EDS

Electronic Data Sheets (EDS files) and icons for Festo valve terminals (MPA, VTSA) connected with the CPX-Terminal. Includes Modular EDS (for RSNetworx) and standards EDS file for other configuration systems.

Supported systems:

  • Bus node CPX-FB11 (526172)
  • CP-electrical part CTEC (539641)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
R21-R25
29/3/2018
DeviceNet EDS EDS file for CPX valve terminals with DeviceNet connection

Electronic Data Sheets (EDS files) and icons for Festo valve terminals (MPA, VTSA) connected with the CPX-Terminal. Includes Modular EDS (for RSNetworx) and standards EDS file for other configuration systems.

Version changes:
This package contains:

  • Standard EDS files
  • Modular EDS files
  • Standard EDS files for use as Remote-Controller with CPX-FEC/CEC

Compatible with CPX-FB11 from revision R06 (SW 29.04.02) to revision R17 (SW 14.3.06)

Supported systems:

  • Bus node CPX-FB11 (526172)
  • CP-electrical part CTEC (539641)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
R20
DeviceNet EDS EDS file for CPX valve terminals with DeviceNet connection

Electronic Data Sheets (EDS files) and icons for Festo valve terminals (MPA, VTSA) connected with the CPX-Terminal. Includes Modular EDS (for RSNetworx) and standards EDS file for other configuration systems.

Version changes:
This package contains:

  • Standard EDS files
  • Modular EDS files
  • Standard EDS files for use as Remote-Controller with CPX-FEC/CEC

Compatible with CPX-FB11 from revision R06 (SW 29.04.02) to revision R17 (SW 14.3.06)

Supported systems:

  • Bus node CPX-FB11 (526172)
  • CP-electrical part CTEC (539641)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
R06-17
29/4/2002
DeviceNet EDS

EDS files for CMMP-AS M3 with CAMC-DN

Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328) Revision 04
  • Motor controller CMMP-AS-C10-11A-P3-M3-C1 (2106335) Revision 04
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325) Revision 04
  • Motor controller CMMP-AS-C2-3A-M3-C1 (2106332) Revision 04
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327) Revision 04
  • Motor controller CMMP-AS-C5-11A-P3-M3-C1 (2106334) Revision 04
  • Motor controller CMMP-AS-C5-3A-M3 (1501326) Revision 04
  • Motor controller CMMP-AS-C5-3A-M3-C1 (2106333) Revision 04
2.18
30/3/2016
DeviceNet EDS

Device description for Festo motor controllers

Supported systems:

  • CMMP-AS-C2-3A (550041)
  • Motor controller CMMP-AS-C10-11A-P3 (551024)
  • Motor controller CMMP-AS-C10-11A-P3-C1 (1669374)
  • Motor controller CMMP-AS-C20-11A-P3 (1366842)
  • Motor controller CMMP-AS-C2-3A-C1 (1669371)
  • Motor controller CMMP-AS-C5-11A-P3 (551023)
  • Motor controller CMMP-AS-C5-11A-P3-C1 (1669373)
  • Motor controller CMMP-AS-C5-3A (550042)
  • Motor controller CMMP-AS-C5-3A-C1 (1669372)
2.10
13/10/2014
DeviceNet EDS CTEU-DN

EDS file for the CTEU-DN DeviceNet bus module. Usable for valve terminals with the Festo I-Port interface as: e.g. VTUB-12

Supported systems:

  • Bus node CTEU-DN (570039)
  • Valve terminal VTUB-12 (553983)
1.9
25/9/2014
DeviceNet EDS CMMD-AS-C8-3A

EDS files for CMMD-AS-... with CAMC-DN (DeviceNet) 
All versions - 2p3 ... 2p6 - see Readme.txt

Supported systems:

  • Motor controller CMMD-AS-C8-3A (561406)
7/8/2013
DeviceNet EDS CMMS-AS-C4-3A-G2

EDS files for CMMS-AS-... with CAMC-DN (DeviceNet) 
All versions - 1p93 ... 2p9 - see Readme.txt

Supported systems:

  • Motor controller CMMS-AS-C4-3A (552741)
  • Motor controller CMMS-AS-C4-3A-G2 (572986)
7/8/2013
DeviceNet EDS CMMS-ST-C8-7-G2

EDS files for CMMS-ST-... with CAMC-DN (DeviceNet) 
All versions - 1p95 ... 2p7 - see Readme.txt

Supported systems:

  • Motor controller CMMS-ST-C8-7-G2 (572211)
7/8/2013
DeviceNet EDS CPV

Electronic Data Sheet's (EDS-files) and icons for Festo valve terminals CPV10, CPV14 und CPV18 for the variants DN, DN2, DN3

Supported systems:

  • Electrical interface CPV10-GE-DN2-8 (525630)
  • Electrical interface CPV10-GE-DN3-8 (546198)
  • Electrical interface CPV14-GE-DN2-8 (525878)
  • Electrical interface CPV14-GE-DN3-8 (546200)
  • Electrical interface CPV18-GE-DN2-8 (525880)
  • Electrical interface CPV18-GE-DN3-8 (546202)
  • Valve terminal CPA-SC-FB-VI (538509)
  • Valve terminal CPV10-VI (18200)
  • Valve terminal CPV14-VI (18210)
  • Valve terminal CPV18-VI (18220)
  • Valve terminal CPV-SC-FB-VI (538510)
1/11/2010
DeviceNet EDS SPC 200

Necessary to configure a DeviceNet scanner for communication with the SPC200.

Supported systems:

  • Axis controller housing SPC200-CPU-4 (170173)
  • Axis controller housing SPC200-CPU-6 (170174)
  • Axis controller SPC200/P01 (170521)
  • Axis controller SPC200/P02 (170522)
  • Axis controller SPC200/P04 (187812)
  • Axis controller SPC200/P05 (187813)
  • Axis controller SPC200/P07 (187815)
  • Axis controller SPC200/P08 (187816)
  • Cover plate SPC200-BP (170229)
  • Digital I/O module SPC200-DIO (170179)
  • Fieldbus interface SPC200-COM-DN2 (540305)
  • Fieldbus interface SPC200-COM-IBS (170225)
  • Fieldbus interface SPC200-COM-PDP (170224)
  • Operator unit SPC200-MMI-1 (170226)
  • Power supply SPC200-PWR-AIF (170175)
  • Serial interface module SPC200-MMI-DIAG (170176)
  • Setpoint module SPC200-2AI-U (170177)
  • Sub controller SPC200-SCU-AIF (178311)
2.01
1/5/2006
DeviceNet EDS

EDS files for MTR-xCI-..DN-SA

Supported systems:

  • Motor unit MTR-DCI-32 (533736)
  • Motor unit MTR-DCI-42 (533742)
  • Motor unit MTR-DCI-52 (533748)
  • Motor unit MTR-DCI-62 (533754)
IO-Link IODD

IO-Link 1.1 IODD for EHPS-16-..-LK

Version changes:
IO-Link version 1.1 device description file (IODD) for - Parallel gripper EHPS-16-..-LK

1.1.2
Firmware Motion Terminal VTEM

firmware for VTEM

Supported systems:

  • Motion Terminal VTEM (8047502)
4.14.0
26/9/2019
Firmware Package Firmware CMMT-ST-...-EP (EtherNet/IP) & EDS Datei

Firmware and EDS data for the ELV servo drive CMMT-ST-C8-1C-EP-S0 (Ethernet/IP)

 

Supported systems:

  • servo drive CMMT-ST-C8-1C-EP-S0 (8084006)
16.0.14.71
23/9/2019
Firmware Firmware CDSB-A1

Firmware data for the Operator unit CDSB

 

New Features:

 

  • Parameter & Firmware file transfer of CDSB & CMMT  (upload and download)

 

Fixed Bugs:

 

 

Supported systems:

  • Operator unit CDSB-A1 (8070984)

 

V3.0.0
Ethernet/IP EDS

Device Description File for CPX-AP-I-EP-M12 EtherNet/IP Interface.

1.2
12/6/2019
IO-Link IODD

IO-Link 1.1 IODD for EHPS-25-..-LK

Version changes:
IO-Link version 1.1 device description file (IODD) for - Parallel gripper EHPS-25-..-LK

1.1.2
IO-Link IODD

IO-Link 1.1 IODD for EHPS-20-..-LK

Version changes:
IO-Link version 1.1 device description file (IODD) for - Parallel gripper EHPS-20-..-LK

1.1.2
Firmware Package Firmware CMMT-AS-...-EP (EtherNet/IP) & EDS Datei

 Firmware and EDS file for for the Servo Drive CMMT-AS-...-EP (EtherNet/IP)

  • V016.0.14



Supported systems:

  • servo drive CMMT-AS-C2-11A-P3-EP-S1 (5340826)
  • servo drive CMMT-AS-C2-3A-EP-S1 (5340824)
  • servo drive CMMT-AS-C3-11A-P3-EP-S1 (5340827)
  • servo drive CMMT-AS-C4-3A-EP-S1 (5340825)
  • servo drive CMMT-AS-C5-11A-P3-EP-S1 (5340828)
  • Software FESTO AUTOMATION SUITE (8074657)
V016.0.14
7/8/2019
Firmware Package Firmware CMMT-ST-C8-1C-EC-S0 (EtherCAT) & ESI

Firmware and EtherCAT XML ESI data for the servo drive CMMT-AS-...-EC (EtherCAT)

 

New Features:

  • Position trigger
  • Touch probe (fast capture inputs)
  • Input shaping
  • Improved auto tuning
  • Support of FOE
  • Velocity override via manufacturer specific object
  • Export of frequencyresponse diagrams
  • Dynamic adjustment of torque limitations

 

Fixed Bugs:

 

  • Touch probe and position trigger misalignment  

 

Supported systems:

 

  • ELV servo drive CMMT-ST-C8-1C-EC-S0  (8084005)

 

 

16.0.9.59
2/7/2019
Firmware

Firmware for integrated drive EMCA-EC-67-...-EP (Ethernet/IP)

  • v1.4.0.2
  • v1.2.0.24
  • v1.2.0.8
  • v1.0.0.70


Supported systems:

  • Integrated Drive EMCA-EC-67- (1509036)
  • Integrated Drive EMCA-EC-67-M-1TE-EP (8061202)
  • Integrated Drive EMCA-EC-67-M-1TM-EP (8061204)
  • Integrated Drive EMCA-EC-67-S-1TE-EP (8061201)
  • Integrated Drive EMCA-EC-67-S-1TM-EP (8061203)
1.4.0.44
8/7/2019
PROFINET GSDML GSDML-File for CPX-AP-I
20/6/2019
EtherCAT XML CPX-E-EC Bus module

EtherCAT Device description file (ESI-file)

for Festo CPX-E-EC EtherCAT Bus module
Supported systems:

  • Bus module CPX-E-EC Revision 01
11/12/2018
CDSU USB IO-Link Master Tool

CDSU-Tool is the PC software for the USB IO-Link Masters CDSU-1.

Available functions:

- Visualization of IO-Link Device Description (IODD)

- Automatic download of IODD from https://ioddfinder.io-link.com

- Configuration of parameters and storage of set of parameters

- Monitoring of process data and diagnostic

1.1.3
1/2/2019
Festo Automation Suite Parameterisation, programming and maintenance of electronic devices by Festo

New Features:

  • EtherCAT scan (only non-modular devices)
  • Manual access also for motors, axes and gears


Fixed Bugs:

  • Firmware is not shown correctly after downloading it into the repository
  • Connections between devices get lost when copying and pasting
  • Opening the scan view while the application window is shown in reduced size might freeze the application


Known Issues:

  • After importing a modular device from the EtherCAT scan, its modules still need to be configured manually.
  • Downloading a firmware to a CMMT-AS with improper network settings stops at 10 %, and the application freezes.
1.1.1.610
16/1/2019
Vision Sensor Configuration Studio

Software for Vision Sensors SBSI/SBSC. Software to change the firmware, network settings and for configuration of Vision Sensors, including "Vision Sensor Device Manager".

Supported systems:

  • Code Reader SBSI-B-R3B-F6-W (2930232)
  • Code Reader SBSI-B-R3B-F12-W (2930233)
  • Code Reader SBSI-B-R3B-F6-R (2930234)
  • Code Reader SBSI-B-R3B-F12-R (2930235)
  • Code Reader SBSI-B-R3B-F6-R-D (2930236)
  • Code Reader SBSI-B-R3B-F12-R-D (2930237)
  • Code Reader SBSI-B-R3B-F6-NR (2930238)
  • Code Reader SBSI-B-R3B-F12-NR (2930239)
  • Code Reader SBSI-B-R3B-F6-NR-D (2930240)
  • Code Reader SBSI-B-R3B-F12-NR-D (2930241)
  • Code Reader SBSI-B-R3B-F6-W-D (2930242)
  • Code Reader SBSI-B-R3B-F12-W-D (2930243)
  • Object Sensor SBSI-Q-R3B-F6-W (2942261)
  • Object Sensor SBSI-Q-R3B-F12-W (2942262)
  • Object Sensor SBSI-Q-R3B-F6-NR (2942265)
  • Object Sensor SBSI-Q-R3B-F12-NR (2942266)
  • Code Reader SBSI-B-AF-R3B-F6-W (8058715)
  • Code Reader SBSI-B-AF-R3B-F12-W (8058716)
  • Code Reader SBSI-B-AF-R3B-F6-R (8058717)
  • Code Reader SBSI-B-AF-R3B-F12-R (8058718)
  • Code Reader SBSI-B-AF-R3B-F6-NR (8058719)
  • Code Reader SBSI-B-AF-R3B-F12-NR (8058720)
  • Code Reader SBSC-B-AF-R3B (8058721)
  • Code Reader SBSC-B-AF-R2B (8058722)
  • Code Reader SBSI-B-AF-R2B-F12-R (8058723)
  • Object Sensor SBSI-Q-AF-R3B-F6-W (8058724)
  • Object Sensor SBSI-Q-AF-R3B-F12-W (8058725)
  • Object Sensor SBSI-Q-AF-R3B-F6-NR (8058726)
  • Object Sensor SBSI-Q-AF-R3B-F12-NR (8058727)
  • Object Sensor SBSC-Q-AF-R3B (8058728)
  • Object Sensor SBSC-Q-AF-R2B (8058729)
  • Object Sensor SBSI-Q-AF-R2B-F12-W (8058730)
  • Colour sensor SBSI-F-R3C-F6-W (8058731)
  • Colour sensor SBSI-F-R3C-F12-W (8058732)
  • Colour sensor SBSI-F-AF-R3C-F6-W (8058733)
  • Colour sensor SBSI-F-AF-R3C-F12-W (8058734)
  • Colour sensor SBSC-F-AF-R3C (8058735)
  • Allroundsensor SBSC-U-AF-R2B (8058736)
  • Allroundsensor SBSC-U-AF-R3B (8058737)
V1.23.2.2
14/1/2019
Firmware CPX-E-CEC-C1/M1 Bootloader for CODESYS V3.5 SP12 Patch6 pbF
1.0.8
17/10/2018
Firmware CPX-E-CEC-C1/M1 Firmware for CODESYS V3.5 SP12 Patch6 pbF
1.0.2
17/10/2018
Firmware CPX-E-CEC-C1/M1-PN/EP Bootloader for CODESYS V3.5 SP12 Patch6 pbF
1.1.15
25/10/2018
9 mostrar otros resultados ...
Suscripción al RSS