Festo Media Service

Seleccione una categoría en la columna izquierda o utilice la función de búsqueda.

Descripción Contenido
First turnkey IoT solution
First turnkey IoT solution All data at hand with the IoT-gateway CPX-IoT from Festo
03/07/2017
What are the four factors driving Industry 4.0 and the Internet of Things?
más
Revolución en la automatización
Revolución en la automatización Con el Festo Motion Terminal comienza una nueva era
27/03/2017
El nuevo Festo Motion Terminal VTEM catapulta la neumática con Apps a la era de la Industria 4.0,
más
Gentle transport without contact
Gentle transport without contact Air cushion plates ATBT for fast and reliable transport
30/09/2013
The air cushion plates ATBT make contactless handling of substrates child's play, regardless of their size and weight.
más
Contactless high-speed handling now twice as fast
Contactless high-speed handling now twice as fast Cartesian double H-gantry for the super fast transfer of wafers
30/09/2013
The high-speed H-gantry beats all speed records.
más
A real alternative to clean room robots
A real alternative to clean room robots Safe and fast transportation in high vacuum or atmospheric conditions with the sliding fork unit SFU from Festo
30/09/2013
Until now, clean room robots were used in high vacuum operation for the coating of glass plates.
más
Gentle transport without contact
Gentle transport without contact Air bearing ATBT for fast and reliable transport
25/09/2012
The air bearing ATBT generates an air cushion that enables glass panels to glide evenly over the fine surface of the bearing.
más
Contactless, high-speed handling unit
Contactless, high-speed handling unit Cartesian H-gantry for sensitive workpieces
25/09/2012
The high-speed H-gantry is 30% faster than any conventional Cartesian handling unit with comparable procurement costs.
más
Fast, low-contact gripping
Fast, low-contact gripping OGGB grips wafers using the Bernoulli principle
10/09/2012
The low contact gripper OGGB transports highly sensitive workpieces quietly, reliably and quickly, with the help of the Bernoulli principle.
más
Two ways, one drive
Two ways, one drive The toothed belt axis ELGG works quickly and cost-effectively thanks to bi-parting slides
02/12/2011
Electric axis synchronises 2 slides by a single tooth belt
más
Speed up your design process
Speed up your design process Electric toothed belt axis for a faster design process
26/10/2011
The axis ELGA-TB-G from Festo enables design engineers to dispense with time-consuming in-house solutions and concentrate on core activities
más