Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Valve terminal MPA – 3 variants, 3 x excellent
Valve terminal MPA – 3 variants, 3 x excellent Highly communicative!

Maximum function integration, many electrical connection options,

multi-pin plug, Festo I-Port, fi eldbus and a comprehensive diagnostics concept: that is the MPA. And it is extremely compact and has the latest valve technology.

  • New: MPA-C – hygienic
  • MPA-L – highly modular
  • MPA-S – communicative and with many functions

 

Clean Design valve terminal MPA-C
Clean Design valve terminal MPA-C Clean Design

MPA-C is Clean Design to perfection. It is very easy to clean, highly corrosion resistant, extremely sturdy – and extremely functional. It boasts more valve functions, modular single sub-bases for maximum 32 valves or solenoid coils, protection class IP69K, FDA certified materials, fieldbus/Ethernet via CTEU – everything that you could ask for!

Automation with function integration
Automation with function integration The pneumatic and electrical modules of the valve terminal CPX/MPA/VTSA

An overview of the automation platform CPX

 

 

Single-platform solutions

• Digital and analogue standard tasks

• Demanding I/O tasks with single-channel diagnostics and parameterisation

• Temperature, displacement and pressure measurement

• Electrical and pneumatic safety functions

• Integrated, comprehensive diagnostics and condition monitoring

• Subordinate, decentralised installation system

 

Combine these functions directly with the operating elements

• Pilot or process valves

• Control valves for cylinders, grippers, vacuum

• Pressure regulators

• Servopneumatic positioning systems

• Electric drives and axes

 

For control, choose from fi eldbus/Ethernet as remote I/O or the following front-end controllers:

• CPX-FEC (Festo mini control system)

• CPX-CEC (CODESYS controller with 32-bit processor,  400 MHz, CANopen master)

• PC Worx (controller for control environments from Phoenix Contact)

Product video: VTUG-plug and MPA-L
Product video: VTUG-plug and MPA-L 2012; EN, 2.15 min MP4

Cost-optimised valve terminals VTUG plug-in and MPA-L are now providing us with an extensive offer for less complicated machine concepts.

VTUG plug-in: a small, clever valve terminal with a great price-performance ratio. MPA-L: cost-effective and highly modular. New bus node CTEU for easy and modular fieldbus technology

Volkswagen: Design directive for valve terminals CPX/MPA
Volkswagen: Design directive for valve terminals CPX/MPA

Support for the design and configuration of the approved valve terminal CPX/MPA (see page 22 in the release list) is available in the design directive

MPA-F valve terminals
MPA-F valve terminals Flow-rate optimised manifold blocks
Valve terminals MPA-F
Valve terminals MPA-F Attention: Product can no longer be ordered!
Proportional Pressure Regulator VPPM-MPA
Proportional Pressure Regulator VPPM-MPA The New Dimension: Proportional Technology with a Fieldbus System
The perfect example of Clean Design: the valve terminal MPA-C
The perfect example of Clean Design: the valve terminal MPA-C

No matter how high your requirements are for valve terminals, MPA-C in Clean Design can meet them all. This valve terminal is particularly easy to clean and is resistant to corrosion and cleaning agents. What is more, it is available with degree of protection IP69K, a redundant seal system, FDA-compliant materials and NSF-H1 grease.

Systematically more reliable:<br/>Diagnostics on CPX/MPA with CPX-FEC
Systematically more reliable:
Diagnostics on CPX/MPA with CPX-FEC
Side-Loader – Cama Group
Side-Loader – Cama Group Article from customer magazine 1.2015

Smaller packaging machines thanks to CPX/MPA

Proportional pressure regulators and valves VPPM, VPPE, MPPE, MPPES, MPYE and the new VPPM-MPA
Proportional pressure regulators and valves VPPM, VPPE, MPPE, MPPES, MPYE and the new VPPM-MPA For correct pressure and precise regulation
Valve terminal MPA-C
Valve terminal MPA-C
Valve terminal MPA-F
Valve terminal MPA-F
Valve terminal MPA-L
Valve terminal MPA-L
Valve terminal MPA-S
Valve terminal MPA-S
Service units, D series, MPa
Service units, D series, MPa
Animation Valve terminals MPA-L
Animation Valve terminals MPA-L
Pressure regulators, D series, MPa
Pressure regulators, D series, MPa
Filter regulators, D series, MPa
Filter regulators, D series, MPa
Product movie Universal valve terminals MPA-L 2013, EN, 3.10 min MP4
Secure your advantage and create new potential with proportional pneumatics
Secure your advantage and create new potential with proportional pneumatics

Your technological advantages in detail:

• Multi-sensor control for maximum precision

• Electrical and pneumatic function integration

and extensions with VPPM on CPX/MPA

• Variable pressure zone regulation for greater flexibility

• 3 presets for simple control

• Multiplexing with CPX/MPA

• External sensor input for VPPX

• VPPM IO-Link

• VPPL for higher pressures (10 ... 40 bar)

Remote I/O
Remote I/O CPX-P for NAMUR signals

A valve terminal and remote I/O for the process industry for control cabinets in zone 2: it is integrated, compact, all from a single source and comes in protection class IP65. Together with MPA valves it forms a NAMUR-compatible process interface with an extremely modular and flexible design.

Maximum productivity: Terminal CPX.
Maximum productivity: Terminal CPX. Automation platform

CPX is ideal as automation platform, valve terminal partner or remote I/O - it is electric, open and direct. It is also the perfect platform for electrical peripherals. With CPX, you can integrate pneumatic and electrical control chains easily, quickly, flexibly and seamlessly into all automation concepts and company-specific standards.

Maximum productivity: Terminal CPX
Maximum productivity: Terminal CPX
D-FB1601 Optimum food production
D-FB1601 Optimum food production
Easy control of liquids and solids with the pinch valve VZQA
Easy control of liquids and solids with the pinch valve VZQA 2010; 1.23 min
Keeping biotechnology under control - safe, reliable and transparent 2010, 1.47 min
 
Electric pressing application Video, 2014, 1.53 min, EN MP4 HD

Cartridge press-fitting machine

White Paper - Function integration
White Paper - Function integration Function integration saves time all round

If electrical and pneumatic subsystems are separate, it can often take a lot of time to construct relatively simple systems in terms of system design, purchasing, logistics, installation and  commissioning. Function integration is the answer here, allowing a saving of time throughout the value creation chain. This White Paper shows you how valve terminals can boost efficiency and productivity throughout your company.

Show 30 more results ...
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.