Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Large-diameter cylinder DSBG with tie rods
Large-diameter cylinder DSBG with tie rods Power that moves

The new large-diameter cylinders DSBG in sizes 160 / 200 / 250 /
320 are powerful, efficient, durable and technically advanced. They
have P or PPV cushioning as standard and can be equipped with lots
of optional features from the modular system. Suitable for use at up
to 150° C, available as ATEX variants or with stud bolts for easy vertical
or horizontal mounting.

DSBG
DSBG
DSBG-160...320
DSBG-160...320
Servo-pneumatic drive solution YHBP for balancers of all kinds
Servo-pneumatic drive solution YHBP for balancers of all kinds Move loads effortlessly!

People who continuously move loads need technical and ergonomic support. With servo-pneumatic balancers, heavy loads can be moved at the touch of a finger. At the heart of the balancer is Festo’s safe and powerful drive solution YHBP. It offers extremely fast, automatic weight detection and safety up to Performance Level d, perfect for the automotive, electronics, food and packaging industries.

More productivity with optimally cushioned pneumatic cylinders
More productivity with optimally cushioned pneumatic cylinders White paper

With the right end-position cushioning, you can significantly increase the efficiency of your entire pneumatic system.

When used to its full effect, it can improve cycle times and even reduce the size of the components used.

  

And all this for the simple reason that good end-position cushioning decreases the impact forces generated by changing loads and extreme dynamic stress – factors that play a crucial role in defining the travel time and speed of pneumatic cylinders.

Process Automation - World of linear actuators
Process Automation - World of linear actuators Overview of linear actuators, positioners and suitable accessories
Perustuoteluettelo: Tehdas- ja prosessiautomaatiotuotteet
Perustuoteluettelo: Tehdas- ja prosessiautomaatiotuotteet
PPS Flyer "Less is more."
PPS Flyer "Less is more." The future of standard cylindes.

Here you will see, why standard cylinders now stand for: "Less is more." 

Intelligent automation solutions using electrics and pneumatics
Intelligent automation solutions using electrics and pneumatics Product overview from the control to the field level

Controls, Controller, Drives, axes, cylinder, operation, visualisation, front unit, gripper, sensors, air preparation, accessories, customer solutions, handling systems

Animation Standard cylinder DSBC
Pinch valve for heavy-duty applications
Pinch valve for heavy-duty applications Extremely low wear!

The heavy-duty pinch valve is ideal for use with abrasive or corrosive

fl uids, pastes, pulps, powders, or media with a high solids content.

Its high performance, extremely low wear, and long service life in

open and close mode as well as in proportional control applications

make it very suitable for use in mineral processing, in the cement

and construction industry, in iron and steel production, in metallurgy

and foundries, or in aluminium production.

Electromobility
Electromobility Battery and power train production

From battery cells and battery modules to installation in electric vehicles, we have the ideal automation solution for every production situation. See for yourself!

joining and press-fitting solutions
joining and press-fitting solutions Electric and pneumatic joining and press-fitting

Joining and press-fitting are key processes in the production of goods, and an important area in factory automation. That is why we are now also offering self-contained systems in this field. We have many years of experience as a partner in the design and production of handling systems and drive solutions as well as expertise in processes. This enables us to offer exactly the right solution for your joining and press-fitting application

Drive solutions for controlling dampers
Drive solutions for controlling dampers

Our drive solutions for controlling dampers for all industrial sectors in which processes are operated with gas, oil, coal or biomass, and the air supply must be extremely precisely and reliably controlled.

Battery manufacturing
Battery manufacturing

 

Partner for Automation: Festo offers solutions for numerous process steps in battery manufacturing

All set for automation with IO-Link
All set for automation with IO-Link Point-to-point!

Standardised IO-Link technology (IEC 61131-9) makes communication with sensors and actuators simple and economical. The result of an evolutionary development, this low-cost connection technology with three or five conductors achieves point-to-point connection without complex wiring and with minimal material requirements.

Product Overview for the automotive and Tier1 supplier industry
Product Overview for the automotive and Tier1 supplier industry

Systems, solutions and expertise for the automotive and Tier1 supplier industry