Titre:
Ethernet/IP EDS
Sous-titre:
EDS Device Description for CPX-FB32 EtherNet/IP
Description:

EDS file for CPX valve terminals with Ethernet/IP connection



Supported systems:

  • Bus node CPX-FB32 (541302)
  • CP-electrical part CTEC (539641)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
Type de document:
Fichiers de description de l'appareil
Titre Version

EDS-File for CPX-FB32 EtherNet/IP.

This file is compatible with CPX-FB32 Revision 17 and newer revisions.