Portail Support & Téléchargements

Merci de sélectionner une catégorie sur la gauche ou d’utiliser le champ de recherche.

Recherche

Référence

Série

Désignation

Les plus récents

PA-Toolkit: Library for CODESYS
PA-Toolkit: Library for CODESYS 23-09-20 MTP compliant!

With the PA-Toolkit from Festo, implementing the automation logic of process engineering units and modules is really intuitive. You can also use the library for CODESYS to program applications without the need for more in-depth programming expertise. This is ideal for automating modular systems according to the MTP standard, which requires a separate controller for each system module.

Firmware 23-09-20

Supported systems:

  • EtherNet/IP interface CPX-AP-I-EP-M12 (8086610)
1.2.2
22-09-20
Firmware 11-09-20 CPX-E-CEC-C1/M1-PN/EP Bootloader FW Version 2.0.2

Supported systems:

  • automation system CPX-E (5237644)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)

Top téléchargements

Festo Automation Suite - Extension PLC programming with CODESYS technology

Based on CODESYS V3.5.12.6

 

New Features:

  • Support for CODESYS Package Manager (via Backstage -> Repositories -> CODESYS)
  • Standard.lib referenced by default when adding a controller
  • Context menu commands "Deactivate device" and "Activate device" in navigator of "Programming" context


Fixed Bugs:

  • Menu entry "Add object" does not trigger any action
1.2.089
06-06-19
The pressure’s on!
The pressure’s on! Compressed air pressure amplification – inexpensive and individualised

Multipliable know-how

  • Protect control components from pressure fluctuation
  • Increased pressure at the actuators
  • Control system without electrical connection
PA-Toolkit: Library for CODESYS
PA-Toolkit: Library for CODESYS MTP compliant!

With the PA-Toolkit from Festo, implementing the automation logic of process engineering units and modules is really intuitive. You can also use the library for CODESYS to program applications without the need for more in-depth programming expertise. This is ideal for automating modular systems according to the MTP standard, which requires a separate controller for each system module.

Souscrire au flux RSS