Portail Support & Téléchargements

Merci de sélectionner une catégorie sur la gauche ou d’utiliser le champ de recherche.

Recherche

Référence

Série

Désignation

Description Version
Festo Automation Suite - Plug-in Plug-in for the configuration and parametrisation of the servo drive CMMT-ST

Fixed Bugs:

  • Error when saving projects (V2.0) with trace settings (trigger type: Diagnostics trigger).
  • Trace overview page loading very slow if many trace results are recorded.

 

Supported systems:

  • servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • servo drive CMMT-ST-C8-1C-EP-S0 (8084006)
  • servo drive CMMT-ST-C8-1C-PN-S0 (8084004)
2.0.1.8
28-09-20
Festo Automation Suite - Plug-in Plug-in for the configuration and parametrisation of the servo drive CMMT-ST

New Features:

  • Support for Festo Automation Suite V2.0
  • New sub page on parameter page "Fieldbus" for CODESYS EtherCAT device settings
  • All released CODESYS driver packages for Point to Point and SoftMotion are included on parameter page "Fieldbus"


Fixed Bugs:

  • Modified parameters of intermediate circuit voltage will be overwritten automatically by saving the project.
  • Parameters are resetting to default after toggle measure unit
  • Different information of maximum torque for axes between data base and data sheet

 

Supported systems:

  • servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • servo drive CMMT-ST-C8-1C-EP-S0 (8084006)
  • servo drive CMMT-ST-C8-1C-PN-S0 (8084004)
2.0.0.5
17-08-20
Festo Automation Suite - Plug-in Plug-in for the configuration and parametrisation of the servo drive CMMT-ST

New Features:

  • New Page "Device settings" in first setup wizard
  • Selection of supply voltage 24V/48V possible
  • Parameter Pages:
    • Improved parameter page "Fieldbus" (includes new sub page "Interface") for PROFINET and EtherNet/IP devices
    • Fieldbus object IDs are shown in parameter pop up window
    • Supply voltage can be selected on parameter page "Device settings"
    • If parameter are not supported by the firmware, only the respective parameter group is disabled instead of the whole page
  • Support for axis and mounting kits
    • EPCC-BS (long stroke) Size 45 and 60
    • EAMM-A-T46 and EAMM-U-87-T46
  • Support for angular gears EMGA-40/60/80-A


Fixed Bugs:

  • Update time of auto tuning results
  • Parameter synchronization dialog erroneously detects differences in parameter values
  • Saving during online session triggers reinitialization of the drive
  • User defined names of record set transitions are not correctly uploaded from the device
  • Warning if an actuator with integrated mounting kit has been imported from PositioningDrives


Included Driver Function Blocks:

  • CODESYS Point to point V3.5.10.47
  • CODESYS SoftMotion V4.0.18.0

 

Supported systems:

  • servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • servo drive CMMT-ST-C8-1C-EP-S0 (8084006)
  • servo drive CMMT-ST-C8-1C-PN-S0 (8084004)
1.4.0.18
20-05-20
Festo Automation Suite - Plug-in Plug-in for the configuration and parametrisation of the servo drive CMMT-ST

Fixed Bugs:

  • Torque, velocity and current limits has been calculated wrong
  • Slow update of live values during online session
  • Wrong velocity limits for axis with intermediate support recommended

 

 

Supported systems:

  • servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • servo drive CMMT-ST-C8-1C-EP-S0 (8084006)
  • servo drive CMMT-ST-C8-1C-PN-S0 (8084004)
1.3.1.9
28-02-20
Mass moment of inertia
Mass moment of inertia

Juggling pencils and calculators is now a thing of the past. Whether discs, cuboids, push-on flanges, grippers, etc: this tool does the job of calculating all mass moments of inertia for you. Just save, send or print – and you’re finished.

PA Toolkit
PA Toolkit Library for the CODESYS development environment

Supported systems:

  • Control block CPX-CEC-C1-V3 (3473128)
  • Control block CPX-CEC-M1-V3 (3472765)
  • Control block CPX-CEC-S1-V3 (3472425)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
1.0.1.2
26-08-20
Festo Automation Suite - Plug-in Plug-in for the configuration and parametrisation of the servo drive CMMT-AS

New Features:

  • Support for Festo Automation Suite V2.0
  • New sub page on parameter page "Fieldbus" for CODESYS EtherCAT device settings
  • All released CODESYS driver packages for Point to Point and SoftMotion are included on parameter page "Fieldbus"
  • Master/Slave synchronization for homing can be switched off on parameter page "Encoder interface" (X10 group)


Fixed Bugs:

  • Parameters are resetting to default after toggle measure unit
  • Different information of maximum torque for axes between data base and data sheet

 

Supported systems:

  • servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • servo drive CMMT-AS-C2-11A-P3-EP-S1 (5340826)
  • servo drive CMMT-AS-C2-11A-P3-PN-S1 (5340816)
  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-AS-C2-3A-EP-S1 (5340824)
  • servo drive CMMT-AS-C2-3A-PN-S1 (5340814)
  • servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
  • servo drive CMMT-AS-C3-11A-P3-EP-S1 (5340827)
  • servo drive CMMT-AS-C3-11A-P3-PN-S1 (5340817)
  • servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • servo drive CMMT-AS-C4-3A-EP-S1 (5340825)
  • servo drive CMMT-AS-C4-3A-PN-S1 (5340815)
  • servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
  • servo drive CMMT-AS-C5-11A-P3-EP-S1 (5340828)
  • servo drive CMMT-AS-C5-11A-P3-PN-S1 (5340818)
2.0.0.5
17-08-20
Festo Automation Suite - Plug-in Plug-in for the configuration and parametrisation of the servo drive CMMT-AS

New Features:

  • New Page "Device settings" in first setup wizard
  • Parameter Pages:
    • Improved parameter page "Fieldbus" (includes new sub page "Interface") for PROFINET and EtherNet/IP devices
    • Fieldbus object IDs are shown in parameter pop up window
    • Supply voltage can be selected on parameter page "Device settings"
    • If parameter are not supported by the firmware, only the respective parameter group is disabled instead of the whole page
  • Support for axis and mounting kits
    • EPCC-BS (long stroke) Size 45 and 60
    • EAMM-A-T46 and EAMM-U-87-T46
  • Support for angular gears EMGA-40/60/80-A
  • Support for motors
    • EMMT-AS 60/80/100 with radial shaft seal ring
    • EMMT-AS 60/80/100 with feather key groove (DIN 6885)


Fixed Bugs:

  • Update time of auto tuning results
  • Parameter synchronization dialog erroneously detects differences in parameter values
  • Saving during online session triggers reinitialization of the drive
  • User defined names of record set transitions are not correctly uploaded from the device
  • Warning if an actuator with integrated mounting kit has been imported from PositioningDrives


Included Driver Function Blocks:

  • CODESYS Point to point V3.5.10.47
  • CODESYS SoftMotion V4.0.18.0

 

Supported systems:

  • servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • servo drive CMMT-AS-C2-11A-P3-EP-S1 (5340826)
  • servo drive CMMT-AS-C2-11A-P3-PN-S1 (5340816)
  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-AS-C2-3A-EP-S1 (5340824)
  • servo drive CMMT-AS-C2-3A-PN-S1 (5340814)
  • servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
  • servo drive CMMT-AS-C3-11A-P3-EP-S1 (5340827)
  • servo drive CMMT-AS-C3-11A-P3-PN-S1 (5340817)
  • servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • servo drive CMMT-AS-C4-3A-EP-S1 (5340825)
  • servo drive CMMT-AS-C4-3A-PN-S1 (5340815)
  • servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
  • servo drive CMMT-AS-C5-11A-P3-EP-S1 (5340828)
  • servo drive CMMT-AS-C5-11A-P3-PN-S1 (5340818)
1.4.0.18
20-05-20
Festo Automation Suite - Plug-in Plug-in for the configuration and parametrisation of the servo drive CMMT-AS

Fixed Bugs:

  • Torque, velocity and current limits has been calculated wrong
  • Slow update of live values during online session
  • Wrong velocity limits for axis with intermediate support recommended

 

Supported systems:

  • servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • servo drive CMMT-AS-C2-11A-P3-EP-S1 (5340826)
  • servo drive CMMT-AS-C2-11A-P3-PN-S1 (5340816)
  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-AS-C2-3A-EP-S1 (5340824)
  • servo drive CMMT-AS-C2-3A-PN-S1 (5340814)
  • servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
  • servo drive CMMT-AS-C3-11A-P3-EP-S1 (5340827)
  • servo drive CMMT-AS-C3-11A-P3-PN-S1 (5340817)
  • servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • servo drive CMMT-AS-C4-3A-EP-S1 (5340825)
  • servo drive CMMT-AS-C4-3A-PN-S1 (5340815)
  • servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
  • servo drive CMMT-AS-C5-11A-P3-EP-S1 (5340828)
  • servo drive CMMT-AS-C5-11A-P3-PN-S1 (5340818)
1.3.1.9
28-02-20
Valve Control Module VAEM API
1.2.2.0
19-08-20
Valve Control Module VAEM Firmware
1.2.3.0
19-08-20
Valve Control Module VAEM GUI
1.2.1.0
19-08-20
AirCon
AirCon Air requirements for pneumatically actuated valves

Compressed air requirements for pneumatically actuated valves in water treatment plants can be calculated with Aircon. Beyond this, required compressed air reservoir capacity can be ascertained, and valves can be automatically configured for use with Festo actuators.

FDT 3D — Festo Design Tool 3D
FDT 3D — Festo Design Tool 3D Générer rapidement, sans erreur et automatiquement des produits dans votre format de CAO et les commander

Festo Design Tool 3D est un configurateur 3D qui permet de réaliser en CAO des combinaisons de produits spécifiques Festo. L'ensemble ainsi créé peut ensuite être commandé sous une seule référence – soit entièrement assemblé, soit en pièces détachées. D'où une nomenclature bien plus courte et des opérations telles que la passation et préparation des commandes ou l'assemblage nettement plus simples.

Version 2016 (V10.00)
01-07-16
PositioningDrives
PositioningDrives Electromechanic linear actuators

Dimensioning of electromechanic linear axes and electrical motors: Find a solution with only a few basic data

Version 2.3.34
23-07-20
Quick Search Plus
Quick Search Plus La version plus du Quick Search

Plus une interface sobre avec zoom

Plus un champ de recherche unique pour réf., désignation, configuration

Plus la recherche de match code intégrée

Plus la recherche instantanée de code de configuration

Plus l’indication de la gamme standard

Plus la sélection multiple pour comparaison, ajout au panier et copie dans le presse-papier

Plus les accessoires à côté du produit

 

Nécessite Windows 7 ou supérieur et une connexion internet haut débit

2020.07
18-07-20
Festo CAD plugin for Solid Edge Assure a reliable link between the Festo PARTdataManager and your Solid Edge.

A Festo menu is added to your CAD system, by means of which part selection is seamlessly integrated.

 

Advantages:

• Much faster component modelling with matings

• No additinal application is needed

• Use of your own system templates

• Individualised configuration of interface settings

 

PARTdataManager version: supported CAD system versions:

 

2020:    Solid Edge ST6 - ST9 und 2019 - 2020

2019:    Solid Edge ST6 - ST9 und 2019

2018:    Solid Edge ST7 - ST9

2017-1: Solid Edge ST4 - ST8 

2017-2: Solid Edge ST9

 

 Please note: Festo PARTdataManager has to be installed.

2020 (V11 SP8)
01-01-20
FCT - Festo Configuration Tool - PlugIn Configuration and commissioning software for the motor controller CMMP-AS

Version history:

  • FCT Plugin CMMP-AS V2.14.1.11 for Firmware V4.0.1501.2.4
  • FCT Plugin CMMP-AS V2.13.1.1 for Firmware V4.0.1501.2.4
  • FCT Plugin CMMP-AS V2.12.0.174 for Firmware V4.0.1501.2.4
  • FCT Plugin CMMP-AS V2.10.0.150 for Firmware V4.0.1501.2.4
  • FCT Plugin CMMP-AS V2.9.0.255 for Firmware V4.0.1501.2.4
  • FCT Plugin CMMP-AS V2.8.0.554 for Firmware V4.0.1501.2.3
  • FCT Plugin CMMP-AS V2.7.0.154 for Firmware V4.0.1501.2.3
  • Festo Configuration Tool V1.4.2.1



Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C10-11A-P3-M3-C1 (2106335)
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C2-3A-M3-C1 (2106332)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-11A-P3-M3-C1 (2106334)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMP-AS-C5-3A-M3-C1 (2106333)
2.14.1.11
27-03-20
FCT - Festo Configuration Tool - PlugIn Configuration and commissioning software for the motor controller CMMO-ST

Version history:

  • FCT Plugin CMMO-ST V1.11.0.23
  • FCT Plugin CMMO-ST V1.10.0.112
  • FCT Plugin CMMO-ST V1.9.0.176
  • FCT Plugin CMMO-ST V1.8.0.274
  • FCT Plugin CMMO-ST V1.7.0.168
  • FCT Plugin CMMO-ST V1.6.0.162
  • FCT Plugin CMMO-ST V1.5.2.1
  • FCT Plugin CMMO-ST V1.4.0.303
  • Festo Configuration Tool V1.4.2.1



Supported systems:

  • Motor controller CMMO-ST-C5-1-DIOP (1512316)
1.11.0.23
27-03-20
FCT - Festo Configuration Tool Configuration and commissioning software for the motor controller CMMS-ST

Version history:

  • FCT Plugin CMMS-ST V2.7.0.24
  • FCT Plugin CMMS-ST V2.6.0.117
  • FCT Plugin CMMS-ST V2.5.0.177
  • FCT Plugin CMMS-ST V2.4.0.234
  • FCT Plugin CMMS-ST V2.3.0.113
  • FCT Plugin CMMS-ST V2.2.0.180
  • FCT Plugin CMMS-ST V2.1.0.622
  • FCT Plugin CMMS-ST V2.0.1.28
  • Festo Configuration Tool V1.4.2.1



Supported systems:

  • Motor controller CMMS-ST-C8-7-G2 (572211)
2.7.0.24
27-03-20
FCT - Festo Configuration Tool - PlugIn Configuration and commissioning software for the integrated drive EMCA-EC-67-...

Version history:

  • FCT Plugin EMCA V1.8.0.24
  • FCT Plugin EMCA V1.7.0.123
  • FCT Plugin EMCA V1.6.0.148
  • FCT Plugin EMCA V1.5.0.137
  • FCT Plugin EMCA V1.4.0.96
  • FCT Plugin EMCA V1.3.0.256
  • FCT Plugin EMCA V1.2.0.136
  • FCT Plugin EMCA V1.1.1.1
  • Festo Configuration Tool V1.4.2.1



Supported systems:

  • integrated drive EMCA-EC-67- (1509036)
  • integrated drive EMCA-EC-67-M-1TE-CO (8034239)
  • integrated drive EMCA-EC-67-M-1TM-CO (8034241)
  • integrated drive EMCA-EC-67-S-1TE-CO (8034238)
  • integrated drive EMCA-EC-67-S-1TM-CO (8034240)
1.8.0.24
27-03-20
Pneumatic drives
Pneumatic drives

Perfect simulations replace expensive reality tests. GSED is an expert system that helps you select and configure the entire pneumatic control sequence. If an entered variable is changed, the program automatically adopts it for all further values.

Festo CAD plugin for Autodesk Inventor Assure a reliable link between the Festo PARTdataManager and your Inventor.

A Festo menu is added to your CAD system, by means of which part selection is seamlessly integrated.

 

Advantages:

• Much faster component modelling with matings

• No additinal application is needed

• Use of your own system templates

• Individualised configuration of interface settings

 

PARTdataManager version: supported CAD system versions:

2020: Autodesk Inventor 2014 - 2020

2019: Autodesk Inventor 2014 - 2019

2018: Autodesk Inventor 2014 - 2018

2017: Autodesk Inventor 2011 - 2017

 

Please not: Festo PARTdataManager has to be installed.

2020 (V11.00 SP8)
01-01-20
Festo CAD plugin for NX Assure a reliable link between the Festo PARTdataManager and your NX.

A Festo menu is added to your CAD system, by means of which part selection is seamlessly integrated.

 

Advantages:

• Much faster component modelling including matings

• No additinal application is needed

• Use of your own system templates

• Individualised configuration of interface settings

 

PARTdataManager version: supported CAD system versions:

2020: NX 8.0 - 12.0 sowie 1847, 1872

2019: NX 8.0 - 12.0

2018: NX 8.0 - 11.0

2017: NX 7.5 - 11.0

 

Please note: Festo PARTdataManager has to be installed.

2020 (V11.00 SP8)
01-01-20
Festo CAD-Plugin for Pro/Engineer and Creo Parametric Assure a reliable link between the Festo PARTdataManager and your CAD system.


Advantages:

• Much faster component modelling with matings

• No additinal application is needed

• Use of your own system templates

• Individualised configuration of interface settings

 

Please note: Festo PARTdataManager has to be installed.

 

PARTdataManger version: supported CAD system versions:

 

2020:

    • Pro/Engineer WF5

    • Creo Parametric 1 - 6

 

2019:

    • Pro/Engineer WF5

    • Creo Parametric 1 - 5

 

2018:

    • Pro/Engineer WF5

    • Creo Parametric 1 - 4

 

2017:

    • Pro/Engineer WF5

    • Creo Parametric 1 - 3

2020 (V11 SP8)
01-12-19
Festo CAD plugin for SolidWorks 2012-2020 Assure a reliable link between the Festo PARTdataManager and your SolidWorks.

A Festo menu is added to your CAD system, by means of which part selection is seamlessly integrated.

 

Advantages:

• Much faster component modelling with matings

• No additinal application is needed

• Use of your own system templates

• Individualised configuration of interface settings

 

PARTdataManager version: supported CAD system versions:

 

2020-1: SolidWorks 2014 - 2019 and 2020

2019:    SolidWorks 2014 - 2018

2018:    SolidWorks 2012 - 2017

 

For the respective PARTdataManager version 2020 the CAD interface for SolidWorks 2020 is available as a separate setup.

 

Please note: Festo PARTdataManager has to be installed.

2020 (SWX 2014-2020)
01-01-20
Festo CAD plugin Update for SolidWorks 2020 Assure a reliable link between the Festo PARTdataManager and your SolidWorks.

Update for PARTdataManager 2020 for SolidWorks 2020.

 

A Festo menu is added to your CAD system, by means of which part selection is seamlessly integrated.
 
Advantages:
• Much faster component modelling with matings
• No additinal application is needed
• Use of your own system templates
• Individualised configuration of interface settings

 

Please note: Festo PARTdataManager 2020 has to be installed.

 

For the PARTdataManager version 2020 the CAD interfaces for the corresponding SolidWorks versions 2014-2019 are available in a separate setup that can be downloaded here in the Support Portal:
 
2020-1: SoldWorks 2014-2019

2020 (V11.00 swx 2020)
01-01-20
Festo CAD plugin for AutoDesk AutoCAD Assure a reliable link between the Festo PARTdataManager and your AutoCAD.

A Festo menu is added to your CAD system, by means of which part selection is seamlessly integrated.

 

Advantages:

• Much faster component modelling with matings

• No additinal application is needed

• Use of your own system templates

• Individualised configuration of interface settings

 

PARTdataManager version: supported CAD system versions:

2020: Autodesk AutoCAD 2014 - 2020

2019: Autodesk AutoCAD 2014 - 2019

2018: Autodesk AutoCAD 2014 - 2018

2017: Autodesk AutoCAD 2011 - 2017

 

Please not: Festo PARTdataManager has to be installed.

2020 (V11 SP8)
01-01-20
Target Support Package CODESYS

Supported systems:

  • automation system CPX-E (5237644)
  • controller CPX-E-CEC-C1 (5226780)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
3.5.12.75
24-10-18
Festo PARTdataManager
Festo PARTdataManager Reduced workload - thanks to 2D/3D CAD data for more than 33,000 products

Festo PARTdataManager can be installed as a separate application.

Take advantage of comprehensive full-text searches, e.g. for part numbers, product lines or designation as well as functions like geometrical product comparison and geometrical search based on an imported 3D file.

 

2D/3D CAD interfaces for:

• AutoCAD

• Autodesk Inventor™

• CATIA V5

• Pro/ENGINEER

• NX™

• SOLID EDGE

• SolidWorks

2020 (V11.00 SP8 Build 185135)
01-01-20
Afficher 30 résultats de plus...
Souscrire au flux RSS