Portail Support & Téléchargements

Merci de sélectionner une catégorie sur la gauche ou d’utiliser le champ de recherche.

Recherche

Référence

Série

Désignation

Les plus récents

PROFINET GSDML 03-12-19 GSDML file for CPX

Supported systems:

  • Bus node CPX-FB33 (548755)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
  • Motion Terminal VTEM (8047502)
08-10-19
PSI 902.11 Dashboards en
PSI 902.11 Dashboards en 02-12-19 Well informed

Festo Dashboards provides you with process transparency and status information over the entire lifecycle of your system. You can see at a glance the asset data, specific information for preventive maintenance, diagnostic functions and errors in plain text. This makes process data analysis and troubleshooting easier.

Firmware 22-11-19 CPX-E-CEC-C1/M1 Bootloader for CODESYS V3.5 SP12 Patch6 pbF
1.0.9
01-10-19

Top téléchargements

PROFINET GSDML GSDML file for CPX

Supported systems:

  • Bus node CPX-FB33 (548755)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
  • Motion Terminal VTEM (8047502)
08-10-19
PROFINET GSDML GSDML-File for CPX-AP-I
20-06-19
PROFINET GSDML

GSDML-file for MSE

Supported systems:

  • energy efficiency module MSE6-C2M-5000-FB34-D-M-RG-BAR-AMI-AGD (8085454)
  • energy efficiency module MSE6-C2M-5000-FB34-D-RG-BAR-AMI-AGD (8085455)
  • energy efficiency module MSE6-D2M-5000-CBUS-S-RG-BAR-VCB-AGD (8085453)
  • energy efficiency module MSE6-E2M-5000-FB33-AGD (3850287)
  • energy efficiency module MSE6-E2M-5000-FB34-AGD (3869585)
  • energy efficiency module MSE6-E2M-5000-FB35-AGD (3870296)
03-10-18
Souscrire au flux RSS