Titre:
Firmware
Description:

Firmware for CMMP-AS M3

actual version 4.0.1501.2.4 and all previous incl. history

 

Additional info:

  • Modbus TCP Packet Segmentation can be switched off with V2.4


Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C10-11A-P3-M3-C1 (2106335)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C2-3A-M3-C1 (2106332)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-11A-P3-M3-C1 (2106334)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMP-AS-C5-3A-M3-C1 (2106333)
  • Motorcontroller CMMP-AS-C15-11A-P3-M3 (3215473)
Type de document:
Firmware
Titre Version
Firmware