Titre:
Firmware
Description:

Firmware for CMMP-AS M0

Actual version 4.0.1501.2.4 and all previous incl. History

 

Additional info:

  • Modbus TCP Packet Segmentation can be switched off with V2.4


Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3-M0 (1622904)
  • Motor controller CMMP-AS-C10-11A-P3-M0-C1 (2385043)
  • Motor controller CMMP-AS-C2-3A-M0 (1622901)
  • Motor controller CMMP-AS-C2-3A-M0-C1 (2385040)
  • Motor controller CMMP-AS-C5-11A-P3-M0 (1622903)
  • Motor controller CMMP-AS-C5-11A-P3-M0-C1 (2385042)
  • Motor controller CMMP-AS-C5-3A-M0 (1622902)
  • Motor controller CMMP-AS-C5-3A-M0-C1 (2385041)
Type de document:
Firmware
Titre Version
Firmware