Titre:
Function blocks Omron
Sous-titre:
CiA 402 function blocks for motor controller - Sysmac Studio
Description:

CiA 402 motion library for Omron NJ301 and NJ501 PLCs to support the drive-controlled homing with motor controller from Festo.

 

Supported systems:

  • Servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • Servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • Servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • Servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • Servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
  • Servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
  • Integrated Drive EMCA-EC-67- (1509036)
  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
Type de document:
Blocs fonctionnels
Titre Version
Funktionsbausteine Omron