MITSUBISHI Q PLC with FESTO motor controller via MODBUS/TCP with example proram
Titre:
MITSUBISHI Q PLC with FESTO motor controller via MODBUS/TCP with example proram
Sous-titre:
CMMP-AS-...-M3; CMMP-AS-...-M0; CMMO-ST-...-LKP
Description:

This document shows how to use Mitsubishi PLC MODBUS/TCP communications to control the FESTO motor controller via FHPP (Festo Handling Positioning Profile).

Type de document:
Fiche application MITSUBISHI Q PLC with FESTO motor controller via MODBUS/TCP
Titre Version

Application Note - MITSUBISHI Q PLC with FESTO motor controller via MODBUS/TCP with example program

 

This document shows how to use Mitsubishi PLC MODBUS/TCP communications to control the FESTO motor controller via FHPP (Festo Handling Positioning Profile).