Titre:
FCT - Festo Configuration Tool
Sous-titre:
CMMP-AS
Description:

Configuration and commissioning software for the motor controller: CMMP-AS

  • PlugIn for CMMP-AS v1.4.2.5 (FW V3.5.1501.5.3 or higher)
  • PlugIn for CMMP-AS v1.3.4.1 (FW V3.5.1501.4.3 or higher)
  • PlugIn for CMMP-AS v1.2.1.0 (FW V3.5.1501.3.1 or higher)
  • PlugIn for CMMP-AS v1.1.3.0 (FW V3.5.1501.2.1 or higher)
  • PlugIn for CMMP-AS v1.0.1.3 (FW V3.5.1501.1.1 or higher)
  • Festo Configuration Tool v1.2.1.3

    Supported systems:
  • Motor controller CMMP-AS-C10-11A-P3 (551024)
  • Motor controller CMMP-AS-C10-11A-P3-C1 (1669374)
  • Motor controller CMMP-AS-C20-11A-P3 (1366842)
  • Motor controller CMMP-AS-C2-3A (550041)
  • Motor controller CMMP-AS-C2-3A-C1 (1669371)
  • Motor controller CMMP-AS-C5-11A-P3 (551023)
  • Motor controller CMMP-AS-C5-11A-P3-C1 (1669373)
  • Motor controller CMMP-AS-C5-3A (550042)
  • Motor controller CMMP-AS-C5-3A-C1 (1669372)
Type de document:
Mise en service
Titre Version

FCT - Festo Configuration Tool for CMMP-AS