Titre:
Firmware
Sous-titre:
CMMP-AS-..-3A, CMMP-AS-..-11A
Description:

Standard drives:

  • V3.5.1501.1.1
  • V3.5.1501.2.1
  • V3.5.1501.3.1 (optimal support with PlugIn V1.2.0)
  • V3.5.1501.4.3 (optimal support with PlugIn V1.3.3)
  • V3.5.1501.5.3 (optimal support with PlugIn V1.4.0)

ELGL:

  • V3.5.1501.2.2 (optimal support with PlugIn V1.1.0)
  • V3.5.1501.3.2 (optimal support with PlugIn V1.2.0)
  • V3.5.1501.4.4 (optimal support with PlugIn V1.3.3)
  • V3.5.1501.5.4 (optimal support with PlugIn V1.4.0)



Version changes:
Firmware for CMMP-AS-..-3A and CMMP-AS-..-11A

Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3 (551024)
  • Motor controller CMMP-AS-C10-11A-P3-C1 (1669374)
  • Motor controller CMMP-AS-C20-11A-P3 (1366842)
  • Motor controller CMMP-AS-C2-3A (550041)
  • Motor controller CMMP-AS-C2-3A-C1 (1669371)
  • Motor controller CMMP-AS-C5-11A-P3 (551023)
  • Motor controller CMMP-AS-C5-11A-P3-C1 (1669373)
  • Motor controller CMMP-AS-C5-3A (550042)
  • Motor controller CMMP-AS-C5-3A-C1 (1669372)
Type de document:
Firmware
Titre Version

Firmware for CMMP-AS-..-3A and CMMP-AS-..-11A