Portail Support & Téléchargements

Merci de sélectionner une catégorie sur la gauche ou d’utiliser le champ de recherche.

Recherche

Référence

Série

Désignation

Description
Process automation solutions for the food & beverage industry
Process automation solutions for the food & beverage industry
Process Automation – Products & Services Offer
Process Automation – Products & Services Offer Overview of complete automation systems and products for process automation

For years, Festo has been developing process automation solutions for a broad range of industry sectors. By transferring our experience from one industry to another, we take advantage of valuable synergies and create economies of scale.

Benefit from our worldwide network of know-how and our broad product portfolio!

Animation Energy efficiency module MSE6-C2M

MSE6-C2M constantly monitors compressed air consumption, shuts off the compressed air supply after production has stopped for a certain amount of time and prevents the system pressure from falling below a specific stand-by pressure level.

Process Control Solutions
Process Control Solutions Complete Control Cabinet Solution

Control cabinet solutions from Festo almost completely eliminate the complex working processes involved in the construction of a pneumatic sub-system. We construct, bolt, test and deliver pre-assembled control cabinets for the pneumatic actuation of your plant. 

Catalogue for Process Automation
Catalogue for Process Automation
Raccord en acier inoxydable NPQR
Raccord en acier inoxydable NPQR Priorité : la sécurité

Le NPQR est le premier choix en matière de sécurité alimentaire. Votre technologie de connexion reste simple et sûre. Vous pouvez utiliser le raccord en inox dans de nombreux domaines de l’industrie agroalimentaire, de la fabrication de batteries ou de l'automobile.

Machine vision with vision sensors, smart camera and checkbox
Machine vision with vision sensors, smart camera and checkbox Your productivity in focus: with industrial image processing from Festo

Machine vision systems from Festo make a decisive contribution to ensuring that the input and output are right. They monitor and stabilise processes, whether they’re reading codes or detecting positions for handling tasks. In some cases they even control the process itself. And they inspect quality from when the goods come in to when they are finished.

 

That makes your work easier. It makes your machines and systems more productive and flexible. And it further optimises the use of materials.

 

Find out more ...

Distributeurs et terminaux série VG
Distributeurs et terminaux série VG La polyvalence incarnée

Du distributeur individuel aux terminaux de distributeurs compatibles bus de terrain, la série VG propose des distributeurs petits et compacts capables de délivrer de hauts débits et partageant d'innombrables fonctions pneumatiques et électriques.

Terminal de distributeurs ISO VTSA - un maximum
Terminal de distributeurs ISO VTSA - un maximum de fonctionnalités jusqu’à la taille ISO 2 (52 mm)
Composants d'automatisation pour l'industrie agro-alimentaire
Composants d'automatisation pour l'industrie agro-alimentaire L'automatisation dans des environnements difficiles
Expertise, savoir-faire et solutions
Expertise, savoir-faire et solutions Industries de l'agroalimentaire et de l'emballage
White Paper - Food Safety
White Paper - Food Safety Hygienic automation technology in food production

Protecting the consumer and the manufacturer’s brand are the key aspects of hygienic and efficient automation in food production. The aims are high productivity and perfect tasting food.

Butterfly valves VZAV
Butterfly valves VZAV Product overview and technical data
OEE – Increasing system efficiency
OEE – Increasing system efficiency Overall Equipment Effectiveness

The measure of a system’s value creation is its overall equipment effectiveness (OEE). This is determined by three factors: Availability – Performance – Quality

Looking at overall equipment effectiveness provides a clear indication of whether you can maximise productivity and thus make system operation even more economical.

Poster: Your partner for process automation
Poster: Your partner for process automation
MCS - Multi Carrier System
MCS - Multi Carrier System Maximum machine flexibility

With the innovative Multi-Carrier-System MCS, a joint development by Festo and Siemens, you are on the right track. The modular transport system can be integrated as appropriate into existing intralogistics and thus complement and in some cases replace classic transport solutions.

Vanne à siège incliné VZXA
Vanne à siège incliné VZXA Utilisation flexible

La VZXA s'adapte facilement à sa tâche grâce à ses nombreuses variantes, ce qui maximise la flexibilité et minimise l'effort de conception de votre application. L'architecture de produit soigneusement pensée, avec sa conception facile à nettoyer, permet de combiner librement les corps de vanne et les actionneurs. Ce produit modulaire facilite la modification et la maintenance des systèmes sans avoir à enlever toute la vanne.

Tuyaux en polytétrafluoréthylène PTFEN
Tuyaux en polytétrafluoréthylène PTFEN Exigences spéciales

La fiabilité de process est intégrée au PTFEN grâce à ses propriétés matérielles. Il supporte même les influences environnementales et les conditions d'exploitation les plus extrêmes. Ce tout-terrain répond aux exigences des industries chimique, pharmaceutique, cosmétique et alimentaire sans aucun problème. Il est résistant à la température, à la pression et aux produits chimiques, est conforme FDA et n'est pas affecté par les conditions atmosphériques.

Animation: Multi Carrier System
Animation: Multi Carrier System
Clean Design standard cylinder DSBF
Clean Design standard cylinder DSBF Clever cushioning!

With smooth surfaces, large radii and dimensions to ISO 15552, the DSBF offers increased corrosion protection and can be used in a variety of applications. The basic design includes NSF-H1 lubrication and FDA-compliant seal material. Optional: unlubricated seal with self-adjusting cushioning PPS.

Dancer control
Dancer control Brief application example

Sample application

Stretch blow moulding of PET bottles
Stretch blow moulding of PET bottles Brief application example

Sample application

Decentralised installation concepts
Decentralised installation concepts Brief application example

Sample application

Hybrid rotary/linear module DSL-16- … -SA
Hybrid rotary/linear module DSL-16- … -SA

The universally suitable DSL-16-…-SA is just the right module when

it comes to tackling demanding rotary/lifting processes in the

smallest of spaces.

Boasting a compact design and offering a high level of functionality

and extremely flexible handling, it combines pneumatic stroke and

gripping motions with precisely adjustable and monitored electrical

rotation, making laboratory processes safe and reproducible.

Axes à courroie crantée et à vis à billes ELGA
Axes à courroie crantée et à vis à billes ELGA Mouvement sans compromis

ELGA - la solution parfaite lorsque vous avez besoin d’un guidage
protégé. La gamme complète d’axes linéaires avec guidage interne
se décline en plusieurs versions avec courroie crantée ou vis à billes
pour de meilleures dynamique, vitesse et puissance, tandis que les
différents guidages assurent une utilisation dans une multitude
d'applications. L'ELGA est disponible en tant qu’axe individuel ou
comme solution complète pour des systèmes de manipulation
standard.

PSI_VTUGBox_FR
PSI_VTUGBox_FR
Terminal CPX avec système CPI - Périphériques électriques pour un réseau parfait
Terminal CPX avec système CPI - Périphériques électriques pour un réseau parfait Plateforme d’automatisation 4.0!

Le terminal CPX est idéal comme plateforme d'automatisation,
partenaire de terminal de distributeurs ou E/S décentralisées : ce
terminal est électrique, ouvert et direct. Il est également la
plateforme parfaite pour les périphériques électriques. Avec le
terminal CPX, vous pouvez intégrer à la perfection des chaînes de
commandes électriques et pneumatiques avec facilité, rapidité et
flexibilité, dans toutes les architectures et standards spécifiques
aux entreprises (ainsi que dans l'industrie 4.0) !

D-FB1601 Optimum food production
D-FB1601 Optimum food production
World of Automation
World of Automation Competency from single components through to control systems.

Our multi-part static system presentation comprehensively shows

• how Festo products can be connected to and integrated in various fieldbus and Ethernet protocols around the world

• how the communication hierarchies are related to one another

• and which networking and installation concepts Festo supports: for fluid and motion control for factory and process automation (FA/PA)

White paper Food safety: food quality through high compressed air quality
White paper Food safety: food quality through high compressed air quality

Great care must always be taken when compressed air comes into contact with food, because compressed air is not clean by nature.   On the contrary, solids and particles are present almost everywhere in the form of dust in various concentrations. Water, in the form of natural atmospheric humidity, is released in large quantities when the compressed air cools down. And thus compressed air quality in accordance with the requirements of the respective application provides best possible safety for foods, consumers and food producers.

 

This white paper includes information on:

- Compressed air preparation and compressed air quality classes

- Filter cascades for typical applications

Afficher 30 résultats de plus...
Souscrire au flux RSS