Portail Support & Téléchargements

Merci de sélectionner une catégorie sur la gauche ou d’utiliser le champ de recherche.

Recherche

Référence

Série

Désignation

Description Version
Application software GSAY-A4

Application software of the Servo press kit YJKP.

 

Information: When updating a software version < 1.3 to a software version >= 1.3 licenses are required. If you have any questions, please contact your local Festo contact person.

 

Content:

  • Actual version of the application software GSAY-A4-F0-Z4-...
  • Previous versions of the application software GSAY-A4-F0-Z4-...
  • Release Notes for all versions of the application software GSAY-A4-F0-Z4-...
  • Online help-for the actual version of the application software GSAY-A4-F0-Z4-...

 

Compatibility information:

Compatibility information for the actual version of the application software GSAY-A4-F0-Z4-...:

  • Firmware Motor controller CMMP >= 4.0.1501.2.3
  • Firmware IPC controller CECC-X-M1-YJKP (3.4.6; see "Firmware")
  • Firmware IPC controller CECC-X-M1-YS-L1 (3.4.6; see "Firmware")
  • Firmware IPC controller CECC-X-M1-YS-L2 (3.4.6; see "Firmware")

 

Supported systems:

  • IPC controller CECC-X-M1-YJKP (4803891)
  • IPC controller CECC-X-M1-YS-L1 (8082793)
  • IPC controller CECC-X-M1-YS-L2 (8082794)
Function blocks Rockwell FHPP Library for Rockwell PLC

Supported systems:

  • Motor controller SFC-DC-VC-3-E-H0-DN (540368)
  • Motor controller SFC-DC-VC-3-E-H2-DN (540369)
  • Motor unit MTR-DCI-32 (533736)
  • Motor unit MTR-DCI-42 (533742)
  • Motor unit MTR-DCI-52 (533748)
  • Motor unit MTR-DCI-62 (533754)
1.01
2014-12-17
Configuration package

Configuration and commissioning software bundle for the Servo press kit YJKP.

 

Information: When updating a software version < 1.3 to a software version >= 1.3 licenses are required. If you have any questions, please contact your local Festo contact person.

 

Content:

  • Actual version of the application software GSAY-A4-F0-Z4-...
  • Associated firmware version of the IPC controller for the current version of the application software GSAY-A4-F0-Z4 -... (also contains the GSDML file for Profinet IO)
  • Previous versions of the application software GSAY-A4-F0-Z4-... with associated firmware version of the IPC controller
  • Release Notes for all versions of the application software GSAY-A4-F0-Z4-...
  • Online-help for the actual version of the application software GSAY-A4-F0-Z4-...
  • Software Festo Field Device Tool

 

Compatibility information:

Compatibility information for the actual version of the application software GSAY-A4-F0-Z4-...:

  • Firmware Motor controller CMMP >= 4.0.1501.2.3
  • Firmware IPC controller CECC-X-M1-YJKP (3.4.6; see "Firmware")
  • Firmware IPC controller CECC-X-M1-YS-L1 (3.4.6; see "Firmware")
  • Firmware IPC controller CECC-X-M1-YS-L2 (3.4.6; see "Firmware")

 

Supported systems:

  • IPC controller CECC-X-M1-YJKP (4803891)
  • IPC controller CECC-X-M1-YS-L1 (8082793)
  • IPC controller CECC-X-M1-YS-L2 (8082794)
Souscrire au flux RSS
Au cours de la recherche, vous pouvez obtenir des informations produits détaillées (CAO, données techniques, …) avec la référence ou la désignation.
Si elles ne sont pas disponibles, utilisez la sélection produit dans le catalogue.