Portail Support & Téléchargements

Merci de sélectionner une catégorie sur la gauche ou d’utiliser le champ de recherche.

Recherche

Référence

Série

Désignation

Description Version
FCT - Festo Configuration Tool - PlugIn Configuration and commissioning software for the motor controller CMMP-AS

 

Configuration and commissioning software for the motor controller CMMP-AS

  • FCT Plugin CMMP-AS V2.13.1.1 for Firmware V4.0.1501.2.4
  • FCT Plugin CMMP-AS V2.12.0.174 for Firmware V4.0.1501.2.4
  • FCT Plugin CMMP-AS V2.11.0.262 for Firmware V4.0.1501.2.4
  • FCT Plugin CMMP-AS V2.10.0.150 for Firmware V4.0.1501.2.4
  • FCT Plugin CMMP-AS V2.9.0.255 for Firmware V4.0.1501.2.4
  • FCT Plugin CMMP-AS V2.8.0.554 for Firmware V4.0.1501.2.3
  • FCT Plugin CMMP-AS V2.7.0.154 for Firmware V4.0.1501.2.3
  • FCT Plugin CMMP-AS V2.6.0.131 for Firmware V4.0.1501.2.3
  • Festo Configuration Tool V1.4.1.6



Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328) Revision 04
  • Motor controller CMMP-AS-C10-11A-P3-M3-C1 (2106335) Revision 04
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325) Revision 04
  • Motor controller CMMP-AS-C2-3A-M3-C1 (2106332) Revision 04
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327) Revision 04
  • Motor controller CMMP-AS-C5-11A-P3-M3-C1 (2106334) Revision 04
  • Motor controller CMMP-AS-C5-3A-M3 (1501326) Revision 04
  • Motor controller CMMP-AS-C5-3A-M3-C1 (2106333) Revision 04
2.13.1.1
2019-05-29
FCT - Festo Configuration Tool - PlugIn for CMMP-AS

Configuration and commissioning software for the motor controller CMMP-AS

  • FCT PlugIn CMMP-AS v2.3.0.664

Firmware Version V4.0.1501.2.3

  • FCT PlugIn CMMP-AS v2.2.2.15

Firmware Version V4.0.1501.2.3

  • FCT PlugIn CMMP-AS v2.1.2.46

Firmware Version V4.0.1501.2.3

  • FCT PlugIn CMMP-AS v2.0.2.46
  • FirmwareVersion  V4.0.1501.1.1
  • Festo Configuration Tool v1.2.1.3

 

Supported Systems:

  • Motorcontroller CMMP-AS-C15-11A-P3 (3215473)
  • Motorcontroller CMMP-AS-C10-11A-P3 (551024)
  • Motorcontroller CMMP-AS-C10-11A-P3-C1 (1669374)
  • Motorcontroller CMMP-AS-C20-11A-P3 (1366842)
  • Motorcontroller CMMP-AS-C2-3A (550041)
  • Motorcontroller CMMP-AS-C2-3A-C1 (1669371)
  • Motorcontroller CMMP-AS-C5-11A-P3 (551023)
  • Motorcontroller CMMP-AS-C5-11A-P3-C1 (1669373)
  • Motorcontroller CMMP-AS-C5-3A (550042)
  • Motorcontroller CMMP-AS-C5-3A-C1 (1669372
2.3.0.664
2014-08-06
FCT - Festo Configuration Tool Application to convert FCT components for the device family CMMP-AS from version 1.x or 2.x to the latest version 2.x

Application to convert FCT components for the device family CMMP-AS from version 1.x or 2.x to the latest version 2.x

Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328) Revision 04
  • Motor controller CMMP-AS-C10-11A-P3-M3-C1 (2106335) Revision 04
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325) Revision 04
  • Motor controller CMMP-AS-C2-3A-M3-C1 (2106332) Revision 04
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327) Revision 04
  • Motor controller CMMP-AS-C5-11A-P3-M3-C1 (2106334) Revision 04
  • Motor controller CMMP-AS-C5-3A-M3 (1501326) Revision 04
  • Motor controller CMMP-AS-C5-3A-M3-C1 (2106333) Revision 04
1.0.13.4
2018-09-17
Firmware CMMP-AS-..-3A, CMMP-AS-..-11A

Standard drives:

  • V3.5.1501.1.1
  • V3.5.1501.2.1
  • V3.5.1501.3.1 (optimal support with PlugIn V1.2.0)
  • V3.5.1501.4.3 (optimal support with PlugIn V1.3.3)
  • V3.5.1501.5.3 (optimal support with PlugIn V1.4.0)

ELGL:

  • V3.5.1501.2.2 (optimal support with PlugIn V1.1.0)
  • V3.5.1501.3.2 (optimal support with PlugIn V1.2.0)
  • V3.5.1501.4.4 (optimal support with PlugIn V1.3.3)
  • V3.5.1501.5.4 (optimal support with PlugIn V1.4.0)



Version changes:
Firmware for CMMP-AS-..-3A and CMMP-AS-..-11A

Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3 (551024)
  • Motor controller CMMP-AS-C10-11A-P3-C1 (1669374)
  • Motor controller CMMP-AS-C20-11A-P3 (1366842)
  • Motor controller CMMP-AS-C2-3A (550041)
  • Motor controller CMMP-AS-C2-3A-C1 (1669371)
  • Motor controller CMMP-AS-C5-11A-P3 (551023)
  • Motor controller CMMP-AS-C5-11A-P3-C1 (1669373)
  • Motor controller CMMP-AS-C5-3A (550042)
  • Motor controller CMMP-AS-C5-3A-C1 (1669372)
CANopen EDS

EDS files for CMMP-AS M0 CAN (CIA 402 and FHPP)

 

Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3-M0 (1622904)
  • Motor controller CMMP-AS-C10-11A-P3-M0-C1 (2385043)
  • Motor controller CMMP-AS-C2-3A-M0 (1622901)
  • Motor controller CMMP-AS-C2-3A-M0-C1 (2385040)
  • Motor controller CMMP-AS-C5-11A-P3-M0 (1622903)
  • Motor controller CMMP-AS-C5-11A-P3-M0-C1 (2385042)
  • Motor controller CMMP-AS-C5-3A-M0 (1622902)
  • Motor controller CMMP-AS-C5-3A-M0-C1 (2385041)
2.9
2014-11-19
FCT - Festo Configuration Tool CMMP-AS

Configuration and commissioning software for the motor controller: CMMP-AS

  • PlugIn for CMMP-AS v1.4.2.5 (FW V3.5.1501.5.3 or higher)
  • PlugIn for CMMP-AS v1.3.4.1 (FW V3.5.1501.4.3 or higher)
  • PlugIn for CMMP-AS v1.2.1.0 (FW V3.5.1501.3.1 or higher)
  • PlugIn for CMMP-AS v1.1.3.0 (FW V3.5.1501.2.1 or higher)
  • PlugIn for CMMP-AS v1.0.1.3 (FW V3.5.1501.1.1 or higher)
  • Festo Configuration Tool v1.2.1.3

    Supported systems:
  • Motor controller CMMP-AS-C10-11A-P3 (551024)
  • Motor controller CMMP-AS-C10-11A-P3-C1 (1669374)
  • Motor controller CMMP-AS-C20-11A-P3 (1366842)
  • Motor controller CMMP-AS-C2-3A (550041)
  • Motor controller CMMP-AS-C2-3A-C1 (1669371)
  • Motor controller CMMP-AS-C5-11A-P3 (551023)
  • Motor controller CMMP-AS-C5-11A-P3-C1 (1669373)
  • Motor controller CMMP-AS-C5-3A (550042)
  • Motor controller CMMP-AS-C5-3A-C1 (1669372)
1.4.2.5
2011-08-01
Ethernet/IP EDS

EDS files for CMMP-AS M3 with CAMC-F-EP

 

version 1.1 for CMMP-AS M3 FW <= 4.0.1501.2.1

version 1.2 for CMMP-AS M3 FW = 4.0.1501.2.2
version 1.3 for CMMP-AS M3 FW >= 4.0.1501.2.3


Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C10-11A-P3-M3-C1 (2106335)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C2-3A-M3-C1 (2106332)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-11A-P3-M3-C1 (2106334)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMP-AS-C5-3A-M3-C1 (2106333)
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
1.3
2016-03-30
EtherCAT XML XML file for CMMP-AS M3 with CAMC-EC

Device description (EtherCAT Slave Information - ESI) for Festo motor controllers with operation mode FHPP and CiA 402.

Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C10-11A-P3-M3-C1 (2106335)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C2-3A-M3-C1 (2106332)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-11A-P3-M3-C1 (2106334)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMP-AS-C5-3A-M3-C1 (2106333)
  • Motorcontroller CMMP-AS-C15-11A-P3-M3 (3215473)
4.0
2015-07-12
USB driver

USB driver Setup

Festo CMMP-AS-...-Mx USB driver installer for Windows XP (32 Bit), Vista/Windows 7 (32/64 Bit)

Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328) Revision 04
  • Motor controller CMMP-AS-C10-11A-P3-M3-C1 (2106335) Revision 04
  • Motor controller CMMP-AS-C2-3A-M3 (1501325) Revision 04
  • Motor controller CMMP-AS-C2-3A-M3-C1 (2106332) Revision 04
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327) Revision 04
  • Motor controller CMMP-AS-C5-11A-P3-M3-C1 (2106334) Revision 04
  • Motor controller CMMP-AS-C5-3A-M3 (1501326) Revision 04
  • Motor controller CMMP-AS-C5-3A-M3-C1 (2106333) Revision 04
1.0.0.3.1
2014-08-20
PROFIBUS GSD

GSD file for CMMP-AS M3 with CAMC-PB

Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C10-11A-P3-M3-C1 (2106335)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C2-3A-M3-C1 (2106332)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-11A-P3-M3-C1 (2106334)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMP-AS-C5-3A-M3-C1 (2106333)
1.0
2012-07-20
FCT - Festo Configuration Tool CMMP-AS, CMMS-AS and CMMS-ST with Chinese language support

Configuration and commissioning software for the following motor controllers:

  • CMMP-AS: PlugIn (V1.2.2.1) for CMMP-AS (FW V3.5.1501.3.1 or higher)
  • CMMS-AS: PlugIn (V1.1.4.1) for CMMS-AS (FW V1.3.0.15 or higher)
  • CMMS-ST: PlugIn (V1.1.1.2) for CMMS-ST (FW V1.3.0.1.7 or higher)



Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3 (551024)
  • Motor controller CMMP-AS-C10-11A-P3-C1 (1669374)
  • Motor controller CMMP-AS-C2-3A (550041)
  • Motor controller CMMP-AS-C2-3A-C1 (1669371)
  • Motor controller CMMP-AS-C5-11A-P3 (551023)
  • Motor controller CMMP-AS-C5-11A-P3-C1 (1669373)
  • Motor controller CMMP-AS-C5-3A (550042)
  • Motor controller CMMP-AS-C5-3A-C1 (1669372)
  • Motor controller CMMS-AS-C4-3A (552741)
  • Motor controller CMMS-AS-C4-3A-G2 (572986)
  • Motor controller CMMS-ST-C8-7 (547454)
  • Motor controller CMMS-ST-C8-7-G2 (572211)
2011-11-30
DeviceNet EDS

EDS files for CMMP-AS M3 with CAMC-DN

Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328) Revision 04
  • Motor controller CMMP-AS-C10-11A-P3-M3-C1 (2106335) Revision 04
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325) Revision 04
  • Motor controller CMMP-AS-C2-3A-M3-C1 (2106332) Revision 04
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327) Revision 04
  • Motor controller CMMP-AS-C5-11A-P3-M3-C1 (2106334) Revision 04
  • Motor controller CMMP-AS-C5-3A-M3 (1501326) Revision 04
  • Motor controller CMMP-AS-C5-3A-M3-C1 (2106333) Revision 04
2.18
2016-03-30
PROFINET GSDML

GSDML file for CMMP-AS M3 with CAMC-F-PN

Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C10-11A-P3-M3-C1 (2106335)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C2-3A-M3-C1 (2106332)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-11A-P3-M3-C1 (2106334)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMP-AS-C5-3A-M3-C1 (2106333)
  • Motorcontroller CMMP-AS-C15-11A-P3-M3 (3215473)
2.31
2015-07-12
CANopen EDS

EDS files for CMMP-AS M3 with CAN (CiA 402 and FHPP)

Supported systems:

  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C2-3A-M3-C1 (2106332)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMP-AS-C5-3A-M3-C1 (2106333)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-11A-P3-M3-C1 (2106334)
  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C10-11A-P3-M3-C1 (2106335)
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
2.9
2015-07-12
USB driver zip file

Festo CMMP-AS-...-M3 USB driver (zip file without installer) for Windows XP (32 Bit), Vista/Windows 7 (32/64 Bit)

Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328) Revision 04
  • Motor controller CMMP-AS-C10-11A-P3-M3-C1 (2106335) Revision 04
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325) Revision 04
  • Motor controller CMMP-AS-C2-3A-M3-C1 (2106332) Revision 04
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327) Revision 04
  • Motor controller CMMP-AS-C5-11A-P3-M3-C1 (2106334) Revision 04
  • Motor controller CMMP-AS-C5-3A-M3 (1501326) Revision 04
  • Motor controller CMMP-AS-C5-3A-M3-C1 (2106333) Revision 04
1.0.0.3
2013-01-25
CANopen EDS

EDS files for CMMP-AS CAN (CIA 402 and FHPP)

 

Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3 (551024)
  • Motor controller CMMP-AS-C10-11A-P3-C1 (1669374)
  • Motor controller CMMP-AS-C20-11A-P3 (1366842)
  • Motor controller CMMP-AS-C2-3A (550041)
  • Motor controller CMMP-AS-C2-3A-C1 (1669371)
  • Motor controller CMMP-AS-C5-11A-P3 (551023)
  • Motor controller CMMP-AS-C5-11A-P3-C1 (1669373)
  • Motor controller CMMP-AS-C5-3A (550042)
  • Motor controller CMMP-AS-C5-3A-C1 (1669372)
2.7
2013-01-15
Firmware

Firmware for CMMP-AS M3

actual version 4.0.1501.2.4 and all previous incl. history

 

Additional info:

  • Modbus TCP Packet Segmentation can be switched off with V2.4


Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C10-11A-P3-M3-C1 (2106335)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C2-3A-M3-C1 (2106332)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-11A-P3-M3-C1 (2106334)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMP-AS-C5-3A-M3-C1 (2106333)
  • Motorcontroller CMMP-AS-C15-11A-P3-M3 (3215473)
4.0.1501.2.4
2017-08-02
PROFIBUS GSD

Device description for Festo motor controllers

Supported systems:

  • CMMP-AS-C2-3A (550041)
  • Motor controller CMMP-AS-C10-11A-P3 (551024)
  • Motor controller CMMP-AS-C10-11A-P3-C1 (1669374)
  • Motor controller CMMP-AS-C20-11A-P3 (1366842)
  • Motor controller CMMP-AS-C2-3A-C1 (1669371)
  • Motor controller CMMP-AS-C5-11A-P3 (551023)
  • Motor controller CMMP-AS-C5-11A-P3-C1 (1669373)
  • Motor controller CMMP-AS-C5-3A (550042)
  • Motor controller CMMP-AS-C5-3A-C1 (1669372)
2.0
2014-10-13
DeviceNet EDS

Device description for Festo motor controllers

Supported systems:

  • CMMP-AS-C2-3A (550041)
  • Motor controller CMMP-AS-C10-11A-P3 (551024)
  • Motor controller CMMP-AS-C10-11A-P3-C1 (1669374)
  • Motor controller CMMP-AS-C20-11A-P3 (1366842)
  • Motor controller CMMP-AS-C2-3A-C1 (1669371)
  • Motor controller CMMP-AS-C5-11A-P3 (551023)
  • Motor controller CMMP-AS-C5-11A-P3-C1 (1669373)
  • Motor controller CMMP-AS-C5-3A (550042)
  • Motor controller CMMP-AS-C5-3A-C1 (1669372)
2.10
2014-10-13
EtherCAT XML

Device description (EtherCAT Slave Information - ESI) for Festo motor controllers with operation mode FHPP and CiA 402.

Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3 (551024)
  • Motor controller CMMP-AS-C10-11A-P3-C1 (1669374)
  • Motor controller CMMP-AS-C20-11A-P3 (1366842)
  • Motor controller CMMP-AS-C2-3A (550041)
  • Motor controller CMMP-AS-C2-3A-C1 (1669371)
  • Motor controller CMMP-AS-C5-11A-P3 (551023)
  • Motor controller CMMP-AS-C5-11A-P3-C1 (1669373)
  • Motor controller CMMP-AS-C5-3A (550042)
  • Motor controller CMMP-AS-C5-3A-C1 (1669372)
3.2
2014-10-13
Firmware

Firmware for CMMP-AS M0

Actual version 4.0.1501.2.4 and all previous incl. History

 

Additional info:

  • Modbus TCP Packet Segmentation can be switched off with V2.4


Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3-M0 (1622904)
  • Motor controller CMMP-AS-C10-11A-P3-M0-C1 (2385043)
  • Motor controller CMMP-AS-C2-3A-M0 (1622901)
  • Motor controller CMMP-AS-C2-3A-M0-C1 (2385040)
  • Motor controller CMMP-AS-C5-11A-P3-M0 (1622903)
  • Motor controller CMMP-AS-C5-11A-P3-M0-C1 (2385042)
  • Motor controller CMMP-AS-C5-3A-M0 (1622902)
  • Motor controller CMMP-AS-C5-3A-M0-C1 (2385041)
4.0.1501.2.4
2017-08-02
Souscrire au flux RSS
Au cours de la recherche, vous pouvez obtenir des informations produits détaillées (CAO, données techniques, …) avec la référence ou la désignation.
Si elles ne sont pas disponibles, utilisez la sélection produit dans le catalogue.