Portail Support & Téléchargements

Merci de sélectionner une catégorie sur la gauche ou d’utiliser le champ de recherche.

Recherche

Référence

Série

Désignation

Description Version
IO-Link IODD

Device description file: IODD (IO-Link Device Description) for Festo VAEM-L1-S-xx-PT / VAEM-L1-S-xx-PTL

Supported systems:

  • Electrical interface VAEM-L1-S-8-PT (573384) Revision 08
  • Electrical interface VAEM-L1-S-8-PTL (574207) Revision 08
  • Electrical interface VAEM-L1-S-16-PT (573939) Revision 08
  • Electrical interface VAEM-L1-S-16-PTL (574208) Revision 08
  • Electrical interface VAEM-L1-S-24-PT (573940) Revision 08
  • Electrical interface VAEM-L1-S-24-PTL (574209) Revision 08
  • Valve terminal VTUG (573606)
R04
2017-07-02
Contour panel cutout with mounting holes, Straight outlet for cabinet
Contour panel cutout with mounting holes, Straight outlet for cabinet for size 14 as 2D DXF file

As individual files on "File and language versions"

For max. 4, 8, 12, 16 or 24 valve positions

2016-12-19
Contour panel cutout with mounting holes, Straight outlet for cabinet
Contour panel cutout with mounting holes, Straight outlet for cabinet for size 10 as 2D DXF file

As individual files on "File and language versions"

For max. 4, 8, 12, 16 or 24 valve positions

2016-12-19
Contour panel cutout with mounting holes
Contour panel cutout with mounting holes for size 18 as 2D DXF file

As individual files on "File and language versions"

For max. 4, 5, 6, 7, 8, 9, 10, 12, 16, 20 or 24 valve positions

2015-11-05
IO-Link IODD

Device description file: IODD (IO-Link Device Description) for Festo VAEM-L1-S-24-PTK (Interlock version)

Supported systems:

  • Electric interface VAEM-L1-S-24-PTK (8030444)
  • Valve terminal VTOC (564056)
  • Valve terminal VTUG (573606)
R03
2014-08-18
IO-Link IODD

Device description file: IODD (IO-Link Device Description) for Festo VAEM-L1-S-24-PTK (Interlock version)

Supported systems:

  • Electric interface VAEM-L1-S-24-PTK (8030444)
  • Valve terminal VTOC (564056)
  • Valve terminal VTUG (573606)
R02
2013-09-19
IO-Link IODD

Device description file: IODD (IO-Link Device Description) for Festo VAEM-L2-S-24-PTK (Interlock version)

Supported systems:

  • Electric Interface VAEM-L2-S-24-PTK (8030444)
  • Valve terminal VTOC (564056)
R01
2012-06-26
Contour panel cutout with mounting holes
Contour panel cutout with mounting holes for size 14 as 2D DXF file

As individual files on "File and language versions"

For max. 4, 5, 6, 7, 8, 9, 10, 12, 16, 20 or 24 valve positions

2012-12-11
Contour panel cutout with mounting holes
Contour panel cutout with mounting holes for size 10 as 2D DXF file

As individual files on "File and language versions"

For max. 4, 5, 6, 7, 8, 9, 10, 12, 16, 20 or 24 valve positions

2012-12-11
Souscrire au flux RSS